magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EHAM-MA - 转接组件
Festo
产品 (A - Z)
E
EHAM
Powered by
CAD模型選擇
{festo/parts/e/eham/eham_ma_asmtab.prj},{NB=8128230 EHAM-MA-L9-90-L2-60---(high)},{TNR=8128230},{TYP=EHAM-MA-L9-90-L2-60},{LODLEVEL=high},{L1=250.000},{L2=90.000},{L3=55.000},{L4=110.000},{L5=230.000},{L6=90.000},{L7=140.000},{L8=40.000},{L9=15.000},{L10=53.000},{L11=10.000},{L12=55.000},{L13=0.000},{B1=150.000},{B2=61.000},{B3=85.600},{B4=73.000},{B5=90.000},{B6=30.000},{H1=12.000},{H2=6.100},{H3=24.200},{H4=0.000},{H5=0.000},{D1=5.000},{D2=M6},{D3=5.000},{D4=0.000},{T1=5.000},{T2=11.000},{T3=0.000},{T4=0.000},{W1=0.000},{CNSMASSEXACT=1.053},{V=3},{GTIN=4052568557522}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
D1
[mm]
D2
螺纹
[mm]
D3
[mm]
D4
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8128226 EHAM-MA-L9-160-L9...
8128226
EHAM-MA-L9-160-L9-120
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.748
4052568557485
8128227 EHAM-MA-L9-120-L9...
8128227
EHAM-MA-L9-120-L9-90
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.437
4052568557492
8128228 EHAM-MA-L9-120-L2...
8128228
EHAM-MA-L9-120-L2-80
270.000
122.000
69.000
145.000
250.000
122.000
160.000
40.000
15.000
53.000
10.000
79.000
0.000
130.000
81.000
105.600
93.000
110.000
30.000
12.000
6.100
24.200
0.000
0.000
6.000
M6
5.000
0.000
7.000
11.000
0.000
0.000
0.000
1.170
4052568557508
8128229 EHAM-MA-L9-90-L2-...
8128229
EHAM-MA-L9-90-L2-80
270.000
90.000
55.000
110.000
250.000
90.000
160.000
40.000
15.000
53.000
10.000
55.000
0.000
150.000
81.000
105.600
93.000
110.000
30.000
12.000
6.100
24.200
0.000
0.000
5.000
M6
5.000
0.000
5.000
11.000
0.000
0.000
0.000
1.215
4052568557515
8128230 EHAM-MA-L9-90-L2-...
8128230
EHAM-MA-L9-90-L2-60
250.000
90.000
55.000
110.000
230.000
90.000
140.000
40.000
15.000
53.000
10.000
55.000
0.000
150.000
61.000
85.600
73.000
90.000
30.000
12.000
6.100
24.200
0.000
0.000
5.000
M6
5.000
0.000
5.000
11.000
0.000
0.000
0.000
1.053
4052568557522
8128231 EHAM-MA-L9-160-L9...
8128231
EHAM-MA-L9-160-L9-120-S
320.000
164.000
78.000
170.000
300.000
164.000
210.000
40.000
15.000
78.000
300.000
100.000
60.000
170.000
150.000
133.000
100.000
140.000
30.000
15.000
0.000
0.000
0.000
0.000
6.000
M6
8.000
8.000
8.500
7.000
6.000
10.000
0.000
2.136
4052568557539
8128232 EHAM-MA-L9-120-L9...
8128232
EHAM-MA-L9-120-L9-90-S
280.000
122.000
79.000
130.000
200.000
122.000
170.000
40.000
15.000
79.000
260.000
72.000
90.000
130.000
120.000
103.000
72.000
110.000
30.000
12.000
0.000
0.000
0.000
0.000
5.000
M6
6.000
6.000
7.000
7.000
7.000
11.000
0.000
1.159
4052568557546
8140774 EHAM-MA-E19-25-C1...
8140774
EHAM-MA-E19-25-C11
64.000
55.000
19.000
36.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7.000
0.000
0.000
0.000
0.000
0.000
90.000
10.000
15.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.071
4052568568030
8140775 EHAM-MA-E19-25-C1...
8140775
EHAM-MA-E19-25-C14
36.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7.000
58.500
53.000
15.500
0.000
0.000
78.000
24.000
15.500
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
15.000
0.072
4052568568047
8140776 EHAM-MA-E19-25-V3
8140776
EHAM-MA-E19-25-V3
94.000
83.000
36.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
7.000
0.000
0.000
0.000
0.000
0.000
74.000
50.000
10.000
8.000
6.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.135
4052568568054
8185812 EHAM-MA-E23-15
8185812
EHAM-MA-E23-15
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.355
4052568631116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表