magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EGSP - 电滑块, 模块化系统
Festo
产品 (A - Z)
E
EGSP
Powered by
CAD模型選擇
{festo/parts/e/egsp/egsp_asmtab.prj},{NB=562755 EGSP-26-50-2P---(0)},{KDM=26},{B1=50.000},{B2=30.000},{B3=30.000},{B4=25.000},{B5=24.000},{B6=32.000},{B7=15.000},{B8=31.000},{B9=8.000},{B10=16.000},{D1=5.000},{D2=28.000},{D3=24.000},{D4=4.500},{D5=8.000},{D7=5.000},{H1=24.000},{H2=34.500},{H3=12.000},{H4=16.000},{H5=0.000},{H6=26.000},{H7=6.300},{L10=47.000},{L11=10.000},{L16=21.000},{L17=14.000},{L18=16.500},{L19=10.000},{L20=40.500},{L21=2.000},{L22=6.000},{L24=80.000},{T1=4.000},{T2=4.000},{T3=3.000},{T4=10.000},{T5=4.000},{T6=3.000},{T7=5.000},{T8=0.900},{T9=6.000},{TNR=562755},{TYP=EGSP-26},{INFO=2018-12-31},{HUB1=50,100,150,200},{HUB2=50,100,150,200},{SS1='2P','6P'},{HUB=50},{ZS=-},{HUBST=0},{SS=2P},{AG=-},{SA=-}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
EGSK - 电滑块, 模块化系统
Festo
22.08.2023
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
KDM
[mm]
TYP
型号
ⁿ/ₐ
HUB1
ⁿ/ₐ
HUB2
ⁿ/ₐ
SS1
ⁿ/ₐ
AG2
ⁿ/ₐ
AG21
ⁿ/ₐ
SA1
ⁿ/ₐ
ZS2
ⁿ/ₐ
ZS21
ⁿ/ₐ
PPATH
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
[mm]
D8
ⁿ/ₐ
D9
ⁿ/ₐ
D10
ⁿ/ₐ
D11
ⁿ/ₐ
D12
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L19
[mm]
L20
[mm]
L21
[mm]
L22
[mm]
L24
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
N
[mm]
M
[mm]
W1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
562754 EGSP-20-25-1P
562754
20
EGSP-20
25,75,125
25,75,125
'1P','6P'
'-','H','P'
'-','H','P'
'-'
'-','Z'
'-'
assemblies/egsp_asmtpl.pr...
40.000
22.000
30.000
18.000
18.000
29.000
10.000
23.000
5.500
18.000
4.000
28.000
22.000
3.400
6.500
M3
2.000
M3
M2.6
M1.6
M2.5
M2.5
19.000
28.000
10.000
13.000
0.000
20.000
4.000
152.000
72.800
39.000
100.000
0.000
3.500
60.000
2.500
20.000
42.000
10.000
46.000
33.200
10.000
20.000
18.000
12.000
16.000
8.000
34.500
2.000
6.500
60.000
3.000
3.000
3.000
10.000
4.000
2.400
5.000
0.900
5.000
2.000
0.000
45°
0.44750
562755 EGSP-26-50-2P
562755
26
EGSP-26
50,100,150,200
50,100,150,200
'2P','6P'
'-','H','P'
'-','H','P'
'-'
'-','Z'
'-'
assemblies/egsp_asmtpl.pr...
50.000
30.000
30.000
25.000
24.000
32.000
15.000
31.000
8.000
16.000
5.000
28.000
24.000
4.500
8.000
M4
5.000
M3
M2.6
M2
M2.5
M3
24.000
34.500
12.000
16.000
0.000
26.000
6.300
207.000
91.300
67.000
150.000
0.000
3.500
80.000
2.500
35.000
47.000
10.000
64.200
47.400
15.000
30.000
21.000
14.000
16.500
10.000
40.500
2.000
6.000
80.000
4.000
4.000
3.000
10.000
4.000
3.000
5.000
0.900
6.000
2.000
0.000
45°
0.99000
562756 EGSP-33-100-6P
562756
33
EGSP-33
100,200,300,400,500,600
130,230,330,430,530,630
'6P','10P','20P'
'-','H','P'
'-','H'
'-','S'
'-','Z'
'-'
assemblies/egsp_asmtpl.pr...
60.000
40.000
36.000
30.000
30.000
25.000
8.500
37.400
8.900
23.000
8.000
38.000
34.000
5.500
9.500
M5
4.000
M5
M2.6
M2
M3
-
43.000
0.000
20.000
23.000
29.000
33.000
5.000
269.000
107.000
103.000
200.000
100.000
100.000
100.000
50.000
50.000
58.000
11.000
76.000
54.000
42.000
30.000
26.000
22.000
20.000
9.000
51.000
2.000
4.000
100.000
5.400
6.000
2.500
10.000
3.500
5.000
6.000
2.000
0.000
2.000
2.000
0
2.10000
562757 EGSP-46-200-10P
562757
46
EGSP-46
200,300,400,500,600,800
240,340,440,540,640,840
'10P','20P'
'-','H','P'
'-','H'
'-','S'
'-','Z'
'-'
assemblies/egsp_asmtpl.pr...
86.000
48.000
36.000
46.000
46.000
42.000
10.000
54.400
10.000
46.000
10.000
38.000
34.000
6.600
11.000
M6
5.000
M5
M2.6
M2
M4
-
60.000
0.000
29.000
32.000
29.000
46.000
8.000
425.500
140.000
206.000
340.000
200.000
200.000
200.000
70.000
70.000
72.500
13.000
110.000
81.000
28.000
46.000
33.500
25.000
19.500
18.000
65.500
2.000
6.000
100.000
6.500
9.000
2.500
10.000
4.000
5.000
8.000
2.000
0.000
3.000
2.000
0
6.40000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表