magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EB - 气囊式气缸
Festo
产品 (A - Z)
E
EB
Powered by
CAD模型選擇
{festo/parts/e/eb/eb.prj},{NB=36488 EB-215-80---(135)},{TNR=36488},{TYP=EB-215-80},{HUB=135},{BGR=215},{VERS=2},{B=33.000},{B1=70.000},{D1=215.000},{D2=230.000},{D3=141.000},{D4=M 8x12},{D4P=8.000},{D4D=15.000},{EE=G 3/4},{NDR=26.441},{F1=0.000},{H1=110.000},{H2=55.000},{H3=135.000},{H4=16.000},{S=10},{KW=20},{CNSMASSEXACT=2.000},{LX1=56.000},{LX2=86.000},{LX3=0.000},{RX=0.000},{GTIN=4052568115906}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
D1
直径
[mm]
D2
Required fitting space
[mm]
D3
[mm]
D4
ⁿ/ₐ
EE
气接口
ⁿ/ₐ
F1
[mm]
H1
Status upon delivery
[mm]
H2
Minimum installation height
[mm]
H3
Maximum extended end position
[mm]
H4
[mm]
S
Maximum offset
[mm]
KW
Maximum tilt angle
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2748903 EB-80-20---(70)
2748903
EB-80-20
0.000
36.000
80.000
95.000
78.000
M 6x8
G 1/4
0.000
60.000
50.000
70.000
20.000
10
10
0.500
4052568255077
2748904 EB-80-45---(110)
2748904
EB-80-45
0.000
36.000
80.000
95.000
78.000
M 6x8
G 1/4
0.000
90.000
65.000
110.000
20.000
10
15
0.500
4052568255084
36486 EB-145-60---(110)
36486
EB-145-60
0.000
20.000
145.000
160.000
90.000
M 8x12
G 1/8
0.000
90.000
50.000
110.000
16.000
10
20
0.900
4052568115883
36490 EB-145-100---(170)
36490
EB-145-100
0.000
20.000
145.000
160.000
90.000
M 8x12
G 1/8
0.000
140.000
70.000
170.000
16.000
10
30
1.100
4052568115920
36487 EB-165-65---(115)
36487
EB-165-65
19.000
44.500
165.000
180.000
108.000
M 8x12
G 1/4
0.000
100.000
50.000
115.000
16.000
10
20
1.200
4052568115890
36491 EB-165-125---(200)
36491
EB-165-125
19.000
44.500
165.000
180.000
108.000
M 8x12
G 1/4
0.000
170.000
72.000
200.000
16.000
10
30
1.500
4052568115937
36488 EB-215-80---(135)
36488
EB-215-80
33.000
70.000
215.000
230.000
141.000
M 8x12
G 3/4
0.000
110.000
55.000
135.000
16.000
10
20
2.000
4052568115906
36492 EB-215-155---(230)
36492
EB-215-155
33.000
70.000
215.000
230.000
141.000
M 8x12
G 3/4
0.000
220.000
75.000
230.000
16.000
10
30
2.300
4052568010232
36489 EB-250-85---(140)
36489
EB-250-85
33.000
89.000
250.000
265.000
161.000
M 8x12
G 3/4
38.100
120.000
55.000
140.000
16.000
10
20
2.300
4052568115913
36493 EB-250-185---(260)
36493
EB-250-185
33.000
89.000
250.000
265.000
161.000
M 8x12
G 3/4
38.100
230.000
75.000
260.000
16.000
10
25
3.000
4052568010249
193788 EB-325-95---(150)
193788
EB-325-95
19.000
157.500
325.000
340.000
228.000
M 8x12
G 1/4
73.000
130.000
55.000
150.000
16.000
10
15
4.100
4052568153373
193790 EB-325-215---(290)
193790
EB-325-215
19.000
157.500
325.000
340.000
228.000
M 8x12
G 1/4
73.000
240.000
75.000
290.000
16.000
10
20
4.800
4052568153397
193789 EB-385-115---(170)
193789
EB-385-115
19.000
158.800
375.000
400.000
287.000
M 8x12
G 1/4
79.400
130.000
55.000
170.000
16.000
10
15
5.900
4052568153380
193791 EB-385-230---(310)
193791
EB-385-230
19.000
158.800
375.000
400.000
287.000
M 8x12
G 1/4
79.400
250.000
77.000
310.000
16.000
10
20
6.900
4052568153403
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表