magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAMG - 反向轴承
Festo
产品 (A - Z)
E
EAMG
Powered by
CAD模型選擇
{festo/parts/e/eamg/eamg_asmtab.prj},{NB=4164963 EAMG-U1-60-G2},{TNR=4164963},{TYP=EAMG-U1-60-G2},{INFO=},{VERS=1.000},{B1=18},{B2=11},{B3=6.4},{D1=10},{H1=19.0},{H2=12},{H3=7.0},{L1=48.0},{L2=38},{L3=10.5},{L4=3},{L5=18},{L6=0},{EOLDATE=},{CNSMASSEXACT=0.037},{GTIN=4052568274115}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1354281 EAMG-U1-50
1354281
EAMG-U1-50
14
10
5.3
8
14.0
10
5.5
40.5
33
7.5
3
15
0
0.020
4052568105532
1354282 EAMG-U1-60
1354282
EAMG-U1-60
18
11
6.4
10
17.0
12
7.0
48.0
38
10.5
3
18
0
0.035
4052568105549
4164963 EAMG-U1-60-G2
4164963
EAMG-U1-60-G2
18
11
6.4
10
19.0
12
7.0
48.0
38
10.5
3
18
0
0.037
4052568274115
2598638 EAMG-U1-70
2598638
EAMG-U1-70
23
15
9.0
14
24.0
16
9.0
57.0
45
10.5
3
20
0
0.074
4052568265373
1354283 EAMG-U1-86
1354283
EAMG-U1-86
24
15
9.0
14
24.0
16
9.0
62.0
50
10.5
3
20
0
0.083
4052568105556
1354284 EAMG-U1-110
1354284
EAMG-U1-110
32
16
8.5
20
37.5
16
9.0
75.0
58
10.0
3
20
19
0.169
4052568105563
1354285 EAMG-U1-145
1354285
EAMG-U1-145
32
16
8.5
20
37.5
16
9.0
92.0
75
12.0
5
25
23
0.186
4052568105570
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表