magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAMB - 定期刊物
Festo
产品 (A - Z)
E
EAMB
Powered by
CAD模型選擇
{festo/parts/e/eamb/eamb.prj},{NB=558036 EAMB-24-6-15x21-16x20},{TNR=558036},{TYP=EAMB-24-6-15x21-16x20},{B10=0.800},{D1=15.000},{D2=16.000},{D3=24.000},{L0=0.000},{L1=21.000},{L2=20.000},{L3=6.000},{M=M5},{SW=21.000},{MNDM=5.000},{DIN912L=35.000},{S=4.000},{SD=8.500},{SB=6.000},{T10=1.000},{T11=2.500},{CNSMASSEXACT=0.0680},{DCH=23.000},{GTIN=4052568204617}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
ⁿ/ₐ
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558034 EAMB-16-7-8x15-8x1...
558034
EAMB-16-7-8x15-8x10
8.000
8.000
16.000
12.000
15.000
10.000
7.000
M3
12.000
0.0202
4052568204594
558035 EAMB-18-9-8x16-10x...
558035
EAMB-18-9-8x16-10x12
8.000
10.000
18.000
12.000
16.000
12.000
9.000
M4
15.000
0.0290
4052568204600
558036 EAMB-24-6-15x21-16...
558036
EAMB-24-6-15x21-16x20
15.000
16.000
24.000
0.000
21.000
20.000
6.000
M5
21.000
0.0680
4052568204617
558037 EAMB-34-6-25x26-23...
558037
EAMB-34-6-25x26-23x27
25.000
23.000
34.000
0.000
26.000
27.000
6.000
M8
30.000
0.2010
4052568204624
558038 EAMB-44-7-35x30-32...
558038
EAMB-44-7-35x30-32x32
35.000
32.000
40.000
0.000
30.000
32.000
7.000
M10
36.000
0.4630
4052568204631
1344642 EAMB-24-9-15X21-1...
1344642
EAMB-24-9-15X21-16X20
15.000
16.000
24.000
0.000
21.000
20.000
9.000
M5
21.000
0.0720
4052568230777
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表