magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYSS - 缓冲器
Festo
产品 (A - Z)
D
DYSS
Powered by
CAD模型選擇
{festo/parts/d/dyss/dyss_asmtab.prj},{NB=8073916 DYSS-G8-8-8-Y1F---(1_0_0_0)},{TNR=8073916},{TYP=DYSS-G8-8-8-Y1F},{INFO=},{SP=1},{ST1=0},{ST2=0},{HUBST=0.000},{HUB=8.000},{B1=0.000},{D1=M12x1},{D2=3.500},{D3=8.000},{D4=10.400},{D5=15.000},{L1=59.000},{L2=49.000},{L3=0.000},{L4=51.000},{T=0.000},{T1=6.000},{SW1=0},{SW2=0},{SW3=10.000},{D6=0.000},{D7=0.000},{D8=0.000},{L5=0.000},{TNR1=8074428},{CNSMASSEXACT=0.0570},{MOM=5},{D1N=12.000},{EOLDATE=},{GTIN=4052568446161}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
T
[mm]
T1
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
8081767 DYSS-2-4-Y1F
8081767
DYSS-2-4-Y1F
2.200
M4x0.5
1.200
0.000
3.200
0.000
24.600
20.100
0.000
1.000
0.000
0
7
0.000
0.0010
-
4052568447700
8119993 DYSS-2-4-Y1F-F1A
8119993
DYSS-2-4-Y1F-F1A
2.200
M4x0.5
1.200
0.000
3.200
0.000
24.600
20.100
0.000
1.000
0.000
0
7
0.000
0.0010
-
4052568636180
8081768 DYSS-3-4-Y1F
8081768
DYSS-3-4-Y1F
2.700
M5x0.5
1.500
3.000
4.300
0.000
33.500
27.500
0.000
1.500
0.000
2
8
0.000
0.0030
-
4052568447717
8081769 DYSS-4-4-Y1F
8081769
DYSS-4-4-Y1F
2.500
M6x0.5
1.800
4.000
5.300
0.000
35.500
29.500
0.000
1.500
0.000
2
8
0.000
0.0050
-
4052568447724
8081770 DYSS-5-5-Y1F
8081770
DYSS-5-5-Y1F
3.000
M8x1
2.500
5.000
6.700
0.000
38.600
32.600
0.000
2.000
0.000
2
10
0.000
0.0070
-
4052568447731
8069001 DYSS-7-5-Y1F
8069001
DYSS-7-5-Y1F
3.500
M10x1
3.000
6.000
8.600
0.000
45.200
35.200
0.000
2.200
0.000
3
13
0.000
0.0150
-
4052568445034
8069002 DYSS-8-8-Y1F
8069002
DYSS-8-8-Y1F
4.000
M12x1
3.500
8.000
10.400
0.000
59.000
49.000
0.000
2.500
0.000
4
15
0.000
0.0300
-
4052568445041
8069003 DYSS-10-10-Y1F
8069003
DYSS-10-10-Y1F
5.000
M14x1
4.000
10.000
12.500
0.000
70.000
57.000
0.000
3.500
0.000
5
17
0.000
0.0510
-
4052568445058
8069004 DYSS-12-12-Y1F
8069004
DYSS-12-12-Y1F
5.000
M16x1
5.000
12.000
14.500
0.000
82.500
69.500
0.000
3.500
0.000
5
19
0.000
0.0820
-
4052568445065
8073911 DYSS-G8-2-4-Y1F
8073911
DYSS-G8-2-4-Y1F
0.000
M4x0.5
1.200
0.000
3.200
6.000
24.600
20.100
22.000
0.000
2.000
0
0
3.000
0.0039
0.5
4052568446116
8119980 DYSS-G8-2-4-Y1F-F...
8119980
DYSS-G8-2-4-Y1F-F1A
0.000
M4x0.5
1.200
0.000
3.200
6.000
24.600
20.100
22.000
0.000
2.000
0
0
3.000
0.0039
0.5
4052568636166
8073912 DYSS-G8-3-4-Y1F
8073912
DYSS-G8-3-4-Y1F
0.000
M5x0.5
1.500
3.000
4.300
7.000
33.500
27.500
30.500
0.000
2.500
0
0
4.000
0.0080
1
4052568446123
8073913 DYSS-G8-4-4-Y1F
8073913
DYSS-G8-4-4-Y1F
0.000
M6x0.5
1.800
4.000
5.300
8.000
35.500
29.500
31.000
0.000
3.000
0
0
5.000
0.0100
1
4052568446130
8073914 DYSS-G8-5-5-Y1F
8073914
DYSS-G8-5-5-Y1F
0.000
M8x1
2.500
5.000
6.700
10.000
38.600
32.600
36.000
0.000
4.000
0
0
6.000
0.0160
2
4052568446147
8073915 DYSS-G8-7-5-Y1F
8073915
DYSS-G8-7-5-Y1F
0.000
M10x1
3.000
6.000
8.600
13.000
45.200
35.200
39.000
0.000
5.000
0
0
8.000
0.0330
3
4052568446154
8073916 DYSS-G8-8-8-Y1F
8073916
DYSS-G8-8-8-Y1F
0.000
M12x1
3.500
8.000
10.400
15.000
59.000
49.000
51.000
0.000
6.000
0
0
10.000
0.0570
5
4052568446161
8073917 DYSS-G8-10-10-Y1F
8073917
DYSS-G8-10-10-Y1F
0.000
M14x1
4.000
10.000
12.500
18.000
70.000
57.000
65.000
0.000
6.000
0
0
10.000
0.1050
8
4052568446178
8111390 DYSS-3-4-Y1F-G2
8111390
DYSS-3-4-Y1F-G2
2.700
M5x0.5
1.500
3.000
4.300
0.000
33.500
27.500
0.000
1.500
0.000
2
8
0.000
0.0030
-
4052568568931
8111391 DYSS-4-4-Y1F-G2
8111391
DYSS-4-4-Y1F-G2
2.500
M6x0.5
1.800
4.000
5.300
0.000
35.500
29.500
0.000
1.500
0.000
2
8
0.000
0.0045
-
4052568561147
8119994 DYSS-4-4-Y1F-F1A-...
8119994
DYSS-4-4-Y1F-F1A-G2
2.500
M6x0.5
1.800
4.000
5.300
0.000
35.500
29.500
0.000
1.500
0.000
2
8
0.000
0.0045
-
4052568636197
8111383 DYSS-G8-3-4-Y1F-G...
8111383
DYSS-G8-3-4-Y1F-G2
0.000
M5x0.5
1.500
3.000
4.300
7.000
33.500
27.500
30.500
0.000
2.500
0
0
4.000
0.0078
1
4052568568924
8111384 DYSS-G8-4-4-Y1F-G...
8111384
DYSS-G8-4-4-Y1F-G2
0.000
M6x0.5
1.800
4.000
5.300
8.000
35.500
29.500
31.000
0.000
3.000
0
0
5.000
0.0102
1
4052568561130
8119982 DYSS-G8-4-4-Y1F-F...
8119982
DYSS-G8-4-4-Y1F-F1A-G2
0.000
M6x0.5
1.800
4.000
5.300
8.000
35.500
29.500
31.000
0.000
3.000
0
0
5.000
0.0102
1
4052568636173
8119983 DYSS-G8-5-5-Y1F-F...
8119983
DYSS-G8-5-5-Y1F-F1A
0.000
M8x1
2.500
5.000
6.700
10.000
38.600
32.600
36.000
0.000
4.000
0
0
6.000
0.0160
2
4052568578893
8119984 DYSS-G8-7-5-Y1F-F...
8119984
DYSS-G8-7-5-Y1F-F1A
0.000
M10x1
3.000
6.000
8.600
13.000
45.200
35.200
39.000
0.000
5.000
0
0
8.000
0.0330
3
4052568579005
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DAYP - 液压缓冲器支架
Festo
22.08.2023
DYEF-G8 - 缓冲器
Festo
22.08.2023
DYSC - 缓冲器
Festo
22.08.2023
DAMH-L8 - 安装框架
Festo
22.08.2023
DYEF - 缓冲器
Festo
22.08.2023
GRLA-D - 单向节流阀
Festo
22.08.2023
HNC - 脚架安装件
Festo
24.08.2023
YSRW - 液压缓冲器
Festo
21.08.2023
MGJ Series - Miniature Guide Rod Cylinder
SMC
28.09.2023
YSR-..-C - 液压缓冲器
Festo
21.08.2023
QST - T形快插接头
Festo
29.08.2023
YRB - YRB
YSC
23.01.2024
ZBH - 定位套
Festo
02.05.2024
DLGF - 直线驱动器
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表