magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBF - 标准气缸
Festo
产品 (A - Z)
D
DSBF
Powered by
CAD模型選擇
{festo/parts/d/dsbf/dsbf_asmtab_presets.prj},{NB=1776054 DSBF-C-63-500-PPVA-N3-R---(0)},{TNR=1776054},{TYP=DSBF-C},{KDM=63},{HUB=500},{HUBST=0},{DAE=PPV},{A=32},{B=45},{BG=17},{E=75},{EE=G3/8},{EEK=16.662},{G=40.5},{H1=5},{J2=12.75},{J3=6.25},{KK=M16x1.5},{KKDM=16.000},{KKP=1.500},{L2=27.0},{L3=5.0},{L7=9.0},{L8N=121},{MM=20},{PL=27.5},{RT=M8},{RTK=8.000},{TG=56.5},{VA=4},{VD=15.0},{WH=35.9},{SW1=17},{SW2=24},{SW3=8},{SW4=4},{D1=10.5},{KF=M10},{KFK=10.000},{T1=21.0},{T2=4.7},{GTIN=4052568247232}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
DAE
缓冲
ⁿ/ₐ
A
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
H1
[mm]
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
D1
[mm]
KF
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1773752 DSBF-C-32-25-PPVA...
1773752
DSBF-C
32
25
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
4
6.4
M6
16.0
2.6
0.542
4052568246655
1773753 DSBF-C-32-40-PPVA...
1773753
DSBF-C
32
40
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
4
6.4
M6
16.0
2.6
0.584
4052568246662
1773754 DSBF-C-32-50-PPVA...
1773754
DSBF-C
32
50
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
4
6.4
M6
16.0
2.6
0.612
4052568246679
1773755 DSBF-C-32-80-PPVA...
1773755
DSBF-C
32
80
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
4
6.4
M6
16.0
2.6
0.696
4052568246686
1773756 DSBF-C-32-100-PPV...
1773756
DSBF-C
32
100
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
4
6.4
M6
16.0
2.6
0.752
4052568246693
1773757 DSBF-C-32-125-PPV...
1773757
DSBF-C
32
125
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
4
6.4
M6
16.0
2.6
0.822
4052568246709
1773758 DSBF-C-32-160-PPV...
1773758
DSBF-C
32
160
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
4
6.4
M6
16.0
2.6
0.920
4052568246716
1773759 DSBF-C-32-200-PPV...
1773759
DSBF-C
32
200
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
319.100
10
16
6
4
6.4
M6
16.0
2.6
1.032
4052568246723
1773760 DSBF-C-32-250-PPV...
1773760
DSBF-C
32
250
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
369.100
10
16
6
4
6.4
M6
16.0
2.6
1.172
4052568246730
1773761 DSBF-C-32-320-PPV...
1773761
DSBF-C
32
320
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
439.100
10
16
6
4
6.4
M6
16.0
2.6
1.368
4052568246747
1773762 DSBF-C-32-400-PPV...
1773762
DSBF-C
32
400
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
519.100
10
16
6
4
6.4
M6
16.0
2.6
1.592
4052568246754
1773763 DSBF-C-32-500-PPV...
1773763
DSBF-C
32
500
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
619.100
10
16
6
4
6.4
M6
16.0
2.6
1.872
4052568246761
1778834 DSBF-C-32-25-PPSA...
1778834
DSBF-C
32
25
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
4
6.4
M6
16.0
2.6
0.542
4052568247362
1778835 DSBF-C-32-40-PPSA...
1778835
DSBF-C
32
40
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
4
6.4
M6
16.0
2.6
0.584
4052568247379
1778836 DSBF-C-32-50-PPSA...
1778836
DSBF-C
32
50
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
4
6.4
M6
16.0
2.6
0.612
4052568247386
1778837 DSBF-C-32-80-PPSA...
1778837
DSBF-C
32
80
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
4
6.4
M6
16.0
2.6
0.696
4052568247393
1778838 DSBF-C-32-100-PPS...
1778838
DSBF-C
32
100
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
4
6.4
M6
16.0
2.6
0.752
4052568247409
1778839 DSBF-C-32-125-PPS...
1778839
DSBF-C
32
125
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
4
6.4
M6
16.0
2.6
0.822
4052568247416
1778840 DSBF-C-32-160-PPS...
1778840
DSBF-C
32
160
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
4
6.4
M6
16.0
2.6
0.920
4052568247423
1778841 DSBF-C-32-200-PPS...
1778841
DSBF-C
32
200
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
319.100
10
16
6
4
6.4
M6
16.0
2.6
1.032
4052568247430
1778842 DSBF-C-32-250-PPS...
1778842
DSBF-C
32
250
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
369.100
10
16
6
4
6.4
M6
16.0
2.6
1.172
4052568247447
1778843 DSBF-C-32-320-PPS...
1778843
DSBF-C
32
320
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
439.100
10
16
6
4
6.4
M6
16.0
2.6
1.368
4052568247454
1778844 DSBF-C-32-400-PPS...
1778844
DSBF-C
32
400
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
519.100
10
16
6
4
6.4
M6
16.0
2.6
1.592
4052568247461
1778845 DSBF-C-32-500-PPS...
1778845
DSBF-C
32
500
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
619.100
10
16
6
4
6.4
M6
16.0
2.6
1.872
4052568247478
1774259 DSBF-C-40-25-PPVA...
1774259
DSBF-C
40
25
PPV
24
35
16
54
G1/4
33.0
5
8.00
4.00
M12x1.25
21.3
4.0
7.5
16
22.5
M6
38.0
4
10.5
28.7
158.900
13
18
6
4
8.4
M8
16.0
3.3
0.878
4052568246884
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表