magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSAH - 圆形气缸
Festo
产品 (A - Z)
D
DSAH
Powered by
CAD模型選擇
{festo/parts/d/dsah/dsah_asmtab.prj},{NB=176392 DSAH-25-0-P-A-S6---(0)},{TNR=176392},{KDM=25},{HUBMAX=500.000},{VERS=1},{A=0.000},{AB=25.000},{AM=22.000},{B=30.000},{B2=16.000},{B3=16.000},{B4=39.000},{B9=24.500},{BB=4.000},{BEP=26.000},{BEPP=1.500},{KDRBE=24.159},{BEDM=9.000},{BESW=42.000},{BS=6.600},{C=0.000},{CD=8.000},{D=36.000},{D1=26.000},{D2=10.000},{D6=26.520},{DB=20.000},{DS=22.000},{E=12.500},{EEP=9.728},{KDREE=8.566},{EW=16.000},{F=28.000},{FFP=6.000},{KDRFF=4.917},{FL=11.000},{G=0.000},{H=36.000},{H1=18.000},{KKP=10.000},{KKPP=1.250},{KDRKK=8.466},{KKDM=5.000},{KKSW=17.000},{L1BASE=85.000},{L2=8.500},{L3=8.500},{L4=13.000},{L42=0.000},{L5=1.500},{L6BASE=62.000},{L7=62.000},{L8=85.000},{L9=108.000},{HUB=0},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DG - 圆形气缸
Festo
22.08.2023
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AUSF
设计
[mm]
A
[mm]
AB
[mm]
AM
[mm]
B
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
BB
[mm]
BE
螺纹
ⁿ/ₐ
BS
[mm]
C
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D6
[mm]
DB
[mm]
DS
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
F
[mm]
FF
螺纹
ⁿ/ₐ
FL
[mm]
G
[mm]
H
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1BASE
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L42
[mm]
L5
[mm]
L6BASE
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10BASE
[mm]
L11
[mm]
LH
[mm]
N
[mm]
LS
[mm]
SD
[mm]
ST
[mm]
SW
扳手开口宽度
[mm]
WH
[mm]
WH2
[mm]
XCBASE
[mm]
XS
[mm]
Y
[mm]
171219 DSAH-10-0-P
171219
DSAH
10
P
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171267 DSAH-10-0-P-A
171267
DSAH
10
P-A
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171307 DSAH-10-0-PPV
171307
DSAH
10
PPV
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171339 DSAH-10-0-PPV-A
171339
DSAH
10
PPV-A
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171391 DSAH-16-0-P
171391
DSAH
16
P
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171451 DSAH-16-0-P-A
171451
DSAH
16
P-A
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171501 DSAH-16-0-PPV
171501
DSAH
16
PPV
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171541 DSAH-16-0-PPV-A
171541
DSAH
16
PPV-A
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171720 DSAH-20-0-PPV
171720
DSAH
20
PPV
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171764 DSAH-20-0-PPV-A
171764
DSAH
20
PPV-A
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171823 DSAH-25-0-P
171823
DSAH
25
P
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
171889 DSAH-25-0-P-A
171889
DSAH
25
P-A
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
171944 DSAH-25-0-PPV
171944
DSAH
25
PPV
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
171988 DSAH-25-0-PPV-A
171988
DSAH
25
PPV-A
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
172047 DSAH-32-0-P
172047
DSAH
32
P
0.000
30.000
22.000
34.700
15.000
15.000
47.000
29.000
2.000
M 26x1,5
9.000
0.000
10.000
37.700
26.000
12.000
33.600
26.000
26.000
16.500
G 1/8
14.000
36.000
M 6
11.000
0.000
38.500
21.000
M 10x1,25
87.000
8.000
8.000
14.500
13.000
1.500
64.000
64.000
87.000
110.000
78.000
87.500
21.500
0.000
29.500
14.000
9.000
10.000
23.000
9.500
103.500
21.500
2.000
172113 DSAH-32-0-P-A
172113
DSAH
32
P-A
0.000
30.000
22.000
34.700
15.000
15.000
47.000
29.000
2.000
M 26x1,5
9.000
0.000
10.000
37.700
26.000
12.000
33.600
26.000
26.000
16.500
G 1/8
14.000
36.000
M 6
11.000
0.000
38.500
21.000
M 10x1,25
87.000
8.000
8.000
14.500
13.000
1.500
64.000
64.000
87.000
110.000
78.000
87.500
21.500
0.000
29.500
14.000
9.000
10.000
23.000
9.500
103.500
21.500
2.000
172168 DSAH-32-0-PPV
172168
DSAH
32
PPV
0.000
30.000
22.000
34.700
15.000
15.000
47.000
29.000
2.000
M 26x1,5
9.000
0.000
10.000
37.700
26.000
12.000
33.600
26.000
26.000
16.500
G 1/8
14.000
36.000
M 6
11.000
0.000
38.500
21.000
M 10x1,25
87.000
8.000
8.000
14.500
13.000
1.500
64.000
64.000
87.000
110.000
78.000
87.500
21.500
0.000
29.500
14.000
9.000
10.000
23.000
9.500
103.500
21.500
2.000
172212 DSAH-32-0-PPV-A
172212
DSAH
32
PPV-A
0.000
30.000
22.000
34.700
15.000
15.000
47.000
29.000
2.000
M 26x1,5
9.000
0.000
10.000
37.700
26.000
12.000
33.600
26.000
26.000
16.500
G 1/8
14.000
36.000
M 6
11.000
0.000
38.500
21.000
M 10x1,25
87.000
8.000
8.000
14.500
13.000
1.500
64.000
64.000
87.000
110.000
78.000
87.500
21.500
0.000
29.500
14.000
9.000
10.000
23.000
9.500
103.500
21.500
2.000
172271 DSAH-40-0-P
172271
DSAH
40
P
0.000
38.000
24.000
42.700
22.500
22.500
58.500
37.500
2.000
M 32x2
11.000
0.000
12.000
46.700
32.000
16.000
41.600
32.000
32.000
18.500
G 1/4
16.000
45.000
M 6
14.000
0.000
47.500
26.000
M 12x1,25
108.500
11.500
11.500
17.500
16.000
1.500
82.500
82.500
108.500
134.500
97.500
109.000
27.000
0.000
33.500
17.500
11.000
13.000
26.000
11.500
127.000
26.500
2.000
172337 DSAH-40-0-P-A
172337
DSAH
40
P-A
0.000
38.000
24.000
42.700
22.500
22.500
58.500
37.500
2.000
M 32x2
11.000
0.000
12.000
46.700
32.000
16.000
41.600
32.000
32.000
18.500
G 1/4
16.000
45.000
M 6
14.000
0.000
47.500
26.000
M 12x1,25
108.500
11.500
11.500
17.500
16.000
1.500
82.500
82.500
108.500
134.500
97.500
109.000
27.000
0.000
33.500
17.500
11.000
13.000
26.000
11.500
127.000
26.500
2.000
172392 DSAH-40-0-PPV
172392
DSAH
40
PPV
0.000
38.000
24.000
42.700
22.500
22.500
58.500
37.500
2.000
M 32x2
11.000
0.000
12.000
46.700
32.000
16.000
41.600
32.000
32.000
18.500
G 1/4
16.000
45.000
M 6
14.000
0.000
47.500
26.000
M 12x1,25
108.500
11.500
11.500
17.500
16.000
1.500
82.500
82.500
108.500
134.500
97.500
109.000
27.000
0.000
33.500
17.500
11.000
13.000
26.000
11.500
127.000
26.500
2.000
172436 DSAH-40-0-PPV-A
172436
DSAH
40
PPV-A
0.000
38.000
24.000
42.700
22.500
22.500
58.500
37.500
2.000
M 32x2
11.000
0.000
12.000
46.700
32.000
16.000
41.600
32.000
32.000
18.500
G 1/4
16.000
45.000
M 6
14.000
0.000
47.500
26.000
M 12x1,25
108.500
11.500
11.500
17.500
16.000
1.500
82.500
82.500
108.500
134.500
97.500
109.000
27.000
0.000
33.500
17.500
11.000
13.000
26.000
11.500
127.000
26.500
2.000
172616 DSAH-50-0-PPV
172616
DSAH
50
PPV
0.000
42.000
32.000
53.700
24.000
24.000
63.000
43.500
3.000
M 45x1,5
11.000
0.000
16.000
57.700
45.000
20.000
52.400
45.000
35.000
23.000
G 1/4
21.000
54.000
M 6
14.000
0.000
58.000
31.000
M 16x1,5
121.500
11.500
11.500
22.500
22.500
1.500
87.500
87.500
121.500
155.500
107.000
121.500
30.500
0.000
39.000
17.500
12.500
17.000
34.000
14.500
144.500
29.500
2.000
172660 DSAH-50-0-PPV-A
172660
DSAH
50
PPV-A
0.000
42.000
32.000
53.700
24.000
24.000
63.000
43.500
3.000
M 45x1,5
11.000
0.000
16.000
57.700
45.000
20.000
52.400
45.000
35.000
23.000
G 1/4
21.000
54.000
M 6
14.000
0.000
58.000
31.000
M 16x1,5
121.500
11.500
11.500
22.500
22.500
1.500
87.500
87.500
121.500
155.500
107.000
121.500
30.500
0.000
39.000
17.500
12.500
17.000
34.000
14.500
144.500
29.500
2.000
176146 DSAH-4-0-P
176146
DSAH
4
P
6.000
8.000
6.000
8.000
15.500
5.000
14.000
10.500
3.000
M 4
2.400
0.000
0.000
9.000
4.000
2.000
5.000
6.000
0.000
0.000
M 3
0.000
8.000
M 2
6.000
7.000
8.000
3.000
M 2
45.500
13.000
2.500
6.000
0.000
1.000
36.500
0.000
0.000
0.000
31.500
37.500
8.000
3.000
0.000
4.300
1.600
0.000
9.000
6.000
0.000
10.000
0.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表