magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DPDM (m) - 紧凑型气缸, 模块化系统
Festo
产品 (A - Z)
D
DPDM
Powered by
CAD模型選擇
{festo/parts/d/dpdm/dpdm_asmtab.prj},{NB=4186566 DPDM-16-5-PA---(0)},{TNR=4186566},{TYP=DPDM},{VER=-},{KOL=16},{HUB=5},{HUBST=0},{FUN=-},{KOT=-},{DAEM=P},{POS=A},{TEM=-},{BWE=-},{AM=12.000},{KK=M6},{WH=5.000},{MM=6.000},{SW=5.000},{LS=3.000},{ZJ=45.000},{L2=40.000},{EE=M5},{ET=4.500},{BG=6.000},{RT=M4},{H2=19.000},{E=20.000},{UO=32.000},{TO=27.000},{H3=13.000},{LX=7.000},{PL=24.100},{PR=11.000},{U1=0.000},{D5=4.300},{D6=7.500},{T1=6.000},{B3=15.000},{H4=15.500},{H5=24.000},{L4=52.000},{L5=12.000},{L6=3.000},{ZM=50.000},{L8=57.000},{D8=2.300},{W22=3.000},{H7=10.000},{H8=3.200},{NUT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KOL
Piston diameter
[mm]
AM
[mm]
KK
螺纹
ⁿ/ₐ
WH
[mm]
MM
[mm]
SW
[mm]
LS
[mm]
ZJ
[mm]
L2
[mm]
EE
螺纹
ⁿ/ₐ
ET
[mm]
BG
[mm]
RT
螺纹
ⁿ/ₐ
H2
[mm]
E
[mm]
UO
[mm]
TO
[mm]
H3
[mm]
LX
[mm]
PL
[mm]
PR
[mm]
U1
[mm]
D5
[mm]
D6
[mm]
T1
[mm]
B3
[mm]
H4
[mm]
H5
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
ZM
[mm]
L8
[mm]
D8
[mm]
W22
[mm]
H7
[mm]
H8
[mm]
CNSMASSEXACT
[kg]
4674228 DPDM-6-5-PA
4674228
DPDM
6
7.000
M3
2.000
3.000
0.000
0.000
35.000
33.000
M5
4.000
5.000
M3
10.000
13.000
22.000
17.000
7.000
7.000
17.500
9.500
0.000
3.300
6.000
5.000
11.000
10.500
17.500
42.000
9.000
0.000
37.000
44.000
0.000
0.000
5.500
1.800
0.0238
4693549 DPDM-10-5-PA
4693549
DPDM
10
10.000
M4
2.000
4.000
0.000
0.000
37.000
35.000
M5
4.500
5.000
M3
13.000
15.000
24.000
19.000
9.000
7.000
19.500
9.500
0.000
3.300
6.000
5.000
14.000
11.500
19.500
44.000
9.000
0.000
39.000
46.000
0.000
0.000
7.000
2.200
0.0338
4186566 DPDM-16-5-PA
4186566
DPDM
16
12.000
M6
5.000
6.000
5.000
3.000
45.000
40.000
M5
4.500
6.000
M4
19.000
20.000
32.000
27.000
13.000
7.000
24.100
11.000
0.000
4.300
7.500
6.000
15.000
15.500
24.000
52.000
12.000
3.000
50.000
57.000
2.300
3.000
10.000
3.200
0.0725
4654766 DPDM-20-5-PA
4654766
DPDM
20
16.000
M8
6.000
8.000
7.000
4.000
52.000
46.000
M5
6.000
7.500
M5
24.000
26.000
40.000
33.000
16.000
9.000
26.500
11.000
6.000
5.500
10.000
8.200
15.000
19.500
29.000
59.000
13.000
4.000
58.000
65.000
3.200
2.000
13.000
4.000
0.1390
4328892 DPDM-25-5-PA
4328892
DPDM
25
20.000
M10x1.25
7.000
10.000
9.000
4.500
55.000
48.000
M5
7.500
7.500
M5
30.000
32.000
50.000
41.000
20.000
10.000
30.000
10.000
6.000
5.500
10.000
9.200
18.000
24.500
36.000
62.000
14.000
5.000
62.000
69.000
3.800
3.000
17.000
5.000
0.2218
4650681 DPDM-32-5-PA
4650681
DPDM
32
20.000
M10x1.25
8.000
12.000
10.000
4.500
56.000
48.000
G1/8
8.500
9.000
M6
40.000
40.000
62.000
52.000
24.000
11.000
27.000
11.000
9.000
6.600
11.000
12.000
20.000
30.500
45.000
63.000
15.000
6.000
64.000
73.000
4.500
3.000
17.000
5.000
0.3325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表