magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNCE - 电-气缸
Festo
产品 (A - Z)
D
DNCE
Powered by
CAD模型選擇
{festo/parts/d/dnce/dnce_asmtab.prj},{NB=543132 DNCE-40-200-BS-12,7P-Q---(0)},{TNR=543132},{TYP=DNCE},{INFO=2017-12-31},{KDM=40},{HUBX=200},{HUB=200},{HUBST=0},{F=BS-\"12,7\"P-Q},{FX=BS-12,7P-Q},{AM=24.000},{B=35.000},{B1=20.000},{B2=42.000},{D2=16.000},{D5=38.000},{D7=M6},{D7NDR=6.000},{D7KDR=4.917},{D9=M4},{D9NDR=4.000},{D9KDR=3.242},{D10=20.000},{D11=8.000},{D12=40.000},{E=54.000},{H1=20.000},{H2=42.000},{J5=53.000},{KK=M12x1.25},{KKNDR=12.000},{KKKDR=10.466},{L2=88.000},{L5=30.000},{L6=16.000},{L8=10.500},{L9=28.500},{L10=14.000},{L11=18.400},{L12=7.000},{SW2=13.000},{SW3=6.000},{VD=21.500},{WH=30.000},{ZB=176.500},{EOLDATE=31.12.2017},{GTIN=4052568181178}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ESBF - 电-气缸
Festo
04.07.2024
EPCO (m) - 电-气缸, 模块化系统
Festo
04.07.2024
ESBF (m) - 电-气缸, 模块化系统
Festo
04.07.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
F
功能
ⁿ/ₐ
AM
[mm]
B
[mm]
B1
[mm]
B2
[mm]
D2
[mm]
D5
[mm]
D7
螺纹
ⁿ/ₐ
D9
螺纹
ⁿ/ₐ
D10
[mm]
D11
[mm]
D12
[mm]
E
[mm]
H1
[mm]
H2
[mm]
J5
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
SW2
[mm]
SW3
[mm]
VD
[mm]
WH
[mm]
ZB
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
543111 DNCE-32-100-LS-"1,...
543111
DNCE
32
LS-"1,5"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
1.044
4052568180966
543112 DNCE-32-200-LS-"1,...
543112
DNCE
32
LS-"1,5"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
1.368
4052568180973
543113 DNCE-32-300-LS-"1,...
543113
DNCE
32
LS-"1,5"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
1.692
4052568180980
543114 DNCE-32-400-LS-"1,...
543114
DNCE
32
LS-"1,5"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
2.016
4052568180997
543115 DNCE-32-100-BS-"3"...
543115
DNCE
32
BS-"3"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
1.080
4052568181000
543116 DNCE-32-200-BS-"3"...
543116
DNCE
32
BS-"3"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
17.500
26.000
148.000
1.410
4052568181017
543117 DNCE-32-300-BS-"3"...
543117
DNCE
32
BS-"3"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
1.740
4052568181024
543118 DNCE-32-400-BS-"3"...
543118
DNCE
32
BS-"3"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
2.070
4052568181031
543119 DNCE-32-100-BS-"10...
543119
DNCE
32
BS-"10"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
1.106
4052568181048
543120 DNCE-32-200-BS-"10...
543120
DNCE
32
BS-"10"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
1.442
4052568181055
543121 DNCE-32-300-BS-"10...
543121
DNCE
32
BS-"10"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
1.778
4052568181062
543122 DNCE-32-400-BS-"10...
543122
DNCE
32
BS-"10"P-Q
22.000
30.000
19.000
32.000
12.000
32.500
M6
M3
16.000
6.000
32.000
45.500
19.000
32.000
44.500
M10x1.25
72.000
26.000
16.000
10.000
24.000
8.000
15.900
7.000
10.000
6.000
18.000
26.000
148.000
2.114
4052568181079
543123 DNCE-40-100-LS-"2,...
543123
DNCE
40
LS-"2,5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
1.671
4052568181086
543124 DNCE-40-200-LS-"2,...
543124
DNCE
40
LS-"2,5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
2.132
4052568181093
543125 DNCE-40-400-LS-"2,...
543125
DNCE
40
LS-"2,5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
3.054
4052568181109
543126 DNCE-40-600-LS-"2,...
543126
DNCE
40
LS-"2,5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
3.976
4052568181116
543127 DNCE-40-100-BS-"5"...
543127
DNCE
40
BS-"5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
1.725
4052568181123
543128 DNCE-40-200-BS-"5"...
543128
DNCE
40
BS-"5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
2.180
4052568181130
543129 DNCE-40-400-BS-"5"...
543129
DNCE
40
BS-"5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
3.090
4052568181147
543130 DNCE-40-600-BS-"5"...
543130
DNCE
40
BS-"5"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
4.000
4052568181154
543131 DNCE-40-100-BS-"12...
543131
DNCE
40
BS-"12,7"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
1.817
4052568181161
543132 DNCE-40-200-BS-"12...
543132
DNCE
40
BS-"12,7"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
2.284
4052568181178
543133 DNCE-40-400-BS-"12...
543133
DNCE
40
BS-"12,7"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
3.218
4052568181185
543134 DNCE-40-600-BS-"12...
543134
DNCE
40
BS-"12,7"P-Q
24.000
35.000
20.000
42.000
16.000
38.000
M6
M4
20.000
8.000
40.000
54.000
20.000
42.000
53.000
M12x1.25
88.000
30.000
16.000
10.500
28.500
14.000
18.400
7.000
13.000
6.000
21.500
30.000
176.500
4.152
4052568181192
543135 DNCE-63-200-LS-"4"...
543135
DNCE
63
LS-"4"P-Q
32.000
45.000
31.000
62.000
20.000
56.500
M8
M5
28.000
12.000
60.000
75.500
31.000
62.000
74.000
M16x1.5
107.000
36.000
17.000
15.000
34.000
17.000
23.500
9.000
17.000
8.000
28.500
37.000
214.000
4.386
4052568181208
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表