magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHAA-B17 - 转接组件
Festo
产品 (A - Z)
D
DHAA
Powered by
CAD模型選擇
{festo/parts/d/dhaa/dhaa_b17_asmtab.prj},{NB=2806354 DHAA-G-E2-40-B17-14},{TNR=2806354},{TYP=DHAA-G-E2-40-B17-14},{INFO=2020-12-31},{VERS=8.000},{TNRP=2806354},{B1=80.000},{B2=49.000},{B3=15.500},{B4=0.000},{D1=10.000},{D2=9.000},{D3=M4},{D4=0.000},{D5=5.500},{D6=0.000},{H1=10.000},{L1=80.000},{L2=49.000},{L3=32.000},{L4=0.000},{T1=5.600},{T2=2.100},{T3=0.000},{EOLDATE=31.12.2020},{CNSMASSEXACT=0.200},{GTIN=4052568266745}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2516304 DHAA-G-G3-20-B17-...
2516304
DHAA-G-G3-20-B17-14
48.000
20.000
0.000
0.000
10.000
9.000
M4
5.500
9.000
0.000
13.500
90.000
32.000
70.000
0.000
7.200
2.100
2.100
0.185
4052568254384
2516252 DHAA-G-G3-25-B17-...
2516252
DHAA-G-G3-25-B17-14
52.000
40.000
0.000
0.000
12.000
9.000
M4
0.000
0.000
0.000
13.500
90.000
32.000
80.000
0.000
8.300
2.100
2.600
0.205
4052568254377
2512383 DHAA-G-Q5-16-B17-...
2512383
DHAA-G-Q5-16-B17-14-E
48.000
28.000
0.000
0.000
8.000
9.000
M4
7.000
4.500
0.000
9.000
70.000
32.000
0.000
0.000
4.600
2.100
1.600
0.102
4052568109448
2515219 DHAA-G-G6-20-B17-...
2515219
DHAA-G-G6-20-B17-14
48.000
20.000
0.000
0.000
11.000
9.000
M4
9.000
6.600
0.000
13.500
80.000
32.000
0.000
0.000
6.800
2.100
2.100
0.170
4052568109455
2519367 DHAA-G-G6-16-B17-...
2519367
DHAA-G-G6-16-B17-14
44.000
20.000
0.000
0.000
10.000
9.000
M4
7.000
5.500
0.000
14.000
75.000
32.000
0.000
0.000
5.700
2.100
1.600
0.150
4052568109462
2531838 DHAA-G-G3-16-B17-...
2531838
DHAA-G-G3-16-B17-14
44.000
20.000
0.000
0.000
10.000
9.000
M4
5.500
7.000
0.000
14.000
75.000
32.000
55.000
0.000
5.700
2.100
1.600
0.155
4052568254391
2534351 DHAA-G-Q5-16-B17-...
2534351
DHAA-G-Q5-16-B17-14
48.000
32.000
0.000
0.000
8.000
9.000
M4
7.000
4.500
0.000
12.000
48.000
28.000
25.000
0.000
5.600
2.100
1.600
0.100
4052568254407
2808960 DHAA-G-E7-70-B17-...
2808960
DHAA-G-E7-70-B17-14
50.000
12.500
0.000
0.000
10.000
9.000
M4
5.000
5.500
0.000
10.000
69.000
45.000
30.000
32.000
5.600
2.100
2.000
0.114
4052568266769
2810619 DHAA-G-E7-80-B17-...
2810619
DHAA-G-E7-80-B17-14
61.500
14.500
0.000
0.000
10.000
9.000
M4
9.000
5.500
0.000
10.000
82.000
40.000
0.000
32.000
5.600
2.100
2.100
0.160
4052568266776
2786045 DHAA-G-E2-25-B17-...
2786045
DHAA-G-E2-25-B17-14
55.000
32.500
8.450
0.000
8.000
9.000
M4
0.000
4.500
0.000
10.000
55.000
32.500
32.000
0.000
4.400
2.100
0.000
0.101
4052568266325
2806354 DHAA-G-E2-40-B17-...
2806354
DHAA-G-E2-40-B17-14
80.000
49.000
15.500
0.000
10.000
9.000
M4
0.000
5.500
0.000
10.000
80.000
49.000
32.000
0.000
5.600
2.100
0.000
0.200
4052568266745
2807590 DHAA-G-R1-20-B17-...
2807590
DHAA-G-R1-20-B17-14
0.000
28.000
0.000
0.000
8.000
9.000
M4
7.000
4.500
45.000
10.000
0.000
32.000
0.000
0.000
4.400
2.100
1.600
0.590
4052568266752
2812698 DHAA-G-R1-25-B17-...
2812698
DHAA-G-R1-25-B17-14
0.000
34.000
0.000
0.000
11.000
9.000
M4
9.000
6.500
48.000
14.000
0.000
32.000
0.000
0.000
6.600
2.100
2.100
0.100
4052568266783
8034057 DHAA-G-Q11-16-B17...
8034057
DHAA-G-Q11-16-B17-14
62.000
21.000
0.000
0.000
8.000
9.000
M4
7.000
4.400
0.000
10.000
70.000
32.000
0.000
0.000
5.400
2.100
1.600
0.136
4052568283513
8034058 DHAA-G-Q11-20-B17...
8034058
DHAA-G-Q11-20-B17-14
62.000
24.000
0.000
0.000
8.000
9.000
M4
7.000
4.400
0.000
10.000
70.000
32.000
0.000
0.000
5.600
2.100
1.600
0.715
4052568283520
3122168 DHAA-G-Q11-25-B17...
3122168
DHAA-G-Q11-25-B17-14
62.000
26.000
0.000
0.000
10.000
9.000
M4
9.000
5.500
0.000
10.000
70.000
32.000
0.000
0.000
4.200
2.100
2.100
0.140
4052568268756
8033603 DHAA-G-G3-25-B17-...
8033603
DHAA-G-G3-25-B17-25
52.000
40.000
0.000
0.000
12.000
9.000
M5
0.000
0.000
0.000
14.000
90.000
60.000
80.000
0.000
5.800
2.100
2.600
0.216
4052568283445
8033604 DHAA-G-E7-120-B17...
8033604
DHAA-G-E7-120-B17-25
83.000
41.200
18.500
75.500
15.000
9.000
M5
9.000
9.000
0.000
14.000
110.000
80.000
60.000
40.000
8.600
2.100
2.100
0.380
4052568283452
8033605 DHAA-G-E7-185-B17...
8033605
DHAA-G-E7-185-B17-25
101.000
55.000
0.000
0.000
18.000
9.000
M5
9.000
11.000
0.000
14.000
138.000
120.000
60.000
80.000
7.000
2.100
2.100
0.576
4052568283469
8033606 DHAA-G-R1-32-B17-...
8033606
DHAA-G-R1-32-B17-25
0.000
45.000
0.000
0.000
11.000
9.000
M5
9.000
6.600
72.000
14.000
0.000
60.000
0.000
0.000
7.000
2.100
2.100
0.184
4052568283476
8033607 DHAA-G-Q11-25-B17...
8033607
DHAA-G-Q11-25-B17-25
44.000
26.000
0.000
0.000
10.000
9.000
M5
9.000
5.500
0.000
10.000
75.000
60.000
0.000
0.000
4.500
2.100
2.100
0.120
4052568283483
8033608 DHAA-G-Q11-32-B17...
8033608
DHAA-G-Q11-32-B17-25
60.000
40.000
0.000
0.000
11.000
9.000
M5
9.000
6.600
0.000
14.000
75.000
60.000
0.000
0.000
7.800
2.100
2.100
0.204
4052568283490
8033609 DHAA-G-Q11-35-B17...
8033609
DHAA-G-Q11-35-B17-25
60.000
45.000
0.000
0.000
11.000
9.000
M5
9.000
6.600
0.000
14.000
75.000
60.000
0.000
0.000
7.900
2.100
2.100
0.232
4052568283506
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表