magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGTZ - 双活塞气缸
Festo
产品 (A - Z)
D
DGTZ
Powered by
CAD模型選擇
{festo/parts/d/dgtz/dgtz_asmtab_presets.prj},{NB=8100658 DGTZ-GF-32-20-P-A-20---(high0)},{TNR=8100658},{TYP=DGTZ-GF-32-20-P-A},{LODLEVEL=high},{KDM=32},{HUB=20},{HUBST=0.000},{B1=94.000},{B2=96.000},{B3=45.000},{B4=75.000},{D1=16.000},{D2=11.000},{D3=M8},{D3N=8.000},{D4=G1/8},{D4N=9.728},{D5=M5},{D5N=5.000},{D6=M6},{D6N=6.000},{D7=6.900},{D8=M5},{D8N=5.000},{T1=6.300},{T2=7.000},{T3=12.000},{T4=10.000},{T5=7.500},{H1=36.000},{H2=38.000},{H3=20.000},{H4=19.000},{S=8.000},{L3=5.000},{L4=16.000},{L5=39.000},{L6=39.000},{L9=49.500},{L10=11.600},{L11T=60.000},{L12T=60.000},{DS=6.000},{LS=20.000},{DR=33.000},{DSP=1.000},{PPATH=assemblies/dgtz_asmtpl.prj},{CNSMASSEXACT=1.133},{V=2},{VER=1},{GTIN=4052568471187}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
[mm]
D8
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
S
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8100542 DGTZ-GF-6-10-P-A-...
8100542
DGTZ-GF-6-10-P-A
6
10
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
58.500
49.000
4.000
5.500
17.000
14.000
15.000
23.000
28.000
5.000
23.500
26.500
0.082
4052568470319
8100543 DGTZ-GF-6-20-P-A-...
8100543
DGTZ-GF-6-20-P-A
6
20
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
68.500
59.000
4.000
5.500
17.000
14.000
20.000
33.000
28.000
5.000
23.500
26.500
0.098
4052568470326
8100544 DGTZ-GF-6-30-P-A-...
8100544
DGTZ-GF-6-30-P-A
6
30
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
78.500
69.000
4.000
5.500
17.000
14.000
25.000
43.000
28.000
5.000
23.500
26.500
0.115
4052568470333
8100545 DGTZ-GF-6-40-P-A-...
8100545
DGTZ-GF-6-40-P-A
6
40
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
88.500
79.000
4.000
5.500
17.000
14.000
30.000
53.000
28.000
5.000
23.500
26.500
0.131
4052568470340
8100546 DGTZ-GF-6-50-P-A-...
8100546
DGTZ-GF-6-50-P-A
6
50
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
98.500
89.000
4.000
5.500
17.000
14.000
35.000
63.000
28.000
5.000
23.500
26.500
0.148
4052568470357
8100554 DGTZ-GF-10-10-P-A...
8100554
DGTZ-GF-10-10-P-A
10
10
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
70.000
56.000
6.000
8.000
23.000
23.000
20.000
20.000
34.000
5.000
37.000
37.000
0.135
4052568470418
8100555 DGTZ-GF-10-20-P-A...
8100555
DGTZ-GF-10-20-P-A
10
20
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
80.000
66.000
6.000
8.000
23.000
23.000
30.000
30.000
34.000
5.000
37.000
37.000
0.155
4052568470425
8100556 DGTZ-GF-10-30-P-A...
8100556
DGTZ-GF-10-30-P-A
10
30
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
90.000
76.000
6.000
8.000
23.000
23.000
40.000
40.000
34.000
5.000
37.000
37.000
0.175
4052568470432
8100557 DGTZ-GF-10-40-P-A...
8100557
DGTZ-GF-10-40-P-A
10
40
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
100.000
86.000
6.000
8.000
23.000
23.000
40.000
40.000
34.000
5.000
37.000
37.000
0.195
4052568470449
8100558 DGTZ-GF-10-50-P-A...
8100558
DGTZ-GF-10-50-P-A
10
50
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
110.000
96.000
6.000
8.000
23.000
23.000
40.000
40.000
34.000
5.000
37.000
37.000
0.215
4052568470456
8100559 DGTZ-GF-10-60-P-A...
8100559
DGTZ-GF-10-60-P-A
10
60
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
120.000
106.000
6.000
8.000
23.000
23.000
50.000
50.000
34.000
5.000
37.000
37.000
0.234
4052568470463
8100560 DGTZ-GF-10-70-P-A...
8100560
DGTZ-GF-10-70-P-A
10
70
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
130.000
116.000
6.000
8.000
23.000
23.000
50.000
50.000
34.000
5.000
37.000
37.000
0.254
4052568470470
8100561 DGTZ-GF-10-80-P-A...
8100561
DGTZ-GF-10-80-P-A
10
80
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
140.000
126.000
6.000
8.000
23.000
23.000
50.000
50.000
34.000
5.000
37.000
37.000
0.270
4052568470487
8100570 DGTZ-GF-16-10-P-A...
8100570
DGTZ-GF-16-10-P-A
16
10
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
89.000
72.000
7.000
10.000
32.000
32.000
20.000
20.000
38.000
11.000
49.000
49.000
0.263
4052568470579
8100571 DGTZ-GF-16-20-P-A...
8100571
DGTZ-GF-16-20-P-A
16
20
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
99.000
82.000
7.000
10.000
32.000
32.000
25.000
25.000
38.000
11.000
49.000
49.000
0.290
4052568470586
8100572 DGTZ-GF-16-30-P-A...
8100572
DGTZ-GF-16-30-P-A
16
30
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
109.000
92.000
7.000
10.000
32.000
32.000
35.000
35.000
38.000
11.000
49.000
49.000
0.317
4052568470593
8100573 DGTZ-GF-16-40-P-A...
8100573
DGTZ-GF-16-40-P-A
16
40
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
119.000
102.000
7.000
10.000
32.000
32.000
35.000
35.000
38.000
11.000
49.000
49.000
0.343
4052568470609
8100574 DGTZ-GF-16-50-P-A...
8100574
DGTZ-GF-16-50-P-A
16
50
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
129.000
112.000
7.000
10.000
32.000
32.000
35.000
35.000
38.000
11.000
49.000
49.000
0.370
4052568470616
8100575 DGTZ-GF-16-60-P-A...
8100575
DGTZ-GF-16-60-P-A
16
60
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
139.000
122.000
7.000
10.000
32.000
32.000
45.000
45.000
38.000
11.000
49.000
49.000
0.397
4052568470623
8100576 DGTZ-GF-16-70-P-A...
8100576
DGTZ-GF-16-70-P-A
16
70
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
149.000
132.000
7.000
10.000
32.000
32.000
45.000
45.000
38.000
11.000
49.000
49.000
0.424
4052568470630
8100577 DGTZ-GF-16-80-P-A...
8100577
DGTZ-GF-16-80-P-A
16
80
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
159.000
142.000
7.000
10.000
32.000
32.000
45.000
45.000
38.000
11.000
49.000
49.000
0.451
4052568470647
8100578 DGTZ-GF-16-90-P-A...
8100578
DGTZ-GF-16-90-P-A
16
90
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
169.000
152.000
7.000
10.000
32.000
32.000
55.000
55.000
38.000
11.000
49.000
49.000
0.478
4052568470654
8100579 DGTZ-GF-16-100-P-...
8100579
DGTZ-GF-16-100-P-A
16
100
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
179.000
162.000
7.000
10.000
32.000
32.000
55.000
55.000
38.000
11.000
49.000
49.000
0.505
4052568470661
8100607 DGTZ-GF-20-10-P-A...
8100607
DGTZ-GF-20-10-P-A
20
10
62.000
64.000
29.000
50.000
10.000
9.500
M6
M5
M4
M5
5.500
M4
5.300
5.500
10.000
8.000
5.500
23.000
25.000
9.500
12.500
6.000
96.500
79.500
5.000
12.000
37.000
37.000
25.000
25.000
42.500
12.000
54.000
54.000
0.411
4052568470777
8100608 DGTZ-GF-20-20-P-A...
8100608
DGTZ-GF-20-20-P-A
20
20
62.000
64.000
29.000
50.000
10.000
9.500
M6
M5
M4
M5
5.500
M4
5.300
5.500
10.000
8.000
5.500
23.000
25.000
9.500
12.500
6.000
106.500
89.500
5.000
12.000
37.000
37.000
30.000
30.000
42.500
12.000
54.000
54.000
0.449
4052568470784
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表