magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGSL (m) - 小型滑块驱动器, 模块化系统
Festo
产品 (A - Z)
D
DGSL
Powered by
CAD模型選擇
{festo/parts/d/dgsl/dgsl_asmtab.prj},{NB=543905 DGSL-10-10-PA---(0)},{KDM=12},{KDM2=10.000},{B1=50.000},{B2=49.000},{B3=39.200},{B4=19.650},{B5=10.000},{B6=6.800},{B7=12.350},{B8=20.100},{B9=49.000},{B10=5.000},{B11=29.200},{B12=28.000},{B13=37.700},{B14=27.000},{D2=8.200},{D3=7.000},{D4=4.300},{D5=8.000},{D7=5.000},{H1=29.000},{H2=27.100},{H3=28.000},{H4=6.800},{H5=13.800},{H6=15.800},{H7=22.800},{H8=15.500},{H9=0.600},{H10=1.400},{H11=10.000},{H12=12.500},{H13=4.000},{H14=8.750},{H15=11.750},{H16=4.800},{H17=19.250},{H18=0.400},{H19=9.000},{T3=1.600},{T4=5.350},{T5=7.500},{SW2=2.500},{SW3=3.000},{TNR=543905},{TYP=DGSL-10},{TYP3=DGSL},{GEW1='-','N'},{HUB1=10,20,30,40,50,80,100},{GEW=-},{HUB=10},{FE=0},{EL=0},{DA=1},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
PE
位置检测
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
B11
[mm]
B12
[mm]
B13
[mm]
B14
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
H16
[mm]
H17
[mm]
H18
[mm]
H19
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L21
[mm]
CNSMASSEXACT
重量
[kg]
543902 DGSL-4-10-PA
543902
DGSL-4
A
28.000
27.400
18.100
9.400
5.000
3.550
6.300
11.950
27.500
2.000
17.200
12.400
23.150
16.150
M3
6.300
5.000
3.300
6.200
M4x0.5
3.000
M3
16.000
15.400
15.100
3.850
6.300
8.600
8.400
8.100
0.650
0.300
5.000
8.000
2.700
5.350
5.850
3.000
10.600
0.250
5.300
1.300
2.250
4.000
1.300
1.300
2.000
72.100
48.000
15.200
7.800
36.350
0.000
0.000
6.500
5.500
6.600
2.500
4.000
13.250
4.950
3.000
31.000
0.08600
543903 DGSL-6-10-PA
543903
DGSL-6
A
35.000
34.500
26.000
13.500
5.000
5.000
8.200
13.500
34.500
3.500
19.900
20.000
28.100
18.900
M3
6.300
5.000
3.300
6.200
M5x0.5
3.000
M3
20.000
19.000
19.250
4.700
7.800
10.200
16.000
10.550
0.500
0.500
5.000
11.500
3.400
6.500
7.200
3.700
13.100
0.270
6.500
1.300
3.700
6.000
1.500
1.500
2.500
81.100
50.000
17.600
8.100
33.100
0.000
0.000
8.000
8.000
9.600
2.500
5.100
13.250
4.950
3.500
37.000
0.16520
543904 DGSL-8-10-PA
543904
DGSL-8
A
42.000
41.300
31.200
16.600
10.000
6.000
10.300
16.250
41.500
4.500
24.000
24.100
33.000
24.400
M4
8.200
7.000
4.300
8.000
M6x0.5
5.000
M3
24.000
22.700
23.000
6.500
10.600
14.000
18.900
13.300
0.600
0.900
10.000
8.700
3.250
7.800
10.500
4.100
16.800
0.350
6.600
1.600
3.800
7.500
2.000
2.000
2.500
90.200
59.600
21.100
10.700
34.600
0.000
0.000
8.000
10.000
11.600
2.500
7.000
14.650
6.100
5.500
41.000
0.24700
543905 DGSL-10-10-PA
543905
DGSL-10
A
50.000
49.000
39.200
19.650
10.000
6.800
12.350
20.100
49.000
5.000
29.200
28.000
37.700
27.000
M4
8.200
7.000
4.300
8.000
M8x1
5.000
M5
29.000
27.100
28.000
6.800
13.800
15.800
22.800
15.500
0.600
1.400
10.000
12.500
4.000
8.750
11.750
4.800
19.250
0.400
9.000
1.600
5.350
7.500
2.500
2.500
3.000
103.100
66.000
22.800
12.500
41.300
0.000
0.000
11.000
10.000
11.600
2.500
6.400
18.500
7.500
5.000
43.000
0.42400
543906 DGSL-12-10-PA
543906
DGSL-12
A
60.000
59.000
47.600
24.000
10.000
9.200
14.700
24.300
59.000
6.400
35.350
35.200
50.000
36.700
M5
9.000
7.000
5.500
9.000
M10x1
8.000
M5
36.000
34.800
34.700
8.000
15.100
20.350
28.200
19.300
0.800
1.000
10.000
17.900
5.200
10.750
15.750
5.500
24.900
0.500
10.000
1.600
5.600
7.500
3.000
3.000
3.000
106.200
68.600
28.100
14.900
42.400
0.000
0.000
12.000
10.000
11.600
2.500
5.800
18.500
9.000
4.500
44.000
0.65000
543907 DGSL-16-10-PA
543907
DGSL-16
A
66.000
65.000
53.500
26.700
10.000
11.100
16.700
27.500
65.000
7.750
37.900
38.000
50.400
36.700
M5
9.000
7.000
5.500
9.000
M12x1
8.000
M5
40.000
38.000
39.000
8.500
16.700
20.600
31.700
20.800
0.500
1.500
10.000
20.000
6.400
10.500
16.700
7.000
26.600
0.500
12.400
1.600
6.100
9.000
4.000
4.000
4.000
124.100
82.500
42.300
26.100
45.000
0.000
0.000
14.000
12.000
13.600
2.500
6.800
21.000
10.000
5.500
54.000
0.98720
543908 DGSL-20-10-PA
543908
DGSL-20
A
85.000
84.000
68.850
34.500
20.000
14.000
21.400
36.350
83.400
10.000
48.900
49.200
64.100
48.600
M6
11.200
9.000
6.600
11.000
M14x1
8.000
G1/8
49.000
46.500
47.700
10.300
20.600
23.200
38.200
26.100
0.500
2.000
20.000
19.600
7.550
14.700
14.700
10.000
33.300
0.800
14.500
2.100
8.600
10.000
4.000
4.000
5.000
141.200
84.600
52.400
31.200
59.100
0.000
0.000
17.000
14.000
15.600
4.600
7.800
30.500
12.000
6.500
56.000
1.69980
543909 DGSL-25-10-PA
543909
DGSL-25
A
104.000
103.000
82.600
41.600
20.000
16.200
26.600
43.100
103.000
13.250
56.500
56.700
79.250
53.700
M6
11.200
9.000
6.600
11.000
M16x1
8.000
G1/8
60.000
57.000
58.500
10.500
23.400
31.200
48.000
34.500
1.000
1.950
20.000
27.500
8.550
16.600
22.200
11.000
42.700
0.500
15.500
2.100
15.000
12.000
5.000
5.000
6.000
157.100
96.000
51.900
30.500
63.700
0.000
0.000
22.000
15.000
16.600
4.600
8.000
32.300
14.500
6.500
64.000
2.73200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DGSL - 小型滑块驱动器
Festo
22.08.2023
SLT - 小型滑块驱动器
Festo
30.08.2023
DFM-B (m) - 导向气缸, 模块化系统
Festo
22.08.2023
DGSL-N - 小型滑块驱动器
Festo
22.08.2023
DSMI - 摆动驱动器
Festo
22.08.2023
SLF - 小型滑块驱动器
Festo
30.08.2023
SPZ - 导向单元
Festo
31.05.2024
DRRD (m) - 摆动驱动器, 模块化系统
Festo
22.08.2023
SLS - 小型滑块驱动器
Festo
30.08.2023
DGSC - 小型滑块驱动器
Festo
22.08.2023
DSM-..-B - 摆动驱动器
Festo
22.08.2023
DRVS - 摆动驱动器
Festo
22.08.2023
DGPL - 无杆气缸
Festo
22.08.2023
DGST - 小型滑块驱动器
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表