magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFAW (m) - 铰链气缸, 模块化系统
Festo
产品 (A - Z)
D
DFAW
Powered by
CAD模型選擇
{festo/parts/d/dfaw/dfaw_asmtab.prj},{NB=2676213 DFAW-50-10-B4-PPSA---(0)},{TNR=2676213},{TYP=DFAW},{KDM=50},{HUB=10},{HUBST=0},{FES=-},{FES1='-', 'CE', 'CR'},{GAB=B4},{DAEM=PPS},{POS=A},{INFO=2019-09-30},{SEHA=-},{SEN=0},{ANZ=-},{MON=-},{GEWHUB=37.000},{AM=15.000},{B=33.000},{B1=58.000},{CE=45.000},{CK=12.000},{CL=40.000},{CV=15.000},{D4=55.000},{EE=G1/4},{G=22.000},{H1=35.000},{KK=M16x1.5},{L1=46.500},{L4=97.000},{L5=16.000},{MM=20.000},{R1=15.000},{RT=M6},{T1=10.000},{VD=14.500},{VE=25.500},{W1=45.000},{SF=17.000},{EOLDATE=30.09.2019}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DWC variable stroke - 铰链气缸
Festo
22.08.2023
DWB variable stroke - 铰链气缸
Festo
22.08.2023
DW variable stroke - 铰链气缸
Festo
22.08.2023
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DAEM
缓冲
ⁿ/ₐ
POS
位置感测
ⁿ/ₐ
AM
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
CE
[mm]
CB
[mm]
CK
[mm]
CL
[mm]
CM1
[mm]
CM2
[mm]
CV
[mm]
D
[mm]
D1
[mm]
D4
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
G1
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
MM
[mm]
R1
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
VD
[mm]
VE
[mm]
W1
[mm]
WH
[mm]
ZJ
[mm]
SF
[mm]
CNSMASSEXACT
重量
[kg]
2676213 DFAW-50-10-B4-PPS...
2676213
DFAW
50
PPS
A
15.000
33.000
58.000
33.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
61.000
42.000
55.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
97.000
92.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
144.000
17.000
1.1400
2682302 DFAW-63-10-B4-PPS...
2682302
DFAW
63
PPS
A
15.000
33.000
71.000
40.000
0.000
45.000
0.000
12.000
40.000
16.500
16.500
15.000
75.000
42.000
68.000
G1/4
22.000
27.000
35.000
M16x1.5
46.500
97.000
92.000
97.000
16.000
20.000
15.000
M6
10.000
32.500
14.500
25.500
45.000
47.000
144.000
17.000
1.3780
2682335 DFAW-80-10-B8-PPS...
2682335
DFAW
80
PPS
A
19.000
56.000
89.000
48.500
0.000
58.000
0.000
18.000
60.000
28.000
28.000
19.000
93.000
60.000
87.000
G3/8
34.000
31.500
50.000
M20x1.5
43.000
141.500
138.000
110.000
20.000
25.000
20.000
M6
11.000
32.500
19.000
35.500
45.000
48.500
190.000
19.000
3.4700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表