magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DASI-E21-SR - 传感器支架
Festo
产品 (A - Z)
D
DASI
Powered by
CAD模型選擇
{festo/parts/d/dasi/dasi_e21_sr_asmtab.prj},{NB=8081064 DASI-E21-70-S8-SR---(high)},{TNR=8081064},{TYP=DASI-E21-70-S8-SR},{LODLEVEL=high},{L1=140.000},{L2=120.000},{L5=20.000},{B2=3.000},{H1=101.500},{H5=10.000},{H6=10.000},{H7=22.000},{D2=M5},{CNSMASSEXACT=0.225},{GTIN=4052568447618}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L5
[mm]
B2
[mm]
H1
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
D2
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8081066 DASI-E21-60-S8-SR
8081066
DASI-E21-60-S8-SR
140.000
120.000
20.000
3.000
77.750
10.000
10.000
28.000
M5
0.132
4052568447625
8081064 DASI-E21-70-S8-SR
8081064
DASI-E21-70-S8-SR
140.000
120.000
20.000
3.000
101.500
10.000
10.000
22.000
M5
0.225
4052568447618
8081060 DASI-E21-90-S8-SR
8081060
DASI-E21-90-S8-SR
205.000
185.000
20.000
3.000
72.500
10.000
10.000
24.000
M5
0.247
4052568447571
8081062 DASI-E21-110-S8-S...
8081062
DASI-E21-110-S8-SR
230.000
210.000
20.000
3.000
83.500
10.000
10.000
24.000
M5
0.326
4052568447595
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表