magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADB - 气囊组件
Festo
产品 (A - Z)
D
DADB
Powered by
CAD模型選擇
{festo/parts/d/dadb/dadb.prj},{NB=553393 DADB-S1-12-S51-100---(85.20)},{TNR=553393},{TYP=DADB-S1-12-S51-100},{CNSMASSEXACT=0.009},{KDM=12.000},{HUBST=85.2},{A2=34},{D1=21.500},{D2=8.500},{EE=M5},{L=85.200},{LMIN=27.000},{LMAX=127.000},{L1=5.000},{L2=3.200},{WF=22.000},{WH=0.000},{ZYL=1},{B1=0.000},{D4=19.000},{D7=13.800},{D3=20.200},{D5=14.400},{D6=6.000},{D8=16.000},{D9=0.000},{D10=0.000},{D11=5.975},{D12=0.350},{D13=12.400},{GEW1=5.000},{GEW2=0.000},{H1=0.000},{L2N=13.150},{L3=0.750},{L4=8.200},{L5=0.000},{L6=0.000},{L7=0.000},{L8=0.000},{L9=0.000},{L10=0.200},{P=1.500},{R1=0.000},{SW1=0.000},{T1=4.000},{T2=1.200},{T3=0.000},{T4=0.000},{USECASE=0},{GTIN=4052568095802}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
KDM
活塞直径
[mm]
A2
[mm]
D1
[mm]
D2
[mm]
EE
螺纹
ⁿ/ₐ
L
[mm]
LMIN
[mm]
LMAX
[mm]
L2
[mm]
WF
[mm]
WH
[mm]
GTIN
ⁿ/ₐ
553271 DADB-V6-32-S10-50
553271
DADB-V6-32-S10-50
0.029
32.000
29
36.500
14.000
G1/8
50.250
15.000
65.000
5.400
0.000
26.000
4052568196318
553273 DADB-V6-32-S51-125
553273
DADB-V6-32-S51-125
0.041
32.000
47
36.500
14.000
G1/8
115.400
32.500
157.500
5.400
0.000
26.000
4052568196325
553275 DADB-V6-32-S126-17...
553275
DADB-V6-32-S126-175
0.052
32.000
61
36.500
14.000
G1/8
166.650
48.500
223.500
5.400
0.000
26.000
4052568196332
553277 DADB-V6-32-S176-25...
553277
DADB-V6-32-S176-250
0.066
32.000
80
36.500
14.000
G1/8
231.800
66.000
316.000
5.400
0.000
26.000
4052568196349
553279 DADB-V6-32-S251-30...
553279
DADB-V6-32-S251-300
0.079
32.000
96
36.500
14.000
G1/8
283.050
82.000
382.000
5.400
0.000
26.000
4052568196356
553281 DADB-V6-32-S301-35...
553281
DADB-V6-32-S301-350
0.092
32.000
112
36.500
14.000
G1/8
334.300
98.000
448.000
5.400
0.000
26.000
4052568196363
553283 DADB-V6-32-S351-37...
553283
DADB-V6-32-S351-375
0.092
32.000
114
36.500
14.000
G1/8
348.200
99.500
474.500
5.400
0.000
26.000
4052568196370
553285 DADB-V6-32-S376-42...
553285
DADB-V6-32-S376-425
0.104
32.000
130
36.500
14.000
G1/8
399.450
115.500
540.500
5.400
0.000
26.000
4052568196387
553287 DADB-V6-32-S426-47...
553287
DADB-V6-32-S426-475
0.117
32.000
145
36.500
14.000
G1/8
450.700
131.500
606.500
5.400
0.000
26.000
4052568196394
553289 DADB-V6-32-S476-50...
553289
DADB-V6-32-S476-500
0.117
32.000
147
36.500
14.000
G1/8
464.600
133.000
633.000
5.400
0.000
26.000
4052568196400
553291 DADB-V6-40-S10-50
553291
DADB-V6-40-S10-50
0.042
40.000
28
42.000
14.000
G1/8
46.200
13.000
63.000
5.400
0.000
30.000
4052568196417
553293 DADB-V6-40-S51-125
553293
DADB-V6-40-S51-125
0.056
40.000
43
42.000
14.000
G1/8
109.100
28.500
153.500
5.400
0.000
30.000
4052568196424
553295 DADB-V6-40-S126-17...
553295
DADB-V6-40-S126-175
0.068
40.000
56
42.000
14.000
G1/8
156.300
42.500
217.500
5.400
0.000
30.000
4052568196431
553297 DADB-V6-40-S176-25...
553297
DADB-V6-40-S176-250
0.085
40.000
72
42.000
14.000
G1/8
219.200
58.000
308.000
5.400
0.000
30.000
4052568196448
553299 DADB-V6-40-S251-30...
553299
DADB-V6-40-S251-300
0.100
40.000
86
42.000
14.000
G1/8
266.400
72.000
372.000
5.400
0.000
30.000
4052568196455
553301 DADB-V6-40-S301-35...
553301
DADB-V6-40-S301-350
0.115
40.000
100
42.000
14.000
G1/8
313.600
86.000
436.000
5.400
0.000
30.000
4052568196462
553303 DADB-V6-40-S351-37...
553303
DADB-V6-40-S351-375
0.115
40.000
101
42.000
14.000
G1/8
329.300
87.500
462.500
5.400
0.000
30.000
4052568196479
553305 DADB-V6-40-S376-42...
553305
DADB-V6-40-S376-425
0.129
40.000
115
42.000
14.000
G1/8
376.500
101.500
526.500
5.400
0.000
30.000
4052568196486
553307 DADB-V6-40-S426-47...
553307
DADB-V6-40-S426-475
0.144
40.000
130
42.000
14.000
G1/8
423.700
115.500
590.500
5.400
0.000
30.000
4052568196493
553309 DADB-V6-40-S476-50...
553309
DADB-V6-40-S476-500
0.144
40.000
131
42.000
14.000
G1/8
439.400
117.000
617.000
5.400
0.000
30.000
4052568196509
553311 DADB-V6-50-S10-50
553311
DADB-V6-50-S10-50
0.071
50.000
28
52.000
17.000
G1/4
44.800
10.000
60.000
7.000
0.000
37.000
4052568196516
553313 DADB-V6-50-S51-125
553313
DADB-V6-50-S51-125
0.091
50.000
46
52.000
17.000
G1/4
109.100
28.000
153.000
7.000
0.000
37.000
4052568196523
553315 DADB-V6-50-S126-17...
553315
DADB-V6-50-S126-175
0.105
50.000
56
52.000
17.000
G1/4
154.900
39.000
214.000
7.000
0.000
37.000
4052568196530
553317 DADB-V6-50-S176-25...
553317
DADB-V6-50-S176-250
0.129
50.000
73
52.000
17.000
G1/4
219.200
57.000
307.000
7.000
0.000
37.000
4052568196547
553319 DADB-V6-50-S251-30...
553319
DADB-V6-50-S251-300
0.147
50.000
86
52.000
17.000
G1/4
265.000
68.000
368.000
7.000
0.000
37.000
4052568196554
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表