magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRVZS-0 - 储气罐
Festo
产品 (A - Z)
C
CRVZS
Powered by
CAD模型選擇
{festo/parts/c/crvzs/crvzs_asmtab.prj},{NB=160233 CRVZS-0.1---(50)},{TNR=160233},{TYP=CRVZS-0.1},{KDM=0.100},{L1=50},{B=51.000},{B1=14.000},{B2=0.000},{D=40.000},{D1=G1/8},{D1N=9.728},{D1K=8.566},{D2=15.000},{D3=42.000},{H=43.000},{H1=28.000},{L=132.000},{L1MIN=13.000},{L1MAX=50.000},{L2=10.000},{L3=6.000},{L4=73.000},{SW=19.000},{WS=1.500},{CNSMASSEXACT=0.2260},{PPATH=assemblies/crvzs_asmtpl.prj},{GTIN=4052568071745}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
D
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
H1
[mm]
L
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
160233 CRVZS-0.1---(50)
160233
CRVZS-0.1
51.000
14.000
0.000
40.000
G1/8
15.000
42.000
43.000
28.000
132.000
10.000
6.000
19.000
0.2260
4052568071745
160234 CRVZS-0.4---(150)
160234
CRVZS-0.4
54.000
14.000
0.000
52.000
G1/4
19.000
54.000
50.000
34.000
240.000
14.000
9.000
27.000
0.5430
4052568012151
160235 CRVZS-0.75---(140)
160235
CRVZS-0.75
60.000
20.000
79.000
70.000
G1/4
19.000
72.000
61.000
34.000
248.000
14.000
9.000
27.000
0.7360
4052568012168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表