magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDG - 圆形气缸
Festo
产品 (A - Z)
C
CRDG
Powered by
CAD模型選擇
{festo/parts/c/crdg/crdg_asy.prj},{NB=160983 CRDG-25-10-P-A---(asm_0_0)},{TNR=160983},{TYP=CRDG},{INFO=2014-12-31},{KDM=25},{ED=P-A},{HUBT=variabel},{HUB=10},{HUBST=0},{KST=0},{AM=22.000},{B=22.000},{B1=9.000},{B2=0.000},{BF=20.900},{BG=0.000},{BE=M 22x1,5},{BEMM=22.000},{BEKK=20.160},{D=30.000},{D1=0.000},{D4=26.500},{EE=G 1/8},{EEMM=9.728},{EEKK=8.566},{EW=16.000},{KK=M 10x1,25},{KKMM=10.000},{KKKK=8.466},{KV=32.000},{KW=11.000},{L=12.000},{L2=61.000},{L5=21.000},{MM=10.000},{PL=8.200},{VD=1.900},{WF=28.000},{ZJ=89.000},{SW1=9.000},{SW2=22.000},{KST1=8.000},{HUB1=[10:500]},{VERS=1.000},{L8=7.300},{L10=4.000},{S=13.500},{RT=-},{RTMM=0.000},{RTKK=0.000},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
INFO
有效期
ⁿ/ₐ
KDM
活塞直径
[mm]
ED
ⁿ/ₐ
AM
长度
[mm]
B
直径
[mm]
B1
宽度
[mm]
B2
宽度
[mm]
BF
宽度
[mm]
BG
深度
[mm]
BE
宽度
[mm]
D
直径
[mm]
D1
直径
[mm]
D4
直径
[mm]
EE
螺纹
ⁿ/ₐ
EW
宽度
[mm]
KK
螺纹
ⁿ/ₐ
KV
扳手开口宽度
[mm]
KW
宽度
[mm]
L
长度
[mm]
L2
长度
[mm]
L5
长度
[mm]
MM
直径
[mm]
PL
长度
[mm]
VD
长度
[mm]
WF
长度
[mm]
ZJ
长度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
S
[mm]
RT
螺纹
ⁿ/ₐ
160980 CRDG-12-10-P-A
160980
CRDG
2014-12-31
12
P-A
16.000
16.000
5.500
0.000
15.900
0.000
M 16x1,5
20.000
0.000
13.300
M 5
12.000
M 6
24.000
8.000
9.000
44.000
16.000
6.000
6.000
1.900
22.000
66.000
5.000
11.000
9.000
-
160981 CRDG-16-10-P-A
160981
CRDG
2014-12-31
16
P-A
16.000
16.000
5.500
0.000
15.900
0.000
M 16x1,5
20.000
0.000
17.300
M 5
12.000
M 6
24.000
8.000
9.000
51.000
16.000
6.000
6.000
1.900
22.000
72.800
5.000
15.000
9.000
-
160982 CRDG-20-10-P-A
160982
CRDG
2014-12-31
20
P-A
20.000
22.000
7.000
0.000
18.900
0.000
M 22x1,5
30.000
0.000
21.300
G 1/8
16.000
M 8
32.000
11.000
12.000
60.000
19.000
8.000
8.200
1.900
24.000
83.800
7.000
18.000
13.300
-
160983 CRDG-25-10-P-A
160983
CRDG
2014-12-31
25
P-A
22.000
22.000
9.000
0.000
20.900
0.000
M 22x1,5
30.000
0.000
26.500
G 1/8
16.000
M 10x1,25
32.000
11.000
12.000
61.000
21.000
10.000
8.200
1.900
28.000
89.000
9.000
22.000
13.500
-
160984 CRDG-32-10-P-A
160984
CRDG
2014-12-31
32
P-A
20.000
30.000
38.000
36.800
30.000
6.600
M 30x1,5
40.000
42.000
33.600
G 1/8
0.000
M 10x1,25
0.000
8.000
0.000
85.700
0.000
12.000
9.000
2.000
38.200
123.900
10.000
27.000
0.000
M 8x1
160985 CRDG-40-10-P-A
160985
CRDG
2014-12-31
40
P-A
24.000
38.000
46.000
44.800
35.000
9.600
M 38x1,5
49.000
50.000
41.600
G 1/4
0.000
M 12x1,25
0.000
10.000
0.000
100.000
0.000
16.000
12.000
3.000
45.200
145.200
13.000
36.000
0.000
M 10x1
160986 CRDG-50-10-P-A
160986
CRDG
2014-12-31
50
P-A
32.000
45.000
57.000
55.800
38.000
12.600
M 45x1,5
59.000
60.000
52.400
G 1/4
0.000
M 16x1,5
0.000
10.000
0.000
107.600
0.000
20.000
12.000
3.000
50.200
157.800
17.000
46.000
0.000
M 12x1,5
160987 CRDG-63-10-P-A
160987
CRDG
2014-12-31
63
P-A
32.000
45.000
70.000
67.000
38.000
15.500
M 45x1,5
70.000
60.000
65.400
G 3/8
0.000
M 16x1,5
0.000
10.000
0.000
117.800
0.000
20.000
13.000
3.000
50.200
168.000
17.000
55.000
0.000
M 16x1,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表