magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CPV14-MP - 多针插头
Festo
产品 (A - Z)
C
CPV14
Powered by
CAD模型選擇
{festo/parts/c/cpv14/cpv14_pneu_multipol.prj},{NB=152427 CPV14-VI-P8-1/8-B},{TNR=152427},{BGR=14},{AV=8},{L=0.000},{L1=0.000},{B=0.000},{H=20.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{B6=0.000},{B7=0.000},{B8=0.000},{NDM1=0.000},{D1L=0.000},{D1L2=0.000},{NDM2=13.157},{D2L=11.000},{D2L2=13.000},{NDM3=16.662},{D3L=12.000},{D3L2=14.000},{NDM4=4.000},{D4L=9.000},{D4L2=12.000},{NDM5=4.000},{D5L=5.000},{D5L2=0.200},{NDM6=13.000},{D62=10.800},{D63=6.000},{D6L=2.300},{D6L2=9.000},{D6W=51.000},{NDM7=12.000},{D7L=6.000},{D7L2=0.000},{NDM8=9.728},{D8L=8.000},{D8L2=13.500},{D9=3.200},{D91=2.800},{D9L=0.500},{D9L2=8.000},{D10=9.400},{D10L=8.000},{D11=6.500},{D11L=0.000},{NDM12=9.728},{D12L=8.000},{NDM13=0.000},{D13L=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BGR
尺寸
ⁿ/ₐ
AV
Number of valves
ⁿ/ₐ
L
[mm]
L1
[mm]
V1
[mm]
V2
[mm]
V3
[mm]
V5
[mm]
V6
[mm]
S1
[mm]
QSH1
[mm]
QSH2
[mm]
QSHC
[mm]
QSV1
[mm]
QSV2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
163894 CPV14-VI-P2-1/8
163894
CPV14-VI-P2-1/8
14
2
67.500
53.500
0.000
0.000
0.000
0.000
0.000
0.000
14.000
1.000
0.000
14.000
7.000
0.261
4052568072926
163895 CPV14-VI-P4-1/8
163895
CPV14-VI-P4-1/8
14
4
95.500
81.500
0.000
0.000
0.000
0.000
0.000
0.000
14.000
1.000
0.000
14.000
7.000
0.379
4052568136154
163896 CPV14-VI-P6-1/8
163896
CPV14-VI-P6-1/8
14
6
123.500
109.500
0.000
0.000
0.000
0.000
0.000
0.000
14.000
1.000
0.000
14.000
35.000
0.505
4052568136161
163897 CPV14-VI-P8-1/8
163897
CPV14-VI-P8-1/8
14
8
151.500
137.500
0.000
0.000
0.000
0.000
0.000
0.000
14.000
1.000
0.000
14.000
35.000
0.627
4052568136178
152424 CPV14-VI-P2-1/8-B
152424
CPV14-VI-P2-1/8-B
14
2
0.000
0.000
92.000
30.500
16.500
74.000
76.300
80.000
12.000
1.000
1.250
14.000
7.000
0.365
4052568010843
152425 CPV14-VI-P4-1/8-B
152425
CPV14-VI-P4-1/8-B
14
4
0.000
0.000
120.000
30.500
44.500
74.000
76.300
108.000
12.000
1.000
1.250
14.000
7.000
0.483
4052568010850
152426 CPV14-VI-P6-1/8-B
152426
CPV14-VI-P6-1/8-B
14
6
0.000
0.000
148.000
30.500
72.500
74.000
76.300
136.000
12.000
1.000
1.250
14.000
35.000
0.609
4052568117405
152427 CPV14-VI-P8-1/8-B
152427
CPV14-VI-P8-1/8-B
14
8
0.000
0.000
176.000
58.500
72.500
74.000
76.300
164.000
12.000
1.000
1.250
14.000
35.000
0.731
4052568117412
539498 CPV14-VI-P2-1/8-C
539498
CPV14-VI-P2-1/8-C
14
2
0.000
0.000
102.000
36.300
30.500
48.000
34.000
0.000
12.000
1.000
0.000
14.000
7.000
0.500
4052568089894
539499 CPV14-VI-P4-1/8-C
539499
CPV14-VI-P4-1/8-C
14
4
0.000
0.000
130.000
36.300
30.500
48.000
62.000
0.000
12.000
1.000
0.000
14.000
7.000
0.650
4052568177577
539500 CPV14-VI-P6-1/8-C
539500
CPV14-VI-P6-1/8-C
14
6
0.000
0.000
158.000
36.300
30.500
48.000
90.000
0.000
12.000
1.000
0.000
14.000
35.000
0.800
4052568177584
539501 CPV14-VI-P8-1/8-C
539501
CPV14-VI-P8-1/8-C
14
8
0.000
0.000
186.000
64.300
58.500
76.000
90.000
0.000
12.000
1.000
0.000
14.000
35.000
0.920
4052568177591
539502 CPV14-VI-P2-1/8-D
539502
CPV14-VI-P2-1/8-D
14
2
0.000
0.000
67.500
13.000
0.000
12.000
0.000
0.000
12.000
1.000
0.000
14.000
7.000
0.350
4052568089900
539503 CPV14-VI-P4-1/8-D
539503
CPV14-VI-P4-1/8-D
14
4
0.000
0.000
95.500
13.000
27.000
20.000
0.000
0.000
12.000
1.000
0.000
14.000
7.000
0.550
4052568177607
539504 CPV14-VI-P6-1/8-D
539504
CPV14-VI-P6-1/8-D
14
6
0.000
0.000
123.500
13.000
55.000
34.000
0.000
0.000
12.000
1.000
0.000
14.000
35.000
0.400
4052568177614
539505 CPV14-VI-P8-1/8-D
539505
CPV14-VI-P8-1/8-D
14
8
0.000
0.000
151.500
41.000
55.000
48.000
0.000
0.000
12.000
1.000
0.000
14.000
35.000
0.650
4052568177621
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表