magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CPE-RP/RP3 - 空位板
Festo
产品 (A - Z)
C
CPE
Powered by
CAD模型選擇
{festo/parts/c/cpe/cpe_rp_asmtab.prj},{NB=544481 CPE18-RP},{TNR=544481},{TYP=CPE18-RP},{SEAL=547053},{DIST=20.000},{SCREWN=4},{SCREWL=18},{VERS=1},{B1=20.000},{B2=11.200},{B3=27.900},{D1=4.600},{D2=4.300},{D3=11.500},{H1=5.000},{H2=15.800},{H3=11.000},{H4=13.500},{L1=75.000},{L2=20.000},{R1=19.500},{R2=4.400},{R3=5.400},{PPATH=assemblies/cpe_rp_asmtpl.prj},{CNSMASSEXACT=0.028},{GTIN=4052568051204}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
544479 CPE10-RP
544479
CPE10-RP
14.300
6.700
18.300
3.600
3.300
6.100
5.000
10.800
7.000
8.800
46.000
13.000
20.000
3.600
3.900
0.010
4052568051181
544480 CPE14-RP
544480
CPE14-RP
16.300
8.700
22.300
3.600
3.300
8.600
5.000
10.800
7.000
8.800
54.000
17.500
20.000
3.700
4.000
0.012
4052568051198
544481 CPE18-RP
544481
CPE18-RP
20.000
11.200
27.900
4.600
4.300
11.500
5.000
15.800
11.000
13.500
75.000
20.000
19.500
4.400
5.400
0.028
4052568051204
550580 CPE10-RP3
550580
CPE10-RP3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.007
4052568052102
550581 CPE14-RP3
550581
CPE14-RP3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.009
4052568052119
550582 CPE18-RP3
550582
CPE18-RP3
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.020
4052568052126
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表