magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CDN - 标准气缸
Festo
产品 (A - Z)
C
CDN
Powered by
CAD模型選擇
{festo/parts/c/cdn/cdn_assmtab.prj},{NB=193662 CDN-50-10-PPV---(0_2) },{KDM=50},{AF=16.000},{AM=32.000},{B=40.000},{BG=17.000},{D1NDR=10.000},{D1KDR=8.376},{E=70.000},{EEMM=13.157},{EEKDR=11.445},{G=33.000},{J1=9.000},{J2=9.000},{J3=8.500},{J5=40.000},{KKNDR=16.000},{KKKDR=14.160},{L1=28.000},{L2=106.000},{L3=28.200},{L4=45.000},{L7=8.000},{L15=180.300},{MM=20.000},{PL=20.000},{RTNDR=8.000},{RTKDR=6.647},{T4=4.700},{TG=46.500},{VA=4.000},{VD=5.000},{WH=37.000},{ZJ=143.000},{SW1=17.000},{SW2=24.000},{SW3=8.000},{HUBMAX=2000.000},{A1MAX=70.000},{A2MAX=500.000},{STMINX=2.000},{STMAXX=20.000},{X=4.700},{L12=8.000},{R=200.000},{TNR=193662},{HUB=10},{HUBST=0},{AFD=0},{ELC=-},{AW=-},{RA=-},{S2=1},{K2=0},{K3=1},{K8=0},{S6=-},{STM=2}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSBF (m) - 标准气缸, 模块化系统
Festo
04.07.2024
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AF
[mm]
AM
[mm]
B
[mm]
BG
[mm]
KF
螺纹
ⁿ/ₐ
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J5
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L7
[mm]
L15
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T4
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
193660 CDN-32-10-PPV---(0...
193660
CDN-32
12.000
22.000
30.000
16.000
M6
50.000
G1/8
28.000
6.000
6.000
5.500
30.000
M 10x1.25
18.000
94.000
23.200
35.000
6.500
146.600
12.000
17.000
M6
2.600
32.500
4.000
5.000
26.000
120.000
10.000
17.000
6.000
193661 CDN-40-10-PPV---(0...
193661
CDN-40
12.000
24.000
35.000
16.000
M8
58.000
G1/4
33.000
8.500
8.400
6.500
34.000
M 12x1.25
21.000
105.000
28.200
39.000
6.000
165.300
16.000
22.000
M6
3.300
38.000
4.000
5.000
30.000
135.000
13.000
19.000
6.000
193662 CDN-50-10-PPV---(0...
193662
CDN-50
16.000
32.000
40.000
17.000
M10
70.000
G1/4
33.000
9.000
9.000
8.500
40.000
M 16x1.5
28.000
106.000
28.200
45.000
8.000
180.300
20.000
20.000
M8
4.700
46.500
4.000
5.000
37.000
143.000
17.000
24.000
8.000
193663 CDN-63-10-PPV---(0...
193663
CDN-63
16.000
32.000
45.000
17.000
M10
81.000
G3/8
40.500
14.000
14.000
11.000
45.500
M 16x1.5
28.500
121.000
35.700
50.000
8.500
195.900
20.000
26.000
M8
4.700
56.500
4.000
5.000
37.000
158.000
17.000
24.000
8.000
193664 CDN-80-10-PPV---(0...
193664
CDN-80
20.000
40.000
45.000
17.000
M12
100.000
G3/8
35.900
21.500
14.500
8.000
55.000
M 20x1.5
34.500
128.000
30.600
60.000
1.000
222.000
25.000
16.400
M10
6.100
72.000
4.000
5.000
46.000
174.000
22.000
30.000
10.000
193665 CDN-100-10-PPV---(...
193665
CDN-100
20.000
40.000
55.000
17.000
M12
120.000
G1/2
38.800
22.000
16.000
17.500
65.000
M 20x1.5
38.000
138.000
33.500
70.000
3.200
240.000
25.000
19.000
M10
6.100
89.000
4.000
5.000
51.000
189.000
22.000
30.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表