magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CDB - 空位板
Festo
产品 (A - Z)
C
CDB
Powered by
CAD模型選擇
{festo/parts/c/cdb/cdb.prj},{NB=7660 CDB-1/4},{TNR=7660},{TYP=CDB-1/4},{B1=30.000},{B2=16.000},{B3=7.000},{D1=4.500},{H1=12.400},{H2=12.000},{L1=118.000},{L2=103.000},{L3=46.000},{L4=36.000},{L5=7.500},{GTIN=4052568065256}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
GTIN
ⁿ/ₐ
7660 CDB-1/4
7660
CDB-1/4
30.000
16.000
7.000
4.500
12.400
12.000
118.000
103.000
46.000
36.000
7.500
4052568065256
7661 CDB-1/2
7661
CDB-1/2
40.000
30.000
5.000
5.500
12.400
12.000
92.000
82.000
66.000
13.000
5.000
4052568290832
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表