magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
BVP - 增强组件
Festo
产品 (A - Z)
B
BVP
Powered by
CAD模型選擇
{festo/parts/b/bvp/bvp.prj},{NB=193366 BVP-HMPL-16-100},{TNR=193366},{TYP=BVP-HMPL-16-100},{INFO=2012-12-31},{L1=306.600},{L2=293.000},{B1=36.000},{B2=45.000},{B3=10.000},{B4=7.600},{B5=17.500},{H1=14.000},{H2=9.500},{H3=10.000},{D=6.000},{D1=4.500},{D2=8.000},{T=4.600},{EOLDATE=31.12.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
T
[mm]
193369 BVP-HMPL-12-30
193369
BVP-HMPL-12-30
171.600
158.000
32.500
42.000
11.000
6.200
16.000
14.000
9.500
10.000
4.200
4.500
8.000
4.600
193370 BVP-HMPL-12-50
193370
BVP-HMPL-12-50
201.600
188.000
32.500
42.000
11.000
6.200
16.000
14.000
9.500
10.000
4.200
4.500
8.000
4.600
193371 BVP-HMPL-12-80
193371
BVP-HMPL-12-80
261.600
248.000
32.500
42.000
11.000
6.200
16.000
14.000
9.500
10.000
4.200
4.500
8.000
4.600
193372 BVP-HMPL-12-100
193372
BVP-HMPL-12-100
301.600
288.000
32.500
42.000
11.000
6.200
16.000
14.000
9.500
10.000
4.200
4.500
8.000
4.600
193364 BVP-HMPL-16-50
193364
BVP-HMPL-16-50
216.600
203.000
36.000
45.000
10.000
7.600
17.500
14.000
9.500
10.000
6.000
4.500
8.000
4.600
193365 BVP-HMPL-16-80
193365
BVP-HMPL-16-80
266.600
253.000
36.000
45.000
10.000
7.600
17.500
14.000
9.500
10.000
6.000
4.500
8.000
4.600
193366 BVP-HMPL-16-100
193366
BVP-HMPL-16-100
306.600
293.000
36.000
45.000
10.000
7.600
17.500
14.000
9.500
10.000
6.000
4.500
8.000
4.600
193367 BVP-HMPL-16-125
193367
BVP-HMPL-16-125
356.600
343.000
36.000
45.000
10.000
7.600
17.500
14.000
9.500
10.000
6.000
4.500
8.000
4.600
193368 BVP-HMPL-16-160
193368
BVP-HMPL-16-160
426.600
413.000
36.000
45.000
10.000
7.600
17.500
14.000
9.500
10.000
6.000
4.500
8.000
4.600
193358 BVP-HMPL-20-50
193358
BVP-HMPL-20-50
229.600
216.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
193359 BVP-HMPL-20-80
193359
BVP-HMPL-20-80
266.600
253.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
193360 BVP-HMPL-20-100
193360
BVP-HMPL-20-100
306.600
293.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
193361 BVP-HMPL-20-125
193361
BVP-HMPL-20-125
356.600
343.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
193362 BVP-HMPL-20-160
193362
BVP-HMPL-20-160
426.600
413.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
193363 BVP-HMPL-20-200
193363
BVP-HMPL-20-200
506.600
493.000
38.000
52.000
12.000
8.400
20.000
14.000
9.500
10.000
6.000
5.500
10.000
5.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表