magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
BUB HGPL - 气爪夹头上的安装孔
Festo
产品 (A - Z)
B
BUB
Powered by
CAD模型選擇
{festo/parts/b/bub/bub_hgpl_asmtab.prj},{NB=537317 BUB-HGPL-25},{TNR=537317},{TYP=BUB-HGPL-25},{B1=35},{B2=10},{B3=8},{D1=7},{D2=5.3},{H1=120},{H2=15},{H3=1.6},{L1=36.0},{L2=12.0},{L3=5.0},{GEW=324},{VERS=3.000},{DIN912D=5.000},{DIN912L=25.000},{GTIN=4052568172619}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537316 BUB-HGPL-14
537316
BUB-HGPL-14
25
8
4
5
3.2
80
11
1.3
20.5
8.0
3.3
0.084
4052568172602
537317 BUB-HGPL-25
537317
BUB-HGPL-25
35
10
8
7
5.3
120
15
1.6
36.0
12.0
5.0
0.324
4052568172619
537318 BUB-HGPL-40
537318
BUB-HGPL-40
50
15
10
9
6.4
150
18
2.1
49.5
16.5
8.0
0.716
4052568172626
567830 BUB-HGPL-63
567830
BUB-HGPL-63
68
22
12
15
10.5
200
20
3.1
77.0
27.0
12.0
1.955
4052568215613
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表