magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADVUT - 倍力气缸
Festo
产品 (A - Z)
A
ADVUT
Powered by
CAD模型選擇
{festo/parts/a/advut/advut_ass.prj},{NB=197292 ADVUT-100x4-1-P-A-S6---(0)},{TNR=197292},{TYP=ADVUT},{INFO=2013-12-31},{KDM=100x4},{KDMM=100.000},{AUSF=P-A-S6},{HUB=1},{HUBST=0},{VERS=2},{AF=20.000},{B=55.000},{BG=23.000},{D1=8.000},{E=128.000},{EE=G 1/4},{H=5.000},{J3=14.500},{KF=M 12},{MM=25.000},{PL=10.500},{RT=M 10},{T2=4.000},{T4=6.100},{TG=103.000},{VD=15.000},{S1=22.000},{AM=40.000},{KK=M 20X1.5},{L2=251.500},{WH=27.000},{HUBW=[1:150]},{BR=24.000},{TZ=4},{PPATH=templates/advut_sbl.prj},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定直径
[mm]
AUSF
设计
ⁿ/ₐ
AF
[mm]
B
[mm]
BG
[mm]
D1
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T2
[mm]
T4
[mm]
TG
[mm]
VD
[mm]
S1
扳手开口宽度
[mm]
AM
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
WH
[mm]
CNSMASSEXACT
重量
[kg]
161138 ADVUT-25x2-1-P-A
161138
ADVUT
25x2
P-A
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
78.000
11.500
0.2536
161139 ADVUT-25x3-1-P-A
161139
ADVUT
25x3
P-A
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
110.500
11.500
0.3786
161140 ADVUT-25x4-1-P-A
161140
ADVUT
25x4
P-A
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
143.000
11.500
0.5036
197281 ADVUT-25x2-1-P-A-S...
197281
ADVUT
25x2
P-A-S6
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
78.000
11.500
0.2536
197282 ADVUT-25x3-1-P-A-S...
197282
ADVUT
25x3
P-A-S6
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
110.500
11.500
0.3786
197283 ADVUT-25x4-1-P-A-S...
197283
ADVUT
25x4
P-A-S6
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
143.000
11.500
0.5036
159491 ADVUT-40x2-1-P-A
159491
ADVUT
40x2
P-A
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
90.500
16.500
0.5574
159492 ADVUT-40x3-1-P-A
159492
ADVUT
40x3
P-A
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
128.500
16.500
0.8320
159493 ADVUT-40x4-1-P-A
159493
ADVUT
40x4
P-A
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
166.500
16.500
1.1069
197284 ADVUT-40x2-1-P-A-S...
197284
ADVUT
40x2
P-A-S6
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
90.500
16.500
0.5574
197285 ADVUT-40x3-1-P-A-S...
197285
ADVUT
40x3
P-A-S6
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
128.500
16.500
0.8320
197286 ADVUT-40x4-1-P-A-S...
197286
ADVUT
40x4
P-A-S6
12.000
35.000
15.000
6.000
60.000
M 5
2.500
7.500
M 8
16.000
8.000
M 6
4.000
3.300
42.000
7.000
13.000
24.000
M 12X1.25
166.500
16.500
1.1069
161141 ADVUT-63x2-1-P-A
161141
ADVUT
63x2
P-A
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
100.500
21.500
0.8140
161142 ADVUT-63x3-1-P-A
161142
ADVUT
63x3
P-A
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
143.000
21.500
1.2136
161143 ADVUT-63x4-1-P-A
161143
ADVUT
63x4
P-A
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
185.500
21.500
1.6134
197287 ADVUT-63x2-1-P-A-S...
197287
ADVUT
63x2
P-A-S6
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
100.500
21.500
0.8140
197288 ADVUT-63x3-1-P-A-S...
197288
ADVUT
63x3
P-A-S6
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
143.000
21.500
1.2136
197289 ADVUT-63x4-1-P-A-S...
197289
ADVUT
63x4
P-A-S6
16.000
42.000
23.000
8.000
87.000
G 1/8
4.000
10.500
M10
20.000
8.000
M 10
4.000
4.700
62.000
11.500
17.000
32.000
M 16X1.5
185.500
21.500
1.6134
161144 ADVUT-100x2-1-P-A
161144
ADVUT
100x2
P-A
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
135.500
27.000
3.5200
161145 ADVUT-100x3-1-P-A
161145
ADVUT
100x3
P-A
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
193.500
27.000
5.2700
161146 ADVUT-100x4-1-P-A
161146
ADVUT
100x4
P-A
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
251.500
27.000
7.0200
197290 ADVUT-100x2-1-P-A-...
197290
ADVUT
100x2
P-A-S6
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
135.500
27.000
3.5200
197291 ADVUT-100x3-1-P-A-...
197291
ADVUT
100x3
P-A-S6
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
193.500
27.000
5.2700
197292 ADVUT-100x4-1-P-A-...
197292
ADVUT
100x4
P-A-S6
20.000
55.000
23.000
8.000
128.000
G 1/4
5.000
14.500
M 12
25.000
10.500
M 10
4.000
6.100
103.000
15.000
22.000
40.000
M 20X1.5
251.500
27.000
7.0200
197265 ADVUT-25x2-1-A-P-A
197265
ADVUT
25x2
A-P-A
10.000
22.000
11.000
6.000
40.000
M 5
1.500
0.000
M 5
10.000
8.000
M 5
4.000
2.000
26.000
4.000
9.000
22.000
M 10X1.25
78.000
11.500
0.2536
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表