magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADNGF Inch - 紧凑型气缸
Festo
产品 (A - Z)
A
ADNGF
Powered by
CAD模型選擇
{festo/parts/a/adngf/adngf_inch_std_asmtab.prj},{NB=557243 ADNGF-1 5/8\"-1/2\"-P-A---(0)},{TNR=557243},{TYP=ADNGF},{KDM=40},{DIA=1 5/8\"},{DIAA=1 5/8},{DIA1=15.000},{HUB=0.5},{ED=P-A},{HUBST=0},{VERS=2.000},{HUB1=0.5},{PPATH=assemblies/adngf_usa_asmtpl.prj},{AF=16.000},{BG=26.000},{D1=9.000},{D4=33.000},{D5=9.000},{D6=M5},{D7=17.000},{E=54.500},{EE=1/8 NPT},{FB=5.000},{G=15.000},{J2=8.000},{J3=8.000},{KF=5/16-24 UNF-2B},{L2=45.000},{L3=5.000},{ME=10.000},{MM=12.000},{PL=8.200},{RT=M6},{SF=10.000},{T1=6.000},{T2=2.100},{T4=3.300},{TG=38.000},{WH=6.100},{ZJ=51.100},{ZM=58.600},{GTIN=4052568361402}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
ED
缓冲 / 位置检测
ⁿ/ₐ
AF
[mm]
BG
[mm]
D1
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
FB
[mm]
G
[mm]
J2
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
ME
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
SF
[mm]
T1
[mm]
T2
[mm]
T4
[mm]
TG
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557199 ADNGF-1/2"-1/4"-P-...
557199
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.090
4052568361013
557200 ADNGF-1/2"-1/2"-P-...
557200
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.099
4052568361020
557201 ADNGF-1/2"-3/4"-P-...
557201
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.107
4052568361037
557202 ADNGF-1/2"-1"-P-A
557202
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.116
4052568361044
557203 ADNGF-1/2"-1 1/4"-...
557203
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.124
4052568361051
557204 ADNGF-1/2"-1 1/2"-...
557204
ADNGF
1/2"
P-A
8.000
17.000
9.000
12.000
6.000
M3
0.000
27.500
10-32 UNF-2B
3.000
10.500
2.000
0.000
4-48 UNF-2B
35.000
3.500
6.000
6.000
6.000
M4
5.000
0.000
2.100
1.500
16.000
4.200
39.200
44.500
0.133
4052568361068
557206 ADNGF-5/8"-1/4"-P-...
557206
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.095
4052568361075
557207 ADNGF-5/8"-1/2"-P-...
557207
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.103
4052568361082
557208 ADNGF-5/8"-3/4"-P-...
557208
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.112
4052568361099
557209 ADNGF-5/8"-1"-P-A
557209
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.120
4052568361105
557210 ADNGF-5/8"-1 1/4"-...
557210
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.129
4052568361112
557211 ADNGF-5/8"-1 1/2"-...
557211
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.137
4052568361129
557212 ADNGF-5/8"-2"-P-A
557212
ADNGF
5/8"
P-A
10.000
17.000
9.000
14.000
6.000
M3
0.000
29.000
10-32 UNF-2B
3.000
11.000
2.600
2.600
8-36 UNF-2B
35.000
3.500
6.000
8.000
6.000
M4
7.000
0.000
2.100
1.500
18.000
4.700
39.700
45.700
0.154
4052568361136
557214 ADNGF-3/4"-1/4"-P-...
557214
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.159
4052568361143
557215 ADNGF-3/4"-1/2"-P-...
557215
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.173
4052568361150
557216 ADNGF-3/4"-3/4"-P-...
557216
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.188
4052568361167
557217 ADNGF-3/4"-1"-P-A
557217
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.202
4052568361174
557218 ADNGF-3/4"-1 1/4"-...
557218
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.216
4052568361181
557219 ADNGF-3/4"-1 1/2"-...
557219
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.230
4052568361198
557220 ADNGF-3/4"-2"-P-A
557220
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.258
4052568361204
557221 ADNGF-3/4"-2 1/2"-...
557221
ADNGF
3/4"
P-A
14.000
19.500
9.000
17.000
9.000
M4
0.000
35.500
10-32 UNF-2B
4.000
12.000
2.600
2.600
10-32 UNF-2B
37.000
5.000
8.000
10.000
6.000
M5
9.000
0.000
2.100
2.600
22.000
5.500
42.500
49.500
0.287
4052568361211
557223 ADNGF-1"-1/4"-P-A
557223
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.189
4052568361228
557224 ADNGF-1"-1/2"-P-A
557224
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.206
4052568361235
557225 ADNGF-1"-3/4"-P-A
557225
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.223
4052568361242
557226 ADNGF-1"-1"-P-A
557226
ADNGF
1"
P-A
14.000
19.500
9.000
22.000
9.000
M5
14.000
39.500
10-32 UNF-2B
5.000
12.000
2.600
2.600
10-32 UNF-2B
39.000
5.000
8.000
10.000
6.000
M5
9.000
5.000
2.100
2.600
26.000
5.500
44.500
51.500
0.240
4052568361259
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表