FNW Resilient Seated - Butterfly Valve
Ferguson
Powered by
CAD模型選擇
{ferguson_ent/resilient_asmtab.prj},{NB=4F732EAC92SR-80-50_CCLT100O},{PROCESS=},{DP=50},{MEDIA=CL},{TEMP=T100},{VALVE=},{SIZE=4.0},{SIZEPN=4},{CLASS=N/A},{BODY=2},{MATD=SS},{MATS=E},{CONTROLF=O},{ACTUATOR=},{ACT=SR},{ACTDA=83},{ACTSR=105},{AFIN=},{FP=_C},{PR=80},{APOS=},{CONTROLO=},{SO=},{LS=},{PO=},{H1L=290.100},{H1W=286.600},{H2=166.200},{H3=106.200},{H4=17.700},{H5=16.000},{VADA=-},{VASR=-},{DAPN=FNWAC83DAV},{SRPN=FNWAC105SR11V},{PPATH=resilient_asmtpl.prj},{VASIZE=4\"},{VACV=540},{VASPEC2=Click to download},{ACSPEC2=Click to download},{SOSPEC2=Click to download},{SWSPEC2=Click to download},{POSPEC12=Click to download},{POSPEC22=Click to download}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
PROCESS
Process Conditions
ⁿ/ₐ
VALVE
Valve Selections
ⁿ/ₐ
SIZE
Size
[Inch]
CLASS
Pressure Rating
ⁿ/ₐ
BMAT
Body Material
ⁿ/ₐ
MATD
Disc Material
ⁿ/ₐ
ACTUATOR
Actuator Selections
ⁿ/ₐ
CONTROLO
Control Options
ⁿ/ₐ
2F732EAC83SR-80-50
2F732EAC83SR-80-50
2.0
N/A
ASTM A536 Ductile Iron
SS
25F732EAC83SR-80-50
25F732EAC83SR-80-50
2.5
N/A
ASTM A536 Ductile Iron
SS
3F732EAC83SR-80-50
3F732EAC83SR-80-50
3.0
N/A
ASTM A536 Ductile Iron
SS
4F732EAC92SR-80-50
4F732EAC92SR-80-50
4.0
N/A
ASTM A536 Ductile Iron
SS
5F732EAC105SR-80-50
5F732EAC105SR-80-50
5.0
N/A
ASTM A536 Ductile Iron
SS
6F732EAC125SR-80-50
6F732EAC125SR-80-50
6.0
N/A
ASTM A536 Ductile Iron
SS
8F732EAC140SR-80-50
8F732EAC140SR-80-50
8.0
N/A
ASTM A536 Ductile Iron
SS
10F732EAC190SR-80-50
10F732EAC190SR-80-50
10.0
N/A
ASTM A536 Ductile Iron
SS
12F732EAC190SR-80-50
12F732EAC190SR-80-50
12.0
N/A
ASTM A536 Ductile Iron
SS
14F732EAC240SR-80-50
14F732EAC240SR-80-50
14.0
N/A
ASTM A536 Ductile Iron
SS
16F732EAC300SR-80-50
16F732EAC300SR-80-50
16.0
N/A
ASTM A536 Ductile Iron
SS
18F732EAC350SR-80-50
18F732EAC350SR-80-50
18.0
N/A
ASTM A536 Ductile Iron
SS
20F732EAC350SR-80-50
20F732EAC350SR-80-50
20.0
N/A
ASTM A536 Ductile Iron
SS
24F732EAC350SR-80-50
24F732EAC350SR-80-50
24.0
N/A
ASTM A536 Ductile Iron
SS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表