FNW Sanitary - Ball Valve, 3PC, 400# CWP with Clamp Ends
Ferguson
Powered by
CAD模型選擇
{ferguson_ent/330a_asmtab.prj},{NB=15F330AC83SRN-80-150_CCLT100},{PROCESS=},{DP=150},{MEDIA=CL},{TEMP=T100},{VALVE=},{SIZE=1.50000000},{CLASS=400# CWP},{MATB=SS},{MATBALL=SS},{MATS= TFM 1600},{CONTROLF=On/Off},{VALVEBODY=3 Piece Body},{ACTUATOR=},{ACT=SR},{AFIN=N},{FP=_C},{PR=80},{APOS=},{CONTROLO=},{SO=},{LS=},{SIZEPN=15},{PPATH=330a_asmtpl.prj},{VASIZE=1-1/2\"},{VACV=240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
PROCESS
Process Conditions
ⁿ/ₐ
VALVE
Valve Selections
ⁿ/ₐ
SIZE
Size
[Inch]
CLASS
Pressure Rating
ⁿ/ₐ
BODY
End Connection
ⁿ/ₐ
MATB
Body Material
ⁿ/ₐ
MATBALL
Ball Material
ⁿ/ₐ
MATS
Seat Material
ⁿ/ₐ
CONTROLF
Control Function
ⁿ/ₐ
ACTUATOR
Actuator Selections
ⁿ/ₐ
CONTROLO
Control Options
ⁿ/ₐ
5F330AC52SRN-80-150
5F330AC52SRN-80-150
1/2
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
75F330AC63SRN-80-150
75F330AC63SRN-80-150
3/4
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
1F330AC75SRN-80-150
1F330AC75SRN-80-150
1
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
15F330AC83SRN-80-150
15F330AC83SRN-80-150
1 1/2
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
2F330AC92SRN-80-150
2F330AC92SRN-80-150
2
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
25F330AC105SRN-80-150
25F330AC105SRN-80-150
2 1/2
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
3F330AC125SRN-80-150
3F330AC125SRN-80-150
3
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
4F330AC140SRN-80-150
4F330AC140SRN-80-150
4
400# CWP
TRI-CLAMP
SS
SS
TFM 1600
On/Off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表