您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
UMI-ISO - Parallel male union full pass ISO
FBO
Vebeo fittings
Semi rigid fittings
Parallel male union full pass BSPP and ISO
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/parallel_male_union_full_pass/umi_iso.prj},{NB=fbo_umi_AC2230.546JNBAB},{TOD=22},{D=22.000},{THR=M33x200},{GD=33.000},{KD=30.546},{A=36},{B=46},{L=31},{I=15},{L1=15.500},{MBN=AC},{L2=11.000},{MOR=JN},{D1=30.800},{MCP=BAB},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
I
[mm]
FBO - UMI AC 6 M14x150 JN...
6
M14x150
17
22
21
9
FBO - UMI AC 8 M16x150 JN...
8
M16x150
19
24
21
9
FBO - UMI AC 10 M18x150 J...
10
M18x150
22
27
22
11
FBO - UMI AC 12 M20x150 J...
12
M20x150
24
27
24
11
FBO - UMI AC 14 M22x150 J...
14
M22x150
27
32
25
12
FBO - UMI AC 15 M24x150 J...
15
M24x150
27
36
26
12
FBO - UMI AC 16 M27x150 J...
16
M27x150
30
36
27
14
FBO - UMI AC 18 M30x150 J...
18
M30x150
30
41
29
14
FBO - UMI AC 20 M33x200 J...
20
M33x200
32
46
30
15
FBO - UMI AC 22 M33x200 J...
22
M33x200
36
46
31
15
FBO - UMI AC 25 M39x200 J...
25
M39x200
41
50
31
16
FBO - UMI AC 28 M39x200 J...
28
M39x200
46
50
32
16
FBO - UMI AC 30 M42x200 J...
30
M42x200
46
60
38
16
FBO - UMI AC 35 M48x200 J...
35
M48x200
50
65
41
16
FBO - UMI AC 1/8 M18x150 ...
1/8
M18x150
22
27
24
11
FBO - UMI AC 1/4 M20x150 ...
1/4
M20x150
27
27
24
11
FBO - UMI AC 3/8 M27x150 ...
3/8
M27x150
30
36
27
14
FBO - UMI AC 1/2 M33x200 ...
1/2
M33x200
36
46
30
15
FBO - UMI AC 3/4 M39x200 ...
3/4
M39x200
46
50
31
16
FBO - UMI AC 1" M45x200 J...
1"
M45x200
50
60
38
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表