magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Roll-in T-slot Nut 12.5 x 6.0 mm with Spring Loaded Ball
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD模型選擇
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_125x6.prj},{NB=096405},{PARTNR=096405},{S=M5},{WEIGHT=9.5},{CTN=73181900},{ID=102819},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=5.0},{EAN=4066061019463}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
S
Size
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096404
096404
M4
9.6
73181900
102817
4066061019456
096405
096405
M5
9.5
73181900
102819
4066061019463
096406
096406
M6
9.0
73181900
102822
4066061019470
096408
096408
M8
8.1
73181900
102828
4066061019494
096400.1500
096400.1500
1500 mm
723.0
72166900
108664
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表