magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Roll-in T-slot Nut (Set) for Support Bracket 160
FATH
Connect
90° Connectors
Connection Angles
Steel Connection Angles
Powered by
CAD模型選擇
{fath/connect/90_connectors/connection_angles/stell_connection_angels/roll_in_t_slot_nut_asmtab.prj},{NB=096020S92},{PARTNR=096020S92},{PROFILE=I},{FIG=2},{VER= Self-aligning T-slot nut},{AS_SET=-},{M=M8},{WEIGHT=69.0},{CTN=73181900},{ID=128210},{CFM=../../../../pictures/sym_rohs.png},{POP=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_rohs.png},{ROHS=../../../../pictures/sym_rohs.png},{PPATH=parts/roll_in_t_slot_nut_asmtpl.prj},{EAN=4066061051555}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
FIG
Fig.
ⁿ/ₐ
VER
Version
ⁿ/ₐ
AS_SET
Assembly Set
ⁿ/ₐ
M
Thread
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096020S92
096020S92
I
2
Self-aligning T-slot nut
-
M8
69.0
73181900
128210
4066061051555
096000S83
096000S83
I
1
T-slot nut with spring lo...
With assembly set
M8
122.3
73181900
118425
4066061046018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表