目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
ET-NC - BRONZE BODY AT 90° - Single-Acting actuator
Farbo
FARBO PNEUMATIC
Pneumatic Globe Valves for fluid
Pneumatic Globe Valves
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/pneumatic_globe_valves_for_fluid/pneumatic_globe_valves/et_nc_asmtab.prj},{NB=ET100NC-0},{IDNR=},{DC=Valve ET bronze body, G1\", function NC},{POS=0},{THREAD=1\"},{DN=25.0},{KV1=180.3},{KV2=2.6},{AA=50},{WG=1200},{TYPE=ET},{GW=100},{WF=NC},{B=25.000},{L=93.000},{N=33.249},{O=44.000},{HB=5.000},{HD=11.500},{HG=12.000},{HH=50.000},{HL=14.000},{PPATH=et_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
DN
Ø
[mm]
KV1
Kv
[l/mm]
KV2
Kv
[m3/h]
AA
Ø Actuator
[mm]
WG
Weight [grams]
[g]
ET038NC
ET038NC
Valve ET bronze body, G3/...
3/8"
13.5
43.4
2.6
32
465
ET050NC
ET050NC
Valve ET brass body, G1/2...
1/2"
13.5
70.1
2.6
32
560
ET075NC
ET075NC
Valve ET bronze body, G3/...
3/4"
20.0
111.9
2.6
32
790
ET100NC
ET100NC
Valve ET bronze body, G1"...
1"
25.0
180.3
2.6
50
1200
ET125NC
ET125NC
Valve ET bronze body, G1-...
1-1/4"
32.0
350.7
2.6
50
1625
ET150NC
ET150NC
Valve ET bronze body, G1-...
1-1/2"
38.0
496.0
2.6
63
2345
ET200NC
ET200NC
Valve ET bronze body, G2"...
2"
50.0
716.4
2.6
80
3400
ET250NC
ET250NC
Valve ET bronze body, G2-...
2-1/2"
61.0
968.6
2.6
100
6600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表