目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
MULTISTAGE RIVETS - STEEL MULTISTAGE MULTIFAR RIVETS
FAR
BLIND RIVETS
MULTISTAGE MULTIFAR RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/multifar/ri_m_m_ac.prj},{NB=556321003(1-0)},{CODE=556321003},{DESC=RIV.MULT.ACCIAIO 3,2X10 SCAT FAR},{TIP=multifar},{BM=Steel},{NM=Steel},{RH=Round},{Z=45},{DD=3.2},{D=6.5},{L=10},{K=1.00},{C=2.1},{VERSION=1},{SSMIN=1.0},{SSMAX=4.0},{SS=0.0},{F=3.4},{A=3.30},{S=2.18},{P=4.05},{Q=4.65},{SM=0.1},{T=1.3},{X=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
556321003
556321003
RIV.MULT.ACCIAIO 3,2X10 S...
multifar
Steel
Steel
Round
6.5
2.1
1.0
4.0
556401103
556401103
RIV.MULT.ACCIAIO 4X11 SCA...
multifar
Steel
Steel
Round
8.0
2.6
1.5
5.0
556481103
556481103
RIV.MULT.ACCIAIO 4,8X11 S...
multifar
Steel
Steel
Round
10.0
3.4
1.2
6.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表