目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ALUMINIUM SEALED RIVETS - STAINLESS STEEL NAIL
FAR
BLIND RIVETS
SEALED RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/closed/alse_riv_ss_nail.prj},{NB=543401103(1-0)},{CODE=543401103},{DESC=RIV.ERMETICO ALMG5 4X11 CH.INOX SCAT FAR},{TIP=closed},{BM=Aluminium},{NM=Stainless steel (A2)},{RH=Round},{Z=49.0},{DD=4.0},{D=8.0},{L=11.0},{K=1.6},{C=2.2},{VERSION=1},{SSMIN=5.0},{SSMAX=6.5},{SS=0.0},{F=4.1},{A=3.35},{T=1.4},{G=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
543320703
543320703
RIV.ERMETICO ALMG5 3,2X7,...
closed
3.2x7.5
Aluminium
Stainless steel (A2)
Round
6.0
1.7
1.5
3.5
543320903
543320903
RIV.ERMETICO ALMG5 3,2X9 ...
closed
3.2x9
Aluminium
Stainless steel (A2)
Round
6.0
1.7
3.5
4.5
543400803
543400803
RIV.ERMETICO ALMG5 4X8 CH...
closed
4x8
Aluminium
Stainless steel (A2)
Round
8.0
2.2
0.5
3.5
543400903
543400903
RIV.ERMETICO ALMG5 4X9,5 ...
closed
4x9.5
Aluminium
Stainless steel (A2)
Round
8.0
2.2
3.5
5.0
543401103
543401103
RIV.ERMETICO ALMG5 4X11 C...
closed
4x11
Aluminium
Stainless steel (A2)
Round
8.0
2.2
5.0
6.5
543401203
543401203
RIV.ERMETICO ALMG5 4X12,5...
closed
4x12.5
Aluminium
Stainless steel (A2)
Round
8.0
2.2
6.5
7.5
543480803
543480803
RIV.ERMETICO ALMG5 4,8X8,...
closed
4.8x8.5
Aluminium
Stainless steel (A2)
Round
9.5
2.6
0.8
3.5
543481103
543481103
RIV.ERMETICO ALMG5 4,8X11...
closed
4.8x11.5
Aluminium
Stainless steel (A2)
Round
9.5
2.6
3.5
6.0
543481403
543481403
RIV.ERMETICO ALMG5 4,8X14...
closed
4.8x14.5
Aluminium
Stainless steel (A2)
Round
9.5
2.6
6.0
9.0
543481803
543481803
RIV.ERMETICO ALMG5 4,8X18...
closed
4.8x18
Aluminium
Stainless steel (A2)
Round
9.5
2.6
9.0
12.0
543482203
543482203
RIV.ERMETICO ALMG5 4,8X22...
closed
4.8x22
Aluminium
Stainless steel (A2)
Round
9.5
2.6
12.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表