Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_963_v2.prj},{NB=Senkschraube DIN ≈9632 A M5x8 56440.050.008(High)},{CNSORDERNO=56440.050.008},{D=5.00},{L=8},{VARIANT=MIN},{FABNETWEIGHT=0.420},{D3=4.019},{P=0.800},{DK=9.200},{A=1.600},{B=25.000},{X=3.900},{K=2.500},{N=1.200},{R=0.500},{T=1.000},{FORM=MIN},{NENNID=M5x8},{BRAND=Fabory},{STANDARD=DIN ≈963},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Plastic},{COLOR=White},{GRADE=PA 6.6},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO≈2009;ASME≈B18.6.7M;BS≈4183;NEN≈2370;NF≈E25-123},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492863867},{INTRASTATCODE=3926909790},{ECLASS=},{UNSPSC=31161504},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
COLOR
Color title
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length at form with shank
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature max.
[mm]
Senkschraube DIN ≈963 A M...
56440.030.004
M3x4
3.00
4
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00004
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863652
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.006
M3x6
3.00
6
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00006
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863669
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.008
M3x8
3.00
8
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00007
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863676
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.010
M3x10
3.00
10
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00008
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863683
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.012
M3x12
3.00
12
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00009
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863690
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.016
M3x16
3.00
16
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00012
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863713
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.020
M3x20
3.00
20
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00015
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863720
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.025
M3x25
3.00
25
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00023
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863737
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.030.030
M3x30
3.00
30
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00025
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863744
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN ≈963 A M...
56440.040.006
M4x6
4.00
6
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00011
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863751
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.008
M4x8
4.00
8
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00012
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863768
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.010
M4x10
4.00
10
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00015
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863775
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.012
M4x12
4.00
12
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00018
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863782
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.016
M4x16
4.00
16
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00020
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863805
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.018
M4x18
4.00
18
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00025
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863812
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.020
M4x20
4.00
20
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00027
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863829
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.025
M4x25
4.00
25
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00032
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863836
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.030
M4x30
4.00
30
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00038
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863843
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.040.035
M4x35
4.00
35
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00055
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863850
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN ≈963 A M...
56440.050.008
M5x8
5.00
8
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00042
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863867
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN ≈963 A M...
56440.050.010
M5x10
5.00
10
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00030
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863874
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN ≈963 A M...
56440.050.012
M5x12
5.00
12
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00028
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863881
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN ≈963 A M...
56440.050.016
M5x16
5.00
16
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00036
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863904
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN ≈963 A M...
56440.050.020
M5x20
5.00
20
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00046
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863911
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN ≈963 A M...
56440.050.025
M5x25
5.00
25
Fabory
DIN ≈963
Metric thread
Machine screw
Plastic
White
PA 6.6
Countersunk head
Slotted
0.00048
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863928
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
BN 658 - Slotted flat countersunk head machine screws small head (VSM 13328...
Bossard Catalog
26.01.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
K0702 - Hexagon nuts height 1.5xD, DIN 6330 enhanced
KIPP
27.05.2024
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
DIN 7991 (ISO 10642) - FN 2114 - rostfrei A4 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
ISO 4033 - Hexagon nuts, style 2 - Product grades A and B
Fabory
13.02.2023
DIN 963 (ISO 2009) - FN 334 - rostfrei A2 - Slotted countersunk flat head s...
SFS Group Schweiz AG
17.06.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表