Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 923 - Slotted pan head screws with shoulder
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_923.prj},{NB=Flachkopfschraube DIN 923 M5x12 24991.050.012(High)},{CNSORDERNO=24991.050.012},{D=5},{L=12},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=6.240},{P=0.800},{B=7.000},{DG=3.700},{DK=11.000},{DS=7.000},{F=0.700},{K=2.700},{N=1.200},{R=0.200},{T=1.600},{G=2.800},{RG=0.400},{NENNID=M5X12},{BRAND=Fabory},{STANDARD=DIN 923},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Shoulder screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Plain},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077228757},{INTRASTATCODE=7318155890},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=EC002356},{FAB_NENN=M5x12},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Shank length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L1
Nominal length
[mm]
B
Thread length
[mm]
DG
Clear diameter of the stitch h13
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
F
Chamfer ~
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature max.
[mm]
G
Width of undercut
[mm]
RG
Undercut radius
[mm]
Flat headed screw DIN 923...
51209.020.006
M2X6
2
6
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00047
Y
8715494124485
73181552
23-11-01-02
31161504
EC002356
100
1.509
0.400
9.000
3.000
1.300
4.500
2.800
0.300
1.200
0.500
0.100
0.800
1.400
0.200
Flat headed screw DIN 923...
24991.030.002
M3X2
3
2
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00084
Y
8717077228528
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
6.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.002
M3X2
3
2
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00096
Y
8717077072350
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
6.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.002
M3X2
3
2
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00083
Y
8715494124492
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
6.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.003
M3X3
3
3
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00095
Y
8717077228535
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
7.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.003
M3X3
3
3
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00096
Y
8717077072367
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
7.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.003
M3X3
3
3
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00092
Y
8715494124508
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
7.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.004
M3X4
3
4
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00106
Y
8717077228542
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
8.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.004
M3X4
3
4
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00106
Y
8717077072374
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
8.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.004
M3X4
3
4
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00104
Y
8715494124515
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
8.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.005
M3X5
3
5
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00114
Y
8717077228559
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
9.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.005
M3X5
3
5
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00120
Y
8717077072381
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
9.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.005
M3X5
3
5
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00113
Y
8715494107839
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
9.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.006
M3X6
3
6
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00124
Y
8717077228566
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
10.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.006
M3X6
3
6
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00124
Y
8717077072398
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
10.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.006
M3X6
3
6
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00123
Y
8715494107846
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
10.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.008
M3X8
3
8
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00144
Y
8717077228573
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
12.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.008
M3X8
3
8
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00156
Y
8715492645876
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
12.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.008
M3X8
3
8
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00142
Y
8715494107853
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
12.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.030.010
M3X10
3
10
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00164
Y
8717077228580
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
14.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.010
M3X10
3
10
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00176
Y
8715492645883
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
14.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24992.030.012
M3X12
3
12
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00195
Y
8715492645890
7318155890
23-11-01-02
31161504
EC002356
100
2.387
0.500
16.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
51209.030.010
M3X10
3
10
Fabory
DIN 923
Metric thread
Shoulder screw
Stainless steel
A1
Pan head
Slotted
0.00163
Y
8715494100755
73181552
23-11-01-02
31161504
EC002356
100
2.387
0.500
14.500
4.500
2.200
7.000
4.000
0.450
1.800
0.800
0.100
1.150
1.750
0.200
Flat headed screw DIN 923...
24991.040.002
M4X2
4
2
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Plain
Pan head
Slotted
0.00185
Y
8717077228597
7318155890
23-11-01-02
31161504
EC002356
100
3.141
0.700
8.000
6.000
2.900
8.500
5.500
0.600
2.400
1.000
0.200
1.500
2.450
0.400
Flat headed screw DIN 923...
24992.040.002
M4X2
4
2
Fabory
DIN 923
Metric thread
Shoulder screw
Steel
4.8
Zinc plated
Pan head
Slotted
0.00185
Y
8717077072404
7318155890
23-11-01-02
31161504
EC002356
100
3.141
0.700
8.000
6.000
2.900
8.500
5.500
0.600
2.400
1.000
0.200
1.500
2.450
0.400
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈11024 - Springs cotter
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
DIN 988 - Shim rings
Fabory
13.02.2023
DIN 921 - Slotted pan head screws with large head
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO7379 - Shoulder screws with collar
Berger Tools
29.05.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 7379-PASSSCHRAUBE-STBR - Socket Shoulder Screws similar ISO 7379, Steel
MÄDLER
10.04.2024
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
iglidur® G - type T - Thrust washer, metric sizes
igus
30.01.2024
K0704 - Shoulder screws with slotted flat head DIN 923
KIPP
27.05.2024
07530 - Shoulder screws with slotted flat head DIN 923
norelem
30.05.2024
DIN 929 - Hexagonal weld nuts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表