Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
NF E 25-513 - Washer NF E25-513
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/nf_e_25_513.prj},{NB=NF E25-51323 38057.220.001(High)},{CNSORDERNO=38057.220.001},{NENNID=M22},{D=22},{BRAND=Fabory},{STANDARD=NF E25-513},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=M},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492775726},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161807},{ETIM=EC000098},{VARIANT=0},{PACKAGING=MIN},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=38057.220.001},{FABNETWEIGHT=27.700},{D1=23.0},{D2=45},{S=3.0},{CNSAVOID=},{LOD=High},{STANDARDSMALL=nf_e_25_513.png}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D1
Innendurchmesser min.
[mm]
D2
Outer diameter max.
[mm]
S
Hoehe
[mm]
NF E25-513 3.2
38043.030.001
3
Fabory
NF E25-513
Steel
Plain
8715492773838
7318220095
31161807
EC000098
3.2
6
0.8
NF E25-513 4.3
38043.040.001
4
Fabory
NF E25-513
Steel
Plain
8715492773845
7318220095
31161807
EC000098
4.3
8
0.8
NF E25-513 5.3
38043.050.001
5
Fabory
NF E25-513
Steel
Plain
8715492773852
7318220095
31161807
EC000098
5.3
10
1.0
NF E25-513 6.4
38043.060.001
6
Fabory
NF E25-513
Steel
Plain
8715492773869
7318220095
31161807
EC000098
6.4
12
1.2
NF E25-513 8.4
38043.080.001
8
Fabory
NF E25-513
Steel
Plain
8715492773883
7318220095
31161807
EC000098
8.4
16
1.5
NF E25-513 10.5
38043.100.001
10
Fabory
NF E25-513
Steel
Plain
8715492773906
7318220095
31161807
EC000098
10.5
20
2.0
NF E25-513 13
38043.120.001
12
Fabory
NF E25-513
Steel
Plain
8715492773920
7318220095
31161807
EC000098
13.0
24
2.5
NF E25-513 15
38043.140.001
14
Fabory
NF E25-513
Steel
Plain
8715492773937
7318220095
31161807
EC000098
15.0
27
2.5
NF E25-513 17
38043.160.001
16
Fabory
NF E25-513
Steel
Plain
8715492773944
7318220095
31161807
EC000098
17.0
30
3.0
NF E25-513 19
38043.180.001
18
Fabory
NF E25-513
Steel
Plain
8715492773951
7318220095
31161807
EC000098
19.0
32
3.0
NF E25-513 21
38043.200.001
20
Fabory
NF E25-513
Steel
Plain
8715492773968
7318220095
31161807
EC000098
21.0
36
3.0
NF E25-513 23
38043.220.001
22
Fabory
NF E25-513
Steel
Plain
8715492773975
7318220095
31161807
EC000098
23.0
40
3.0
NF E25-513 25
38043.240.001
24
Fabory
NF E25-513
Steel
Plain
8715492773982
31161807
EC000098
25.0
45
4.0
NF E25-513 28
38043.270.001
27
Fabory
NF E25-513
Steel
Plain
8715492773999
7318220095
31161807
EC000098
28.0
48
4.0
NF E25-513 31
38043.300.001
30
Fabory
NF E25-513
Steel
Plain
8715492774002
7318220095
31161807
EC000098
31.0
52
4.0
NF E25-513 3.2
38045.030.001
3
Fabory
NF E25-513
Steel
Zinc plated
8715492774156
7318220095
31161807
EC000098
3.2
6
0.8
NF E25-513 4.3
38045.040.001
4
Fabory
NF E25-513
Steel
Zinc plated
8715492774163
7318220095
31161807
EC000098
4.3
8
0.8
NF E25-513 5.3
38045.050.001
5
Fabory
NF E25-513
Steel
Zinc plated
8715492774170
7318220095
31161807
EC000098
5.3
10
1.0
NF E25-513 6.4
38045.060.001
6
Fabory
NF E25-513
Steel
Zinc plated
8715492774187
7318220095
31161807
EC000098
6.4
12
1.2
NF E25-513 8.4
38045.080.001
8
Fabory
NF E25-513
Steel
Zinc plated
8715492774200
7318220095
31161807
EC000098
8.4
16
1.5
NF E25-513 10.5
38045.100.001
10
Fabory
NF E25-513
Steel
Zinc plated
8715492774224
7318220095
31161807
EC000098
10.5
20
2.0
NF E25-513 13
38045.120.001
12
Fabory
NF E25-513
Steel
Zinc plated
8715492774231
7318220095
31161807
EC000098
13.0
24
2.5
NF E25-513 15
38045.140.001
14
Fabory
NF E25-513
Steel
Zinc plated
8715492774248
7318220095
31161807
EC000098
15.0
27
2.5
NF E25-513 17
38045.160.001
16
Fabory
NF E25-513
Steel
Zinc plated
8715492774255
7318220095
31161807
EC000098
17.0
30
3.0
NF E25-513 19
38045.180.001
18
Fabory
NF E25-513
Steel
Zinc plated
8715492774262
7318220095
31161807
EC000098
19.0
32
3.0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表