Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
NF E 25-511 - Contact-locker washer
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/nf_e_25_511.prj},{NB=NF E25-5116.1 37282.060.001(High)},{CNSORDERNO=37282.060.001},{NENNID=M6},{D=6},{BRAND=Fabory},{STANDARD=NF E25-511},{THREAD=},{THREADDIRECTIO=},{STYLE=M},{TYPE=Contact lock washer},{BASICMATERIAL=Steel},{GRADE=A2},{SURFACETREATME=Galvanized thick Cr<sup>3+</sup> passivated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494316774},{INTRASTATCODE=73182100},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{VARIANT=0},{PACKAGING=MIN},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=37282.060.001},{FABNETWEIGHT=1.260},{D1=6.1},{D2=14},{D3=10.000},{D4=6.800},{S=1.300},{H=2.100},{CNSAVOID=},{LOD=High},{STANDARDSMALL=nf_e_25_511.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D1
Innendurchmesser der Auflageflaeche max.
[mm]
D2
Diameter of the bearing face max.
[mm]
D3
min.
[mm]
D4
max.
[mm]
S
Breite
[mm]
H
Height
[mm]
NF E25-5113.1
37282.030.001
3
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316743
73182100
31161801
EC002345
3.1
8
5.500
3.600
0.600
1.000
NF E25-5114.1
37282.040.001
4
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316750
73182100
31161801
EC002345
4.1
10
7.000
4.700
0.900
1.400
NF E25-5115.1
37282.050.001
5
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316767
73182100
31161801
EC002345
5.1
12
8.000
5.700
1.100
1.800
NF E25-5116.1
37282.060.001
6
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316774
73182100
31161801
EC002345
6.1
14
10.000
6.800
1.300
2.100
NF E25-5118.2
37282.080.001
8
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316781
73182100
31161801
EC002345
8.2
18
13.000
9.200
1.400
2.350
NF E25-51110.2
37282.100.001
10
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316798
73182100
31161801
EC002345
10.2
22
16.000
11.200
1.600
2.750
NF E25-51112.4
37282.120.001
12
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316804
73182100
31161801
EC002345
12.4
27
18.000
13.700
1.800
3.100
NF E25-51116.4
37282.160.001
16
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316811
73182100
31161801
EC002345
16.4
32
24.000
17.700
2.800
4.100
NF E25-51120.5
37282.200.001
20
Fabory
NF E25-511
M
Contact lock washer
Steel
Galvanized thick Cr<sup>3...
Y
8715494316828
73182100
31161801
EC002345
20.5
40
30.000
23.100
3.200
4.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表