Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 705 A ISO 4029 - Stellringe
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_705_a_iso_4029_asmtab.prj},{NB=DIN 705 A ISO 4029 37810.800.001},{CNSORDERNO=37810.800.001},{D=80.000},{PACKAGING=MIN},{FABNETWEIGHT=768.000},{H8=80.000},{H13=110.000},{JS14=22.000},{NSS=2.000},{NDEN=12.000},{TDEN=9.853},{PEN=1.750},{LEN=20.000},{DTEN=8.000},{WSEN=6.000},{DFEN=8.000},{LOD=MIN},{NENNID=12},{BRAND=Fabory},{STANDARD=DIN 705 A/ISO 4029},{STYLE=},{TYPE=With set screw},{BASICMATERIAL=Steel},{GRADE=Free-cutting steel},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS- /4168-5;NEN- /2343;NF- /E27-183},{ADDITIONALINFO=with ISO 4029},{ROHS=Y},{APPROVAL=},{EANCODE=8715492771261},{INTRASTATCODE=73182200},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002389},{FAB_NENN=},{FAB_GEO=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
URL
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
LINK1
ⁿ/ₐ
LINK2
ⁿ/ₐ
LINK3
ⁿ/ₐ
H8
Inner diameter
ⁿ/ₐ
H13
Outer diameter
ⁿ/ₐ
JS14
Thickness
[mm]
NSS
Number of set screws
ⁿ/ₐ
NDEN
Nominal thread diameter
ⁿ/ₐ
TDEN
Thread core diameter
ⁿ/ₐ
PEN
Threaded pitch
ⁿ/ₐ
LEN
Nominal length
[mm]
DTEN
Diameter of the truncated cone point
ⁿ/ₐ
WSEN
Width of slot
ⁿ/ₐ
DFEN
Depth of the driving feature max.
ⁿ/ₐ
LOD
ⁿ/ₐ
DIN 705 A ISO 4029 37810....
37810.030.001
2
3.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00123
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770844
73182200
31161807
EC002389
https://www.fabory.com/en...
3x3
37810
030
001
3.000
7.000
5.000
1.000
2.000
1.509
0.400
3.000
1.000
0.900
1.700
DIN 705 A ISO 4029 37810....
37810.040.001
2,5
4.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00152
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770851
73182200
31161807
EC002389
https://www.fabory.com/en...
4x4
37810
040
001
4.000
8.000
5.000
1.000
2.500
1.948
0.450
3.000
1.200
1.300
1.200
DIN 705 A ISO 4029 37810....
37810.050.001
3
5.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00280
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770868
73182200
31161807
EC002389
https://www.fabory.com/en...
5x5
37810
050
001
5.000
10.000
6.000
1.000
3.000
2.387
0.500
4.000
1.400
1.500
2.000
DIN 705 A ISO 4029 37810....
37810.060.001
4
6.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00548
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770875
73182200
31161807
EC002389
https://www.fabory.com/en...
6x6
37810
060
001
6.000
12.000
8.000
1.000
4.000
3.141
0.700
5.000
2.000
2.000
1.500
DIN 705 A ISO 4029 37810....
37810.070.001
4
7.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00488
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770882
31161807
EC002389
https://www.fabory.com/en...
7x7
37810
070
001
7.000
12.000
8.000
1.000
4.000
3.141
0.700
5.000
2.000
2.000
1.500
DIN 705 A ISO 4029 37810....
37810.080.001
4
8.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.00940
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770899
73182200
31161807
EC002389
https://www.fabory.com/en...
8x8
37810
080
001
8.000
16.000
8.000
1.000
4.000
3.141
0.700
6.000
2.000
2.000
1.500
DIN 705 A ISO 4029 37810....
37810.090.001
5
9.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.01510
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770905
73182200
31161807
EC002389
https://www.fabory.com/en...
9x9
37810
090
001
9.000
18.000
10.000
1.000
5.000
4.019
0.800
6.000
2.500
2.500
3.000
DIN 705 A ISO 4029 37810....
37810.100.001
5
10.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.01850
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770912
73182200
31161807
EC002389
https://www.fabory.com/en...
10x10
37810
100
001
10.000
20.000
10.000
1.000
5.000
4.019
0.800
8.000
2.500
2.500
3.000
DIN 705 A ISO 4029 37810....
37810.110.001
5
11.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.01730
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770929
31161807
EC002389
https://www.fabory.com/en...
11x11
37810
110
001
11.000
20.000
10.000
1.000
5.000
4.019
0.800
8.000
2.500
2.500
3.000
DIN 705 A ISO 4029 37810....
37810.120.001
6
12.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.02520
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770936
73182200
31161807
EC002389
https://www.fabory.com/en...
12x12
37810
120
001
12.000
22.000
12.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.130.001
6
13.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.02845
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770943
31161807
EC002389
https://www.fabory.com/en...
13x13
37810
130
001
13.000
22.000
12.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.140.001
6
14.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.03170
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770950
73182200
31161807
EC002389
https://www.fabory.com/en...
14x14
37810
140
001
14.000
25.000
12.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.150.001
6
15.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.02980
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770967
73182200
31161807
EC002389
https://www.fabory.com/en...
15x15
37810
150
001
15.000
25.000
12.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.160.001
6
16.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.03840
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770974
73182200
31161807
EC002389
https://www.fabory.com/en...
16x16
37810
160
001
16.000
28.000
12.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.180.001
6
18.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.06000
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770981
73182200
31161807
EC002389
https://www.fabory.com/en...
18x18
37810
180
001
18.000
32.000
14.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.200.001
6
20.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.05300
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492770998
73182200
31161807
EC002389
https://www.fabory.com/en...
20x20
37810
200
001
20.000
32.000
14.000
1.000
6.000
4.773
1.000
8.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.220.001
6
22.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.06900
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771001
73182200
31161807
EC002389
https://www.fabory.com/en...
22x22
37810
220
001
22.000
36.000
14.000
1.000
6.000
4.773
1.000
10.000
3.000
3.000
2.000
DIN 705 A ISO 4029 37810....
37810.240.001
8
24.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.10000
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771018
73182200
31161807
EC002389
https://www.fabory.com/en...
24x24
37810
240
001
24.000
40.000
16.000
1.000
8.000
6.466
1.250
12.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.250.001
8
25.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.09560
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771025
73182200
31161807
EC002389
https://www.fabory.com/en...
25x25
37810
250
001
25.000
40.000
16.000
1.000
8.000
6.466
1.250
10.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.260.001
8
26.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.09050
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771049
73182200
31161807
EC002389
https://www.fabory.com/en...
26x26
37810
260
001
26.000
40.000
16.000
1.000
8.000
6.466
1.250
10.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.280.001
8
28.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.12200
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771056
73182200
31161807
EC002389
https://www.fabory.com/en...
28x28
37810
280
001
28.000
45.000
16.000
1.000
8.000
6.466
1.250
12.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.300.001
8
30.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.11100
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771063
73182200
31161807
EC002389
https://www.fabory.com/en...
30x30
37810
300
001
30.000
45.000
16.000
1.000
8.000
6.466
1.250
10.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.320.001
8
32.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.14500
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771070
73182200
31161807
EC002389
https://www.fabory.com/en...
32x32
37810
320
001
32.000
50.000
16.000
1.000
8.000
6.466
1.250
12.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.340.001
8
34.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.13200
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771087
73182200
31161807
EC002389
https://www.fabory.com/en...
34x34
37810
340
001
34.000
50.000
16.000
1.000
8.000
6.466
1.250
12.000
5.000
4.000
5.000
DIN 705 A ISO 4029 37810....
37810.350.001
8
35.000
Fabory
DIN 705 A/ISO 4029
With set screw
Steel
Free-cutting steel
0.18700
BS- /4168-5;NEN- /2343;NF...
with ISO 4029
Y
8715492771094
73182200
31161807
EC002389
https://www.fabory.com/en...
35x35
37810
350
001
35.000
56.000
16.000
1.000
8.000
6.466
1.250
12.000
5.000
4.000
5.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表