Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1441 - Washers for clevis pins, finish medium
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_1441.prj},{NB=Scheibe DIN 1441 25 38958.240.001(High)},{CNSORDERNO=38958.240.001},{NENNID=24MM},{D=24.000},{BRAND=Fabory},{STANDARD=DIN 1441},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for clevis pins},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077087316},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01�},{UNSPSC=31161807},{ETIM=EC000098},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=18.000},{FAB_NENN=24},{FAB_GEO=For pin diam.=24;d1=25;d2=38;s=4},{FAB_ARTICLENUMBER=38958.240.001},{NENN=25},{DA=25.000},{DW=38.000},{H=4.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_1441.png}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
NENN
Nominal designation
ⁿ/ₐ
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
Washer DIN 1441 5.5
38958.050.001
5MM
5.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00031
Y
8717077087262
7318220095
23-09-01-01�
31161807
EC000098
250
5.5
5.500
10.000
0.800
Washer DIN 1441 5.5
38959.055.001
5,5MM
5.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00029
Y
8717077229532
7318220095
23-09-01-01�
31161807
EC000098
1000
5.5
5.500
10.000
0.800
Washer DIN 1441 5.5
51535.050.001
5MM
5.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00034
Y
8715494110341
7318220091
23-09-01-01�
31161807
EC000098
200
5.5
5.500
10.000
0.800
Washer DIN 1441 7
38958.060.001
6MM
6.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00085
Y
8717077087279
7318220095
23-09-01-01�
31161807
EC000098
250
7
7.000
12.000
1.600
Washer DIN 1441 7
38959.060.001
6MM
6.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00085
Y
8717077229549
7318220095
23-09-01-01�
31161807
EC000098
1000
7
7.000
12.000
1.600
Washer DIN 1441 7
51535.060.001
6MM
6.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00147
Y
8715494110358
7318220091
23-09-01-01�
31161807
EC000098
100
7
7.000
12.000
1.600
Washer DIN 1441 8
38958.070.001
7MM
7.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00117
Y
8717077087286
7318220095
23-09-01-01�
31161807
EC000098
250
8
8.000
14.000
1.600
Washer DIN 1441 8
38959.070.001
7MM
7.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00117
Y
8717077268807
7318220095
23-09-01-01�
31161807
EC000098
250
8
8.000
14.000
1.600
Washer DIN 1441 8
51535.070.001
7MM
7.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00218
Y
8715494110365
7318220091
23-09-01-01�
31161807
EC000098
100
8
8.000
14.000
1.600
Washer DIN 1441 9
38958.080.001
8MM
8.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00194
Y
8717077087293
7318220095
23-09-01-01�
31161807
EC000098
1000
9
9.000
16.000
2.000
Washer DIN 1441 9
38959.080.001
8MM
8.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00194
Y
8717077229556
7318220095
23-09-01-01�
31161807
EC000098
1000
9
9.000
16.000
2.000
Washer DIN 1441 9
51535.080.001
8MM
8.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00198
Y
8715494110372
7318220091
23-09-01-01�
31161807
EC000098
100
9
9.000
16.000
2.000
Washer DIN 1441 11
38958.100.001
10MM
10.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00387
Y
8717077087309
7318220095
23-09-01-01�
31161807
EC000098
250
11
11.000
20.000
2.500
Washer DIN 1441 11
38959.100.001
10MM
10.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00387
Y
8717077229563
7318220095
23-09-01-01�
31161807
EC000098
250
11
11.000
20.000
2.500
Washer DIN 1441 11
51535.100.001
10MM
10.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00430
Y
8715494110389
7318220091
23-09-01-01�
31161807
EC000098
100
11
11.000
20.000
2.500
Washer DIN 1441 11
55535.100.001
M10
10.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A4
0.00070
Y
8715494634946
7318220091
23-09-01-01�
31161807
EC000098
100
11
11.000
20.000
2.500
Washer DIN 1441 13
38958.120.001
12MM
12.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00733
Y
8715492790101
7318220095
23-09-01-01�
31161807
EC000098
500
13
13.000
25.000
3.000
Washer DIN 1441 13
38959.120.001
12MM
12.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00759
Y
8717077229570
7318220095
23-09-01-01�
31161807
EC000098
500
13
13.000
25.000
3.000
Washer DIN 1441 13
51535.120.001
12MM
12.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00843
Y
8715494110396
7318220091
23-09-01-01�
31161807
EC000098
100
13
13.000
25.000
3.000
Washer DIN 1441 14
38959.135.001
13MM
13.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00715
Y
8717077229587
7318220095
23-09-01-01�
31161807
EC000098
100
14
14.000
25.000
3.000
Washer DIN 1441 14
51535.130.001
13MM
13.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00001
Y
8715494637268
7318220091
23-09-01-01�
31161807
EC000098
100
14
14.000
25.000
3.000
Washer DIN 1441 15
38958.140.001
14MM
14.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00880
Y
8715492790118
7318220095
23-09-01-01�
31161807
EC000098
500
15
15.000
28.000
3.000
Washer DIN 1441 15
38959.140.001
14MM
14.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Zinc plated
0.00927
Y
8717077229594
7318220095
23-09-01-01�
31161807
EC000098
100
15
15.000
28.000
3.000
Washer DIN 1441 15
51535.140.001
14MM
14.000
Fabory
DIN 1441
Washer for clevis pins
Stainless steel
A1
0.00001
Y
8715494595001
7318220091
23-09-01-01�
31161807
EC000098
100
15
15.000
28.000
3.000
Washer DIN 1441 17
38958.160.001
16MM
16.000
Fabory
DIN 1441
Washer for clevis pins
Steel
Plain
0.00916
Y
8715492790125
7318220095
23-09-01-01�
31161807
EC000098
500
17
17.000
28.000
3.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表