目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-TEV-..L-NPT/S-NPT - Male adaptor T fittings NPT
EXMAR
NC Tube Fittings
Male adaptor fittings
Male adaptor T fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_equal_tees_male/nc_tev_l_npt_s_npt.prj},{NB=NC-TEV-15LNPT 1.2 718.3704.534.20},{TYPE=NC-TEV-15LNPT 1.2},{MATNR=718.3704.534.20},{SERIE=L},{PN=250},{D1=15},{NPT=1/2},{M1=22x1.5},{L1=39.0},{L2=21.0},{L3=34.0},{SW1=27},{SW2=19},{E=12.0},{KG=215},{X1=1.0},{DI=12},{DG=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-TEV-06LNPT 1.8 718.370...
NC-TEV-06LNPT 1.8
718.3704.100.20
L
400
6
1/8
12x1.5
28.0
12.0
20.0
14
12
4.0
50
NC-TEV-10LNPT 1.4 718.370...
NC-TEV-10LNPT 1.4
718.3704.270.20
L
250
10
1/4
16x1.5
32.5
15.0
27.0
19
14
7.0
90
NC-TEV-12LNPT 3.8 718.370...
NC-TEV-12LNPT 3.8
718.3704.390.20
L
250
12
3/8
18x1.5
34.0
17.0
28.0
22
17
9.0
129
NC-TEV-15LNPT 1.2 718.370...
NC-TEV-15LNPT 1.2
718.3704.534.20
L
250
15
1/2
22x1.5
39.0
21.0
34.0
27
19
12.0
215
NC-TEV-18LNPT 1.2 718.370...
NC-TEV-18LNPT 1.2
718.3704.646.20
L
160
18
1/2
26x1.5
41.0
23.5
36.0
32
24
14.0
295
NC-TEV-22LNPT 3.4 718.370...
NC-TEV-22LNPT 3.4
718.3704.768.20
L
160
22
3/4
30x2.0
47.5
27.5
42.0
36
27
18.0
433
NC-TEV-06SNPT 1.4 718.370...
NC-TEV-06SNPT 1.4
718.3704.110.30
S
500
6
1/4
14x1.5
32.0
16.0
26.0
17
12
4.0
94
NC-TEV-12SNPT 3.8 718.370...
NC-TEV-12SNPT 3.8
718.3704.390.30
S
400
12
3/8
20x1.5
41.0
21.5
28.0
24
17
8.0
184
NC-TEV-16SNPT 1.2 718.370...
NC-TEV-16SNPT 1.2
718.3704.566.30
S
200
16
1/2
24x1.5
47.0
24.5
36.0
30
24
12.0
327
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表