目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN 3852-2, ISO 8434-1-SDS-B
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_lr.prj},{NB=XGEV-15LR 3.8 706.1141.532.20},{TYPE=XGEV-15LR 3.8},{MATNR=706.1141.532.20},{SERIE=L},{PN=400},{D1=15},{G=3/8},{M1=22x1.5},{L=20.5},{L2=13.5},{L3=12.0},{SW2=24},{E=9.0},{KG=56},{DIN=no},{ISO=SDS-B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGEV-04LLR 1.8 706.1141.0...
XGEV-04LLR 1.8
706.1141.060.10
LL
100
4
1/8
8x1.0
13.5
9.5
8.0
14
3.0
10
XGEV-06LLR 1.8 706.1141.1...
XGEV-06LLR 1.8
706.1141.100.10
LL
100
6
1/8
10x1.0
13.5
8.0
8.0
14
4.5
10
XGEV-08LLR 1.8 706.1141.1...
XGEV-08LLR 1.8
706.1141.160.10
LL
100
8
1/8
12x1.0
14.5
9.0
8.0
14
4.5
12
XGEV-06LR 1.8 706.1141.10...
XGEV-06LR 1.8
706.1141.100.20
L
500
6
1/8
12x1.5
15.5
8.5
8.0
14
4.0
14
XGEV-06LR 1.4 706.1141.11...
XGEV-06LR 1.4
706.1141.110.20
L
500
6
1/4
12x1.5
17.0
10.0
12.0
19
4.0
29
XGEV-06LR 3.8 706.1141.12...
XGEV-06LR 3.8
706.1141.120.20
L
500
6
3/8
12x1.5
18.5
11.5
12.0
22
4.0
47
XGEV-06LR 1.2 706.1141.12...
XGEV-06LR 1.2
706.1141.125.20
L
500
6
1/2
12x1.5
20.0
13.0
14.0
27
4.0
81
XGEV-08LR 1.8 706.1141.16...
XGEV-08LR 1.8
706.1141.160.20
L
500
8
1/8
14x1.5
15.5
8.5
8.0
14
4.0
16
XGEV-08LR 1.4 706.1141.17...
XGEV-08LR 1.4
706.1141.170.20
L
500
8
1/4
14x1.5
17.0
10.0
12.0
19
6.0
28
XGEV-08LR 3.8 706.1141.18...
XGEV-08LR 3.8
706.1141.180.20
L
500
8
3/8
14x1.5
19.5
12.5
12.0
22
6.0
49
XGEV-08LR 1.2 706.1141.18...
XGEV-08LR 1.2
706.1141.185.20
L
500
8
1/2
14x1.5
20.0
13.0
14.0
27
6.0
79
XGEV-10LR 1.8 706.1141.26...
XGEV-10LR 1.8
706.1141.265.20
L
500
10
1/8
16x1.5
17.5
10.5
8.0
17
4.0
22
XGEV-10LR 1.4 706.1141.27...
XGEV-10LR 1.4
706.1141.270.20
L
500
10
1/4
16x1.5
18.0
11.0
12.0
19
7.0
29
XGEV-10LR 3.8 706.1141.28...
XGEV-10LR 3.8
706.1141.280.20
L
500
10
3/8
16x1.5
19.5
12.5
12.0
22
8.0
44
XGEV-10LR 1.2 706.1141.28...
XGEV-10LR 1.2
706.1141.285.20
L
500
10
1/2
16x1.5
21.0
14.0
14.0
27
8.0
77
XGEV-10LR 3.4 706.1141.29...
XGEV-10LR 3.4
706.1141.290.20
L
500
10
3/4
16x1.5
21.0
14.0
16.0
32
8.0
102
XGEV-10LR 1.1 706.1141.29...
XGEV-10LR 1.1
706.1141.295.20
L
500
10
1
16x1.5
24.0
17.0
18.0
41
8.0
178
XGEV-12LR 1.8 706.1141.37...
XGEV-12LR 1.8
706.1141.375.20
L
400
12
1/8
18x1.5
18.5
11.5
8.0
19
4.0
30
XGEV-12LR 1.4 706.1141.38...
XGEV-12LR 1.4
706.1141.380.20
L
400
12
1/4
18x1.5
19.0
12.0
12.0
19
7.0
33
XGEV-12LR 3.8 706.1141.39...
XGEV-12LR 3.8
706.1141.390.20
L
400
12
3/8
18x1.5
19.5
12.5
12.0
22
9.0
43
XGEV-12LR 1.2 706.1141.40...
XGEV-12LR 1.2
706.1141.400.20
L
400
12
1/2
18x1.5
20.0
13.0
14.0
27
9.0
71
XGEV-12LR 3.4 706.1141.40...
XGEV-12LR 3.4
706.1141.405.20
L
400
12
3/4
18x1.5
21.0
14.0
16.0
32
9.0
125
XGEV-12LR 1.1 706.1141.40...
XGEV-12LR 1.1
706.1141.408.20
L
400
12
1
18x1.5
24.0
17.0
18.0
41
10.0
178
XGEV-15LR 1.4 706.1141.52...
XGEV-15LR 1.4
706.1141.528.20
L
400
15
1/4
22x1.5
20.0
13.0
12.0
24
7.0
51
XGEV-15LR 3.8 706.1141.53...
XGEV-15LR 3.8
706.1141.532.20
L
400
15
3/8
22x1.5
20.5
13.5
12.0
24
9.0
56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..SR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGEV-..LM - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
UEM-..L/S - Nuts
EXMAR
03.03.2023
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
GEV-..LR - Straight male adaptor fittings, sealing edge form B acc. DIN 385...
EXMAR
28.03.2023
EDKOL - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
EWV-..L/S - Adjustable standpipe elbow fittings
EXMAR
03.03.2023
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
XGEV-..LR D - Straight connectors for temperature sensors, sealing edge for...
EXMAR
28.03.2023
XGEV-..LM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..SM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..SM - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表