dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
4000 K / 10 W
ESYLUX
Outdoor lighting
Floodlights
BASIC OFL/AFL
Powered by
CAD模型選擇
{esylux/400_beleuchtung_audfenbereiche/400_strahler/basic_ofl_afl/4000_k_10_w_v_1.prj},{NB=EL10810916 - BASIC OFL TR 1000 840 BK(350)},{ARTNR=EL10810916},{L=160},{B=142},{H=28},{GEW=459},{LICHTS=1000},{LICHTA=100},{LEB80=40000},{ZTN=94054010},{BILD=el10810916.png},{INAME=el10810916_lod_250},{NAME=el10810916_lod_250},{CNSNN=4000 K / 10 W},{CNSNB=EL10810916 - BASIC OFL TR 1000 840 BK},{CNSNT=BASIC OFL TR 1000 840 BK},{CNSLINA=EL10810916 - BASIC OFL TR 1000 840 BK},{GKAT=Strahler},{PRODB=LED-Strahler mit kompaktem Aluminiumgehäuse für die unauffällige Montage, schwarz. 10 W Lichtleistung mit 4000 K Lichtfarbe (neutralweiß). Sehr gute Effizienz mit ca. 100 lm/W.},{BP=-},{STEUSYS=ON/OFF},{MONART=Aufbau},{MONORT=Wand},{FAR=schwarz, ähnlich RAL 9005},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
CNSLINA
Parts list name
ⁿ/ₐ
GKAT
Device category
ⁿ/ₐ
PRODB
Product description
ⁿ/ₐ
BP
Special product funtions
ⁿ/ₐ
STEUSYS
Control system
ⁿ/ₐ
MONART
Installation type
ⁿ/ₐ
MONORT
Installation position
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height/Depth
[mm]
GEW
Weight
[g]
FAR
Colour
ⁿ/ₐ
WERKS
Material
ⁿ/ₐ
IP
Protection type
ⁿ/ₐ
SK
Protection class
ⁿ/ₐ
TEMP
Permissible ambient temperature
[°C]
NENNSP
Nominal voltage
ⁿ/ₐ
ALEIQ
Connectable wire cross section
[mm²]
DIFF
Diffuser
ⁿ/ₐ
AWINK
Beam angle
ⁿ/ₐ
FTEMP
Colour temperature
ⁿ/ₐ
FTOL
Colour tolerance
ⁿ/ₐ
CRI
Colour rendering index CRI
ⁿ/ₐ
BLP
Rated output P
ⁿ/ₐ
LICHTS
Luminous flux
[lm]
LICHTA
Luminous efficacy
[lm/W]
PHOTO
Photobiological safety
ⁿ/ₐ
LEB80
Rated life time L80B50 at 25 °C
[h]
UGR
Unified Glare Rating
ⁿ/ₐ
MTYP
Detector type
ⁿ/ₐ
ERFQUE
Detection range diagonally
[m]
ULAND
Country of origin
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EF006423
Covering of the luminaire with thermally insulating material possible
ⁿ/ₐ
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
[%]
EF016263
Beam angle adjustable
ⁿ/ₐ
EF016286
Exchangeable control gear
ⁿ/ₐ
EF000015
Outer diameter
[mm]
EF011871
Rated life time L80B10 at 25 °C
[h]
EF011873
Rated life time L90B10 at 25 °C
[h]
EF009349
Rated luminous flux according to IEC 62722-2-1
[lm]
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
[°C]
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
[°C]
EF000381
Operating device
ⁿ/ₐ
EF007694
Suitable for workplace according to EN 12464-1
ⁿ/ₐ
EF013735
Unified Glare Ratio (UGR)
ⁿ/ₐ
EF000008
Width
[mm]
EF012152
Dimming 0-10 V
ⁿ/ₐ
EF012153
Dimming 1-10 V
ⁿ/ₐ
EF012154
Dimming DALI
ⁿ/ₐ
EF015824
Dimming DALI-2
ⁿ/ₐ
EF012155
Dimming DMX
ⁿ/ₐ
EF012188
Dimming DSI
ⁿ/ₐ
EF012157
Dimming GPRS
ⁿ/ₐ
EF012158
Dimming LineSwitch
ⁿ/ₐ
EF012160
Dimming mains voltage modulation
ⁿ/ₐ
EF012161
Dimming phase cut-off
ⁿ/ₐ
EF012162
Dimming phase cut-on
ⁿ/ₐ
EF012156
Dimming potentiometer (integrated)
ⁿ/ₐ
EF012164
Dimming RF
ⁿ/ₐ
EF012165
Dimming Sine Wave Reduction
ⁿ/ₐ
EF012166
Dimming Touch and Dim
ⁿ/ₐ
EF012167
Dimming Zigbee
ⁿ/ₐ
EF012171
Dimming depending on control gear
ⁿ/ₐ
EF012159
Dimming manufacturer's proprietary system
ⁿ/ₐ
EF012168
Dimming with push-button
ⁿ/ₐ
EF012163
Dimming programmable
ⁿ/ₐ
EF000846
Installation width
[mm]
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
ⁿ/ₐ
EF009346MIN
Colour temperature - min
[K]
EF016261
Adjustable colour temperature
ⁿ/ₐ
EF000442
Colour rendering index CRI
ⁿ/ₐ
EF007793
Suitable for surface mounting
ⁿ/ₐ
EF021180
Suitable for ceiling mounting
ⁿ/ₐ
EF006760
Suitable for built-in installation
ⁿ/ₐ
EF000280MAX
Suitable for lamp power - max
[W]
EF004274
Suitable for light line configuration
ⁿ/ₐ
EF000664
Suitable for wall mounting
ⁿ/ₐ
EF012489
Highest energy efficiency class of the exchangeable lamp
ⁿ/ₐ
EF011072
IFTTT support available
ⁿ/ₐ
EF011947
Total harmonic distortion
ⁿ/ₐ
EF014925
Compatible with Apple HomeKit
ⁿ/ₐ
EF014926
Compatible with Google Assistant
ⁿ/ₐ
EF009482
Constant light output (CLO)
ⁿ/ₐ
EF025740
Power factor
ⁿ/ₐ
EF000085
Wire cross section
[mm²]
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
ⁿ/ₐ
EF012172
Luminaire efficacy
[lm/W]
EF016262
Luminous flux adjustable
ⁿ/ₐ
EF015686
Lichtstromrückgang bei mittl. Nutzungsdauer 35.000 h bei 25 °C Umgebungstemp.
[%]
EF015687
Lichtstromrückgang bei mittl. Nutzungsdauer 50.000 h bei 25 °C Umgebungstemp.
[%]
EF015688
Lichtstromrückgang bei mittl. Nutzungsdauer 75.000 h bei 25 °C Umgebungstemp.
[%]
EF012170
Light distributor
ⁿ/ₐ
EF004283
Light distribution
ⁿ/ₐ
EF015534
Max. number of luminaires per miniature circuit breaker B16
ⁿ/ₐ
EF007556
With operating device
ⁿ/ₐ
EF000197
With movement sensor
ⁿ/ₐ
EF005905
With illuminant
ⁿ/ₐ
EF001203
With light sensor
ⁿ/ₐ
EF009372
With air vents
ⁿ/ₐ
EF005127MIN
Nominal voltage - min
[V]
EF009345MAX
Nominal current - max
[mA]
EF024150
Surface protection housing
ⁿ/ₐ
EF001391
Pin number
ⁿ/ₐ
EF008200MIN
Connectable conductor cross section - min
[mm²]
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
[%]
EF009470
Suitable for clamp mounting
ⁿ/ₐ
EF009353
Suitable for pedestal/floor mounting
ⁿ/ₐ
EF012176
Suitable for low voltage cable system
ⁿ/ₐ
EF009354
Suitable for mounting on bus rails
ⁿ/ₐ
EF009352
Suitable for traverse installation
ⁿ/ₐ
EF012150MAX
LED nominal current at constant current - max
[mA]
EF011587MAX
Luminous flux - max
[lm]
EF011587MIN
Luminous flux - min
[lm]
EF015689
Lichtstromrückgang bei mittl. Nutzungsdauer 100.000 h bei 25 °C Umgebungstemp.
[%]
EF008705
Surface brushed
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF009351
Adjustment range
ⁿ/ₐ
EF004258
Number of lamp heads
ⁿ/ₐ
EL10810909 - BASIC OFL TR...
EL10810909
EL10810909 - BASIC OFL TR...
Floodlights
LED floodlight with compa...
-
ON/OFF
Surface mounting
Wall
160
142
28
458
white, similar to RAL 901...
Aluminum and UV-stabilize...
IP65
I
-25...+40
220 - 240 V AC / 50 - 60 ...
0,75 - 2,50
transparent
120°
4100 K
4 SDCM
> 80
10
1000
100
RG0
40000
< 30
-
-
CN
94054010
LDT
Abschluss
Extreme wide beam >80°
No
No
55000
40000
25000
1000
40
-25
LED operating device, cur...
No
30
142
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
sonstige
4100
4000
No
0,22
Yes
No
false
1
No
650 °C - 30 s
28
false
No
No
No
No
0,9
2,5
No
white
No
4
4
424
4
160
10
Yes
No
Yes
No
240
220
No
RG0
2,5
crimpen
ohne
false
false
false
false
weiß
direkt
1000
1000
symmetrisch
No
AC
Aluminium
EL10810916 - BASIC OFL TR...
EL10810916
EL10810916 - BASIC OFL TR...
Floodlights
LED floodlight with compa...
-
ON/OFF
Surface mounting
Wall
160
142
28
459
Black, similar to RAL 900...
Aluminum and UV-stabilize...
IP65
I
-25...+40
220 - 240 V AC / 50 - 60 ...
0,75 - 2,50
transparent
120°
4100 K
4 SDCM
> 80
10
1000
100
RG0
40000
< 30
-
-
CN
94054010
LDT
Abschluss
Extreme wide beam >80°
No
No
55000
40000
25000
1000
40
-25
LED operating device, cur...
No
30
142
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
sonstige
4100
4000
No
0,22
Yes
No
false
1
No
650 °C - 30 s
28
false
No
No
No
No
0,9
2,5
No
white
No
4
4
424
4
160
10
Yes
No
Yes
No
240
220
No
RG0
2,5
crimpen
ohne
false
false
false
false
schwarz
direkt
1000
1000
symmetrisch
No
AC
Aluminium
EL10810923 - BASIC AFL TR...
EL10810923
EL10810923 - BASIC AFL TR...
Floodlights
LED floodlight with compa...
Integrated motion detecto...
ON/OFF
Surface mounting
Wall
160
170
58
523
white, similar to RAL 901...
Aluminum and UV-stabilize...
IP65
I
-25...+40
220 - 240 V AC / 50 - 60 ...
0,75 - 2,50
transparent
120°
4100 K
4 SDCM
> 80
10
1000
100
RG0
40000
< 30
Motion detectors
r 8
CN
94054010
LDT
Abschluss
Extreme wide beam >80°
No
No
55000
40000
25000
1000
40
-25
LED operating device, cur...
No
30
170
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
sonstige
4100
4000
No
0,22
Yes
No
false
1
No
650 °C - 30 s
58
false
No
No
No
No
0,9
2,5
No
white
No
4
4
424
4
160
10
Yes
Yes
Yes
Yes
240
220
No
RG0
2,5
crimpen
ohne
false
false
false
false
weiß
direkt
1000
1000
symmetrisch
No
AC
Aluminium
EL10810930 - BASIC AFL TR...
EL10810930
EL10810930 - BASIC AFL TR...
Floodlights
LED floodlight with compa...
Integrated motion detecto...
ON/OFF
Surface mounting
Wall
160
170
58
500
Black, similar to RAL 900...
Aluminum and UV-stabilize...
IP65
I
-25...+40
220 - 240 V AC / 50 - 60 ...
0,75 - 2,50
transparent
120°
4100 K
4 SDCM
> 80
10
1000
100
RG0
40000
< 30
Motion detectors
r 8
CN
94054010
LDT
Abschluss
Extreme wide beam >80°
No
No
55000
40000
25000
1000
40
-25
LED operating device, cur...
No
30
170
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
No
sonstige
4100
4000
No
0,22
Yes
No
false
1
No
650 °C - 30 s
58
false
No
No
No
No
0,9
2,5
No
white
No
4
4
424
4
160
10
Yes
Yes
Yes
Yes
240
220
No
RG0
2,5
crimpen
ohne
false
false
false
false
schwarz
direkt
1000
1000
symmetrisch
No
AC
Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表