PFP-106 - Push Fit Spring Plunger - Ball Nose
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Press Fit Spring Plungers
Press Fit Spring Plungers - Ball Nose
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020400/p190220/pfp-106.prj},{NB=PFP-109},{PN=PFP-109},{AMERSID=1139576},{APACID=-},{EMEAID=-},{BALLTYPE=Plastic Ball},{BODYMATERIAL=Plastic},{A=0.315},{B=0.354},{C=0.256},{D=0.335},{E=0.04},{F=0.071},{ENDFORCELBSINITI=1.35},{ENDFORCELBSFINAL=2.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BALLTYPE
Ball Type
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
A
A Body Diameter
[Inch]
B
B Body Length
[Inch]
C
C Inside Diameter
[Inch]
D
D Outside Diameter
[Inch]
E
E Flange Height
[Inch]
F
F Exposed Ball Height
[Inch]
ENDFORCELBSINITI
End Force Lbs Initial
[lbs]
ENDFORCELBSFINAL
End Force Lbs Final
[lbs]
PFP-106
PFP-106
1139573
-
-
Plastic Ball
Plastic
0.158
0.197
0.118
0.181
0.04
0.028
0.67
1.57
PFP-107
PFP-107
1139574
-
-
Plastic Ball
Plastic
0.197
0.236
0.157
0.220
0.04
0.039
0.90
1.57
PFP-108
PFP-108
1139575
-
-
Plastic Ball
Plastic
0.236
0.276
0.197
0.256
0.04
0.059
1.35
2.70
PFP-109
PFP-109
1139576
-
-
Plastic Ball
Plastic
0.315
0.354
0.256
0.335
0.04
0.071
1.35
2.70
PFP-100
PFP-100
1104720
-
-
Plastic Ball
Stainless
0.158
0.197
0.118
0.181
0.04
0.032
0.67
1.57
PFP-101
PFP-101
1139570
-
-
Plastic Ball
Stainless
0.197
0.236
0.157
0.220
0.04
0.039
0.90
1.57
PFP-102
PFP-102
1139571
-
-
Plastic Ball
Stainless
0.236
0.276
0.197
0.256
0.04
0.059
1.35
2.70
PFP-103
PFP-103
1139572
-
-
Plastic Ball
Stainless
0.315
0.354
0.256
0.335
0.04
0.071
1.35
2.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表