BRR015A - Screw-On Bumper & Rubber Feet - Screw-On Bumper Feet
Essentra Components
Feet, Casters & Glides
Bumper Feet
Screw-On Bumpers & Rubber Feet
Screw-On Bumper & Rubber Feet - Screw-On Bumper Feet
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p02000000/l3_p02020000/p100115/brr015a.prj},{NB=BRR025C},{PN=BRR025C},{AMERSID=1093014},{APACID=-},{EMEAID=-},{MATERIAL=LDPE},{COLOR=Black},{A=0.625},{AM=15.88},{B=0.500},{BM=12.70},{C=0.250},{CM=6.35},{D=0.343},{DM=8.71},{E=0.187},{EM=4.75},{PS=5000},{R=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Diameter Inch
[Inch]
AM
A Diameter Metric
[mm]
B
B Height Inch
[Inch]
BM
B Height Metric
[mm]
C
C Counterbore Depth Inch
[Inch]
CM
C Counterbore Depth Metric
[mm]
D
D Counterbore Diameter Inch
[Inch]
DM
D Counterbore Diameter Metric
[mm]
E
E Hole Size Inch
[Inch]
EM
E Hole Size Metric
[mm]
PS
Pack Size
ⁿ/ₐ
BRR015A
BRR015A
1093009
-
-
Nylon
Natural
0.500
12.70
0.375
9.53
0.063
1.59
0.391
9.92
0.190
4.83
12000
BRR015B
BRR015B
1093010
-
-
Nylon
Black
0.500
12.70
0.375
9.53
0.063
1.59
0.391
9.92
0.190
4.83
12000
BRR015C
BRR015C
1093011
-
-
LDPE
Black
0.500
12.70
0.375
9.53
0.063
1.59
0.391
9.92
0.190
4.83
12000
BRR025A
BRR025A
1093012
-
-
Nylon
Natural
0.625
15.88
0.500
12.70
0.250
6.35
0.343
8.71
0.187
4.75
5000
BRR025B
BRR025B
1093013
-
-
Nylon
Black
0.625
15.88
0.500
12.70
0.250
6.35
0.343
8.71
0.187
4.75
5000
BRR025C
BRR025C
1093014
-
-
LDPE
Black
0.625
15.88
0.500
12.70
0.250
6.35
0.343
8.71
0.187
4.75
5000
BRR030A
BRR030A
1093015
-
-
Nylon
Natural
0.750
19.05
0.312
7.92
0.130
3.30
0.437
11.10
0.280
7.11
5000
BRR030B
BRR030B
1093016
-
-
Nylon
Black
0.750
19.05
0.312
7.92
0.130
3.30
0.437
11.10
0.280
7.11
5000
BRR030C
BRR030C
1093017
-
-
LDPE
Black
0.750
19.05
0.312
7.92
0.130
3.30
0.437
11.10
0.280
7.11
5000
BRR055A
BRR055A
1093018
-
-
Nylon
Natural
1.000
25.40
0.500
12.70
0.250
6.35
0.563
14.29
0.266
6.75
3200
BRR055B
BRR055B
1093019
-
-
Nylon
Black
1.000
25.40
0.500
12.70
0.250
6.35
0.563
14.29
0.266
6.75
3200
BRR055C
BRR055C
1093020
-
-
LDPE
Black
1.000
25.40
0.500
12.70
0.250
6.35
0.563
14.29
0.266
6.75
3200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表