ACM-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100000/acm-5_asmtab.prj},{NB=ACM-80},{PN=ACM-80},{AMERSID=1093140},{APACID=-},{EMEAID=-},{MAT=Steel - Gold Chromate},{A=1-5},{B=4.00000000},{C=8.00000000},{DA=1.87500000},{EA=1.37500000},{LOAD=30,000},{PH=1.17000},{E=0.40000},{R=0.060},{TA=59.000},{SH=0.8750},{SA=7.500},{TDTH=0.550},{TD=1.300000},{SDIA=1.5000},{PPATH=p100000_asm_dir/acm-5/acm-5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Pad Diameter
[Inch]
C
C Stud Height
[Inch]
DA
D Pad Height
[Inch]
EA
E Width Across Flats
[Inch]
LOAD
Load
ⁿ/ₐ
ACM-5
ACM-5
1093125
-
-
Steel - Gold Chromate
1/4-16
1
1 1/4
11/16
1/2
1,500
ACM-10
ACM-10
1093126
-
-
Steel - Gold Chromate
1/4-16
1
2 1/2
11/16
1/2
1,500
ACM-15
ACM-15
1093127
-
-
Steel - Gold Chromate
5/16-14
1 1/4
2
7/8
5/8
3,750
ACM-20
ACM-20
1093128
-
-
Steel - Gold Chromate
5/16-14
1 1/4
4
7/8
5/8
3,750
ACM-25
ACM-25
1093129
-
-
Steel - Gold Chromate
3/8-12
1 1/4
2
7/8
5/8
5,625
ACM-30
ACM-30
1093130
-
-
Steel - Gold Chromate
3/8-12
1 1/4
4
7/8
5/8
5,625
ACM-35
ACM-35
1093131
-
-
Steel - Gold Chromate
1/2-10
1 7/8
2
1 1/8
3/4
7,500
ACM-40
ACM-40
1093132
-
-
Steel - Gold Chromate
1/2-10
1 7/8
4
1 1/8
3/4
7,500
ACM-45
ACM-45
1093133
-
-
Steel - Gold Chromate
5/8-8
2 1/2
2
1 1/4
7/8
9,000
ACM-50
ACM-50
1093134
-
-
Steel - Gold Chromate
5/8-8
2 1/2
4
1 1/4
7/8
9,000
ACM-55
ACM-55
1093135
-
-
Steel - Gold Chromate
3/4-6
3
2
1 1/2
1 1/16
11,100
ACM-60
ACM-60
1093136
-
-
Steel - Gold Chromate
3/4-6
3
4
1 1/2
1 1/16
11,100
ACM-65
ACM-65
1093137
-
-
Steel - Gold Chromate
1-5
4
3 1/2
1 7/8
1 3/8
30,000
ACM-70
ACM-70
1093138
-
-
Steel - Gold Chromate
1-5
4
4 1/4
1 7/8
1 3/8
30,000
ACM-75
ACM-75
1093139
-
-
Steel - Gold Chromate
1-5
4
6
1 7/8
1 3/8
30,000
ACM-80
ACM-80
1093140
-
-
Steel - Gold Chromate
1-5
4
8
1 7/8
1 3/8
30,000
ACM-85
ACM-85
1093141
-
-
303 Stainless Steel
1/4-16
1
1 1/4
11/16
1/2
1,500
ACM-90
ACM-90
1093142
-
-
303 Stainless Steel
1/4-16
1
2 1/2
11/16
1/2
1,500
ACM-95
ACM-95
1093143
-
-
303 Stainless Steel
5/16-14
1 1/4
2
7/8
5/8
3,750
ACM-100
ACM-100
1093144
-
-
303 Stainless Steel
5/16-14
1 1/4
4
7/8
5/8
3,750
ACM-105
ACM-105
1093145
-
-
303 Stainless Steel
3/8-12
1 1/4
2
7/8
5/8
5,625
ACM-110
ACM-110
1093146
-
-
303 Stainless Steel
3/8-12
1 1/4
4
7/8
5/8
5,625
ACM-115
ACM-115
1093147
-
-
303 Stainless Steel
1/2-10
1 7/8
2
1 1/8
3/4
7,500
ACM-120
ACM-120
1093148
-
-
303 Stainless Steel
1/2-10
1 7/8
4
1 1/8
3/4
7,500
ACM-125
ACM-125
1093149
-
-
303 Stainless Steel
5/8-8
2 1/2
2
1 1/4
7/8
9,000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表