您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHB-2 - Female Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131217/khb-2.prj},{NB=KHB-32},{PN=KHB-32},{AMERSID=1044176},{APACID=-},{EMEAID=-},{HIDDEN=No},{MATERIAL=Steel},{HOLETYPE=Blank },{A=Blank},{B=0.67},{D=1.00},{E=0.75},{F=0.39},{H=2.63},{J=1.68},{L=3.74},{B1=0.670},{PITCH=0.06250},{MINORDIAMETER=0.3750},{STATECUTREVOLVE1=S},{STATECUTSWEEP1=S},{STATEHELIXSPIRAL=S},{STATESKETCH10=S},{STATESKETCH11=S},{D1PLANE1=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HOLETYPE
Hole Type
ⁿ/ₐ
A
A Internal Thread Size
ⁿ/ₐ
B
B Depth Size
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Handle Height
[Inch]
J
J Body Height
[Inch]
L
L Handle Length
[Inch]
KHB-2
KHB-2
1044174
-
-
Steel
Blank
Blank
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-4
KHB-4
1044861
-
-
Steel
Tapped
10-32
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-6
KHB-6
1044872
-
-
Steel
Tapped
10-24
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-8
KHB-8
1044873
-
-
Steel
Tapped
1/4-20
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-10
KHB-10
1044844
-
-
Steel
Reamed
1/4
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-14
KHB-14
1044855
-
-
Steel
Tapped
1/4-20
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-16
KHB-16
1044856
-
-
Steel
Tapped
5/16-18
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-18
KHB-18
1044845
-
-
Steel
Reamed
1/4
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-20
KHB-20
1044846
-
-
Steel
Reamed
5/16
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-22
KHB-22
1044175
-
-
Steel
Blank
Blank
0.55
0.84
0.62
0.39
2.28
1.47
3.15
KHB-24
KHB-24
1044857
-
-
Steel
Tapped
5/16-18
0.55
0.84
0.62
0.39
2.28
1.47
3.15
KHB-26
KHB-26
1044858
-
-
Steel
Tapped
3/8-16
0.55
0.84
0.62
0.39
2.28
1.47
3.15
KHB-30
KHB-30
1108459
-
-
Steel
Reamed
3/8
0.55
0.84
0.62
0.39
2.28
1.47
3.15
KHB-32
KHB-32
1044176
-
-
Steel
Blank
Blank
0.67
1.00
0.75
0.39
2.63
1.68
3.74
KHB-34
KHB-34
1044859
-
-
Steel
Tapped
3/8-16
0.67
1.00
0.75
0.39
2.63
1.68
3.74
KHB-36
KHB-36
1044860
-
-
Steel
Tapped
1/2-13
0.67
1.00
0.75
0.39
2.63
1.68
3.74
KHB-40
KHB-40
1044847
-
-
Steel
Reamed
1/2
0.67
1.00
0.75
0.39
2.63
1.68
3.74
KHB-44
KHB-44
1044862
-
-
Steel
Tapped
1/2-13
0.90
1.20
0.90
0.47
3.11
2.00
4.33
KHB-46
KHB-46
1044863
-
-
Steel
Tapped
5/8-11
0.90
1.20
0.90
0.47
3.11
2.00
4.33
KHB-50
KHB-50
1044848
-
-
Steel
Reamed
5/8
0.90
1.20
0.90
0.47
3.11
2.00
4.33
KHB-504
KHB-504
1044864
-
-
Stainless
Tapped
10-32
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-508
KHB-508
1044865
-
-
Stainless
Tapped
1/4-20
0.35
0.53
0.39
0.15
1.30
0.95
1.57
KHB-514
KHB-514
1044866
-
-
Stainless
Tapped
1/4-20
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-516
KHB-516
1044867
-
-
Stainless
Tapped
5/16-18
0.47
0.71
0.53
0.25
1.81
1.14
2.56
KHB-524
KHB-524
1044868
-
-
Stainless
Tapped
5/16-18
0.55
0.84
0.62
0.39
2.28
1.47
3.15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表