您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
329-004 - Self-Locking Thread Inserts
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Self-Locking Thread Inserts
Self-Locking Thread Inserts
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030600/p090855/329-004.prj},{NB=329-6},{PN=329-6},{AMERSID=1074240},{APACID=-},{EMEAID=-},{INTERNALTHREAD=3/8-16},{TAPDRILLSIZE=31/64},{EXTERNALTHREAD=9/16-12},{LENGTH=0.515},{DRIVETOOLUSED=500-5},{INTERNALTHREADSK=0.3750},{EXTERNALTHREADSK=0.5625},{PITCHHELIXSPIRAL=0.083330},{PITCHSPIRAL1=0.06250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
INTERNALTHREAD
Internal Thread Size
ⁿ/ₐ
TAPDRILLSIZE
Tap Drill Size
ⁿ/ₐ
EXTERNALTHREAD
External Thread Size
ⁿ/ₐ
LENGTH
Length
[Inch]
DRIVETOOLUSED
Drive Tool Used
ⁿ/ₐ
329-004
329-004
1074279
-
-
4-40
5/32
10-32
0.250
-
329-006
329-006
1074282
-
-
6-32
no. 7
1/4-20
0.280
-
329-008
329-008
1074283
-
-
8-32
F
5/16-18
0.290
500-1
329-3
329-3
1074270
-
-
10-24
5/16
3/8-16
0.406
500-2
329-4
329-4
1074254
-
-
1/4-20
23/64
7/16-14
0.437
500-3
329-5
329-5
1074246
-
-
5/16-18
27/64
1/2-13
0.484
500-4
329-6
329-6
1074240
-
-
3/8-16
31/64
9/16-12
0.515
500-5
329-7
329-7
1074236
-
-
7/16-14
17/32
5/8-11
0.656
500-6
329-8
329-8
1074231
-
-
1/2-13
21/32
3/4-10
0.656
500-7
329-9
329-9
1074228
-
-
9/16-12
21/32
3/4-10
0.656
500-7
329-10
329-10
1074225
-
-
5/8-11
49/64
7/8-9
0.687
500-8
329-1018
329-1018
1074226
-
-
5/8-11
49/64
7/8-9
1.125
500-8
329-12
329-12
1074223
-
-
3/4-10
7/8
1-8
0.781
500-9
329-14
329-14
1074221
-
-
7/8-9
1 7/64
1 1/4-7
1.125
-
329-16
329-16
1074277
-
-
1-8
1 9/32
1 3/8-12
1.250
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表