您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ALC-47310 - Rivet Nut Thread Inserts - Ribbed
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Rivet Nut Thread Inserts
Rivet Nut Thread Inserts - Ribbed
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030500/p090852/alc-47310.prj},{NB=ALC-47332},{PN=ALC-47332},{AMERSID=1074207},{APACID=-},{EMEAID=-},{THREAD=10-24},{GRIPRANGE=0.130 - 0.225},{HOLESIZE=0.29687500},{D=0.296},{F=0.400},{L=0.594},{M=0.300},{MINORDIAMETER=0.156},{MAJORDIAMETER=0.1890},{D5SKETCH0=0.343750},{D8SKETCH0=0.03125},{D4SKETCH0=0.25000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
GRIPRANGE
Grip Range
ⁿ/ₐ
HOLESIZE
Hole Size
[Inch]
D
D Outside Diameter
[Inch]
F
F Flange Diameter
[Inch]
L
L Length
[Inch]
M
M Closed Height
[Inch]
ALC-47310
ALC-47310
1074202
-
-
6-32
0.020 - 0.080
17/64
0.265
0.375
0.433
0.275
ALC-47312
ALC-47312
1074203
-
-
6-32
0.080 - 0.130
17/64
0.265
0.375
0.484
0.275
ALC-47320
ALC-47320
1074204
-
-
8-32
0.020 - 0.080
17/64
0.265
0.375
0.433
0.275
ALC-47321
ALC-47321
1074205
-
-
8-32
0.080 - 0.130
17/64
0.265
0.375
0.484
0.275
ALC-47330
ALC-47330
1074206
-
-
10-24
0.020 - 0.130
19/64
0.296
0.400
0.488
0.300
ALC-47332
ALC-47332
1074207
-
-
10-24
0.130 - 0.225
19/64
0.296
0.400
0.594
0.300
ALC-47340
ALC-47340
1074208
-
-
10-32
0.020 - 0.130
19/64
0.296
0.400
0.488
0.300
ALC-47342
ALC-47342
1074209
-
-
10-32
0.130 - 0.225
19/64
0.296
0.400
0.594
0.300
ALC-47350
ALC-47350
1074210
-
-
1/4-20
0.027 - 0.165
25/64
0.390
0.500
0.590
0.355
ALC-47354
ALC-47354
1074211
-
-
1/4-20
0.165 - 0.260
25/64
0.390
0.500
0.692
0.355
ALC-47371
ALC-47371
1074213
-
-
5/16-18
0.027 - 0.150
17/32
0.530
0.670
0.690
0.430
ALC-47381
ALC-47381
1074214
-
-
3/8-16
0.027 - 0.150
17/32
0.530
0.670
0.690
0.430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表