TC-213-U - Manual Hold Down Clamps - Horizontal
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Horizontal
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/tc-213-u_asmtab.prj},{NB=TC-237-U},{PN=TC-237-U},{AMERSID=1102662},{APACID=-},{EMEAID=-},{MODELL=237-U-WF},{MATERIALTYPE=Steel},{A=3.200},{B=1.620},{C=10.670},{D=1.630},{E=1.690},{F=M10},{HANDLEMOVES=63},{BARMOVES=92},{BASETYPE=Flange},{HOLDINGCAPACITY=750},{PPATH=tc-205-s/u_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALTYPE
Material Type
ⁿ/ₐ
A
A Height
[Inch]
B
B Bar Height
[Inch]
C
C Length
[Inch]
D
D Hole Spacing
[Inch]
E
E Hole Spacing
[Inch]
F
F Thread Size
ⁿ/ₐ
HANDLEMOVES
Handle Moves
[°]
BARMOVES
Bar Moves
[°]
BASETYPE
Base Type
ⁿ/ₐ
HOLDINGCAPACITY
Holding Capacity
ⁿ/ₐ
TC-213-U
TC-213-U
1102644
-
-
Steel
1.390
0.720
4.120
0.530
0.700
M5
60
90
Flange
150
TC-217-U
TC-217-U
1102650
-
-
Steel
1.950
0.970
6.560
1.030
1.190
M6
76
92
Flange
200
TC-227-U
TC-227-U
1102656
-
-
Steel
2.430
1.300
7.560
1.030
1.220
M8
62
92
Flange
500
TC-237-U
TC-237-U
1102662
-
-
Steel
3.200
1.620
10.670
1.630
1.690
M10
63
92
Flange
750
TC-245-U
TC-245-U
1102663
-
-
Steel
4.250
2.250
12.330
1.630
1.630
1/2-13
67
105
Flange
1,000
TC-213-USS
TC-213-USS
1102645
-
-
Stainless Steel
1.360
0.750
3.940
0.530
0.690
10-32
60
90
Flange
150
TC-217-USS
TC-217-USS
1102651
-
-
Stainless Steel
1.970
0.970
6.300
1.030
1.150
1/4-20
76
92
Flange
250
TC-227-USS
TC-227-USS
1102657
-
-
Stainless Steel
2.390
1.310
7.240
1.030
1.230
5/16-18
62
92
Flange
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表